aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge pull request #25 in LCPDPUB/ti-upstream-tools from ~A0270979/ti-upstrea...HEADmasterNishanth Menon2021-03-232-11/+0
|\
| * configs: rpmsg/v8_rpmsg: Drop non-existing KconfigsSuman Anna2021-03-232-11/+0
* | Merge pull request #27 in LCPDPUB/ti-upstream-tools from ~A0133052/ti-upstrea...Nishanth Menon2021-03-231-0/+1
|\ \ | |/ |/|
| * configs: multi_v7_prune: remove ARCH_ACTIONSNishanth Menon2021-03-231-0/+1
|/
* Merge pull request #23 in LCPDPUB/ti-upstream-tools from ~X1045550/ti-upstrea...Nishanth Menon2021-03-031-0/+7
|\
| * config/connectivity.cfg: update master net configsGrygorii Strashko2021-03-031-0/+7
* | Merge pull request #24 in LCPDPUB/ti-upstream-tools from ~A0133052/ti-upstrea...Nishanth Menon2021-03-031-11/+22
|\ \ | |/ |/|
| * configs: arm64: prune: Drop SCMINishanth Menon2021-03-031-0/+6
| * configs: arm64: prune: Drop new non-TI erratumNishanth Menon2021-03-031-0/+3
| * configs: arm64: prune: Drop new non-TI SoCs from v5.11Nishanth Menon2021-03-031-0/+2
| * configs: arm64: prune: Sort the platformsNishanth Menon2021-03-031-11/+11
|/
* system_test: recipe: Fix the device tree overlay recipe tagti-linux-5.10.yDan Murphy2021-01-212-22/+22
* Merge pull request #19 in LCPDPUB/ti-upstream-tools from ~A0272616/ti-upstrea...nextDan Murphy2020-11-182-0/+3
|\
| * configs: arm: Add additional flags to prune fileDan Murphy2020-11-171-0/+1
| * configs: arm64: Add additional ARCH flags to prune fileDan Murphy2020-11-171-0/+2
|/
* Merge pull request #18 in LCPDPUB/ti-upstream-tools from ~A0875516/ti-upstrea...Dan Murphy2020-10-152-0/+33
|\
| * ARM: dts: am33xx: beaglebone: Enable UART1Sekhar Nori2020-10-152-0/+33
|/
* system_test: Add build label as an argument for naming modulesDan Murphy2020-10-131-2/+11
* Merge pull request #17 in LCPDPUB/ti-upstream-tools from ~A0132425/ti-upstrea...Dan Murphy2020-10-071-0/+20
|\
| * arm64: dts: ti: k3-am654-idk: Add GPIO decoder nodeVignesh Raghavendra2020-10-071-0/+20
|/
* Update system_test/system_test_recipeDan Murphy2020-10-051-1/+1
* Update system_test/system_test_recipeDan Murphy2020-10-051-1/+1
* Merge pull request #16 in LCPDPUB/ti-upstream-tools from ~X1045550/ti-upstrea...Dan Murphy2020-10-011-3/+4
|\
| * config: connectivity.cfg: enable cpsw_new switchdev driverGrygorii Strashko2020-10-011-0/+2
| * config: connectivity.cfg: update am65x cpsw optionsGrygorii Strashko2020-10-011-3/+2
|/
* Merge pull request #15 in LCPDPUB/ti-upstream-tools from ~A0132425/ti-upstrea...Dan Murphy2020-09-251-1/+1
|\
| * Makefile: Fix build when output directory is specificVignesh Raghavendra2020-09-251-1/+1
|/
* Merge pull request #14 in LCPDPUB/ti-upstream-tools from ~A0132425/ti-upstrea...Tomi Valkeinen2020-09-181-0/+1
|\
| * system_test: am3_ehrpwm: Build am335x-boneblack.dtsVignesh Raghavendra2020-09-181-0/+1
|/
* Merge pull request #13 in LCPDPUB/ti-upstream-tools from ~A0272616/ti-upstrea...Dan Murphy2020-09-041-0/+4
|\
| * README: Add documentation on the ti-linux branchDan Murphy2020-09-031-0/+4
|/
* Revert "system_test: Add overlays for testing PCIe RC and EP"Dan Murphy2020-09-022-42/+0
* Merge remote-tracking branch 'ti_upstream_tools/next' into masterDan Murphy2020-08-212-0/+42
|\
| * Merge pull request #12 in LCPDPUB/ti-upstream-tools from ~A0393678/kishon-ti-...Dan Murphy2020-08-212-0/+42
| |\
| | * system_test: Add overlays for testing PCIe RC and EPKishon Vijay Abraham I2020-08-202-0/+42
| |/
* | Add K2G EVM LCD overlayTomi Valkeinen2020-08-182-1/+90
* | Makefile: update dtc warn flagsTomi Valkeinen2020-08-061-1/+1
* | Merge pull request #11 in LCPDPUB/ti-upstream-tools from ~A0875516/ti-upstrea...Tomi Valkeinen2020-08-051-0/+1
|\ \
| * | config: connectivity.cfg: enable support for Keystone PCIe host driverSekhar Nori2020-08-021-0/+1
* | | Merge pull request #10 in LCPDPUB/ti-upstream-tools from ~A0875516/ti-upstrea...Tomi Valkeinen2020-08-052-1/+25
|\ \ \
| * | | Add k3-am654-idk.dtsoSekhar Nori2020-08-022-1/+25
|/ / /
* | | Merge pull request #9 in LCPDPUB/ti-upstream-tools from ~A0132425/ti-upstream...Dan Murphy2020-07-281-1/+17
|\ \ \
| * | | system_test: am335x-boneblack-ehrpwm.dtso: Enable eCAP0 PWM for testingVignesh Raghavendra2020-07-141-1/+17
* | | | Merge pull request #7 in LCPDPUB/ti-upstream-tools from ~A0875516/ti-upstream...Dan Murphy2020-07-161-0/+1
|\ \ \ \ | | |/ / | |/| |
| * | | Makefile: fix AM437x eMMC overlay generationSekhar Nori2020-07-161-0/+1
| |/ /
* | | Merge pull request #8 in LCPDPUB/ti-upstream-tools from ~A0875516/ti-upstream...Dan Murphy2020-07-142-1/+68
|\ \ \ | |/ / |/| |
| * | Add k3-am654-pcie-usb3.dtsoSekhar Nori2020-07-132-1/+68
|/ /
* | system_test: build_script: Set defconfig read permissionsDan Murphy2020-07-021-0/+2
* | Merge pull request #6 in LCPDPUB/ti-upstream-tools from ~A0132425/ti-upstream...Dan Murphy2020-06-232-0/+30
|\ \
| * | system_test_receipe: Add test suite for BBB ehrpwm overlayVignesh Raghavendra2020-06-231-0/+1