summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add testignoreHEADv01.00.02.04masterChenchi Luo2015-05-2714-1/+8
* Fix CIFAR 10 Testing example.Chenchi Luo2015-05-269-523/+39
* update the CIFAR10 testing examples to use sample imagesChenchi Luo2015-05-265-3/+302
* Include files in the dsp folderChenchi Luo2015-05-261-1/+1
* Remove the compiled binary filesChenchi Luo2015-05-2615-0/+0
* Remove deleted filesChenchi Luo2015-05-2635-1911/+0
* update the version numberChenchi Luo2015-05-214-2/+8
* update the changelogChenchi Luo2015-05-212-1/+6
* 1. Enable network state write/readChenchi Luo2015-05-21249-1448/+9999
* cross compilation fixChenchi Luo2015-05-1928-25/+52
* 1) Addition of .testignore to all the directories which do not have a te...Chenchi Luo2015-05-14159-179/+6
* 1. debian/control - use ti-linalg instead of libblas-devChenchi Luo2015-05-019-168/+191
* Add 3 preloaded images to CIFAR10 database for tesing purposeChenchi Luo2015-04-175-5/+34
* ./debian updateChenchi Luo2015-04-062-4/+10
* 1. Rename the top level /usr/share/ti/exmaples/timl/makefile to MakefileChenchi Luo2015-04-014-4/+166
* add a makefile wrapper at /build/build_app that will be copied to ${DESTDIR}/...Chenchi Luo2015-03-262-0/+42
* modifiedChenchi Luo2015-03-241249-31/+180440
* initial releaseEric Luo2015-03-201023-0/+138860