summaryrefslogtreecommitdiffstats
path: root/debian
Commit message (Expand)AuthorAgeFilesLines
* Add testignoreHEADv01.00.02.04masterChenchi Luo2015-05-271-0/+6
* Fix CIFAR 10 Testing example.Chenchi Luo2015-05-262-49/+9
* update the CIFAR10 testing examples to use sample imagesChenchi Luo2015-05-262-1/+13
* update the version numberChenchi Luo2015-05-212-1/+6
* update the changelogChenchi Luo2015-05-212-1/+6
* 1. Enable network state write/readChenchi Luo2015-05-212-0/+48
* 1) Addition of .testignore to all the directories which do not have a te...Chenchi Luo2015-05-14157-0/+6
* 1. debian/control - use ti-linalg instead of libblas-devChenchi Luo2015-05-012-2/+8
* ./debian updateChenchi Luo2015-04-062-4/+10
* modifiedChenchi Luo2015-03-241245-11/+180420
* initial releaseEric Luo2015-03-205-0/+69