summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add testignoreHEADv01.00.02.04masterChenchi Luo2015-05-271-0/+6
* Fix CIFAR 10 Testing example.Chenchi Luo2015-05-261-2/+9
* update the CIFAR10 testing examples to use sample imagesChenchi Luo2015-05-261-0/+6
* update the version numberChenchi Luo2015-05-211-1/+1
* update the changelogChenchi Luo2015-05-211-0/+5
* 1. Enable network state write/readChenchi Luo2015-05-211-0/+12
* 1) Addition of .testignore to all the directories which do not have a te...Chenchi Luo2015-05-141-0/+6
* 1. debian/control - use ti-linalg instead of libblas-devChenchi Luo2015-05-011-0/+6
* ./debian updateChenchi Luo2015-04-061-1/+7
* initial releaseEric Luo2015-03-201-0/+6