diff options
author | MD Danish Anwar | 2024-02-15 03:50:08 -0600 |
---|---|---|
committer | Udit Kumar | 2024-02-15 04:22:01 -0600 |
commit | 654724bbe4dae24cf91a085f2182f734b7db0554 (patch) | |
tree | 87e88d5d46c83c55c43d1785740d7264072a9c2c | |
parent | f098809ffefcb5f358a02c731d7eaf5c47bcc4a2 (diff) | |
download | ti-u-boot-654724bbe4dae24cf91a085f2182f734b7db0554.tar.gz ti-u-boot-654724bbe4dae24cf91a085f2182f734b7db0554.tar.xz ti-u-boot-654724bbe4dae24cf91a085f2182f734b7db0554.zip |
board: ti: am64x: Set fw_storage_interface and fw_dev_part ENVs
When ICSSG driver is enabled (CONFIG_TI_ICSSG_PRUETH=y) set
fw_storage_interface and fw_dev_part env variables.
These variables need be set appropriately in order to load differnet
ICSSG firmwares needed for ICSSG driver. By default the storage
interface is mmc and the partition is 1:2. User can modify this based on
their needs.
Signed-off-by: MD Danish Anwar <danishanwar@ti.com>
-rw-r--r-- | board/ti/am64x/am64x.env | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/board/ti/am64x/am64x.env b/board/ti/am64x/am64x.env index cdb01bb6a10..53c7d8d6790 100644 --- a/board/ti/am64x/am64x.env +++ b/board/ti/am64x/am64x.env | |||
@@ -56,3 +56,8 @@ usbboot=setenv boot usb; | |||
56 | run get_kern_usb; | 56 | run get_kern_usb; |
57 | run get_fdt_usb; | 57 | run get_fdt_usb; |
58 | run run_kern; | 58 | run run_kern; |
59 | |||
60 | #if CONFIG_TI_ICSSG_PRUETH | ||
61 | fw_storage_interface=mmc | ||
62 | fw_dev_part=1:2 | ||
63 | #endif | ||