diff options
author | Manorit Chawdhry | 2024-07-26 04:30:54 -0500 |
---|---|---|
committer | Udit Kumar | 2024-07-26 06:00:12 -0500 |
commit | a99fde602fae9efafeaafd57a7f684557f9cd666 (patch) | |
tree | cbf09bd1b49c44930394984a16e7f4518cf809e7 | |
parent | d1839ce7cdae1b86ac7ebe52c306695f41abeed5 (diff) | |
download | ti-u-boot-a99fde602fae9efafeaafd57a7f684557f9cd666.tar.gz ti-u-boot-a99fde602fae9efafeaafd57a7f684557f9cd666.tar.xz ti-u-boot-a99fde602fae9efafeaafd57a7f684557f9cd666.zip |
clk: ti: clk-k3-pll: Change variable name reg to base
base is more appropriate for the usage as the variable stores the base
address and seems more accurate w.r.t reg. Change reg to base.
Signed-off-by: Manorit Chawdhry <m-chawdhry@ti.com>
-rw-r--r-- | drivers/clk/ti/clk-k3-pll.c | 56 |
1 files changed, 28 insertions, 28 deletions
diff --git a/drivers/clk/ti/clk-k3-pll.c b/drivers/clk/ti/clk-k3-pll.c index 8323e6e6919..a21d1807bc6 100644 --- a/drivers/clk/ti/clk-k3-pll.c +++ b/drivers/clk/ti/clk-k3-pll.c | |||
@@ -76,7 +76,7 @@ | |||
76 | */ | 76 | */ |
77 | struct ti_pll_clk { | 77 | struct ti_pll_clk { |
78 | struct clk clk; | 78 | struct clk clk; |
79 | void __iomem *reg; | 79 | void __iomem *base; |
80 | }; | 80 | }; |
81 | 81 | ||
82 | #define to_clk_pll(_clk) container_of(_clk, struct ti_pll_clk, clk) | 82 | #define to_clk_pll(_clk) container_of(_clk, struct ti_pll_clk, clk) |
@@ -94,7 +94,7 @@ static int ti_pll_wait_for_lock(struct clk *clk) | |||
94 | int success; | 94 | int success; |
95 | 95 | ||
96 | for (i = 0; i < 100000; i++) { | 96 | for (i = 0; i < 100000; i++) { |
97 | stat = readl(pll->reg + PLL_16FFT_STAT); | 97 | stat = readl(pll->base + PLL_16FFT_STAT); |
98 | if (stat & PLL_16FFT_STAT_LOCK) { | 98 | if (stat & PLL_16FFT_STAT_LOCK) { |
99 | success = 1; | 99 | success = 1; |
100 | break; | 100 | break; |
@@ -102,14 +102,14 @@ static int ti_pll_wait_for_lock(struct clk *clk) | |||
102 | } | 102 | } |
103 | 103 | ||
104 | /* Enable calibration if not in fractional mode of the FRACF PLL */ | 104 | /* Enable calibration if not in fractional mode of the FRACF PLL */ |
105 | freq_ctrl1 = readl(pll->reg + PLL_16FFT_FREQ_CTRL1); | 105 | freq_ctrl1 = readl(pll->base + PLL_16FFT_FREQ_CTRL1); |
106 | pllfm = freq_ctrl1 & PLL_16FFT_FREQ_CTRL1_FB_DIV_FRAC_MASK; | 106 | pllfm = freq_ctrl1 & PLL_16FFT_FREQ_CTRL1_FB_DIV_FRAC_MASK; |
107 | pllfm >>= PLL_16FFT_FREQ_CTRL1_FB_DIV_FRAC_SHIFT; | 107 | pllfm >>= PLL_16FFT_FREQ_CTRL1_FB_DIV_FRAC_SHIFT; |
108 | cfg = readl(pll->reg + PLL_16FFT_CFG); | 108 | cfg = readl(pll->base + PLL_16FFT_CFG); |
109 | pll_type = (cfg & PLL_16FFT_CFG_PLL_TYPE_MASK) >> PLL_16FFT_CFG_PLL_TYPE_SHIFT; | 109 | pll_type = (cfg & PLL_16FFT_CFG_PLL_TYPE_MASK) >> PLL_16FFT_CFG_PLL_TYPE_SHIFT; |
110 | 110 | ||
111 | if (success && pll_type == PLL_16FFT_CFG_PLL_TYPE_FRACF && pllfm == 0) { | 111 | if (success && pll_type == PLL_16FFT_CFG_PLL_TYPE_FRACF && pllfm == 0) { |
112 | cal = readl(pll->reg + PLL_16FFT_CAL_CTRL); | 112 | cal = readl(pll->base + PLL_16FFT_CAL_CTRL); |
113 | 113 | ||
114 | /* Enable calibration for FRACF */ | 114 | /* Enable calibration for FRACF */ |
115 | cal |= PLL_16FFT_CAL_CTRL_CAL_EN; | 115 | cal |= PLL_16FFT_CAL_CTRL_CAL_EN; |
@@ -125,11 +125,11 @@ static int ti_pll_wait_for_lock(struct clk *clk) | |||
125 | cal |= 2 << PLL_16FFT_CAL_CTRL_CAL_CNT_SHIFT; | 125 | cal |= 2 << PLL_16FFT_CAL_CTRL_CAL_CNT_SHIFT; |
126 | 126 | ||
127 | /* Note this register does not readback the written value. */ | 127 | /* Note this register does not readback the written value. */ |
128 | writel(cal, pll->reg + PLL_16FFT_CAL_CTRL); | 128 | writel(cal, pll->base + PLL_16FFT_CAL_CTRL); |
129 | 129 | ||
130 | success = 0; | 130 | success = 0; |
131 | for (i = 0; i < 100000; i++) { | 131 | for (i = 0; i < 100000; i++) { |
132 | stat = readl(pll->reg + PLL_16FFT_CAL_STAT); | 132 | stat = readl(pll->base + PLL_16FFT_CAL_STAT); |
133 | if (stat & PLL_16FFT_CAL_STAT_CAL_LOCK) { | 133 | if (stat & PLL_16FFT_CAL_STAT_CAL_LOCK) { |
134 | success = 1; | 134 | success = 1; |
135 | break; | 135 | break; |
@@ -157,14 +157,14 @@ static ulong ti_pll_clk_get_rate(struct clk *clk) | |||
157 | u32 ctrl; | 157 | u32 ctrl; |
158 | 158 | ||
159 | /* Check if we are in bypass */ | 159 | /* Check if we are in bypass */ |
160 | ctrl = readl(pll->reg + PLL_16FFT_CTRL); | 160 | ctrl = readl(pll->base + PLL_16FFT_CTRL); |
161 | if (ctrl & PLL_16FFT_CTRL_BYPASS_EN) | 161 | if (ctrl & PLL_16FFT_CTRL_BYPASS_EN) |
162 | return parent_freq; | 162 | return parent_freq; |
163 | 163 | ||
164 | pllm = readl(pll->reg + PLL_16FFT_FREQ_CTRL0); | 164 | pllm = readl(pll->base + PLL_16FFT_FREQ_CTRL0); |
165 | pllfm = readl(pll->reg + PLL_16FFT_FREQ_CTRL1); | 165 | pllfm = readl(pll->base + PLL_16FFT_FREQ_CTRL1); |
166 | 166 | ||
167 | plld = readl(pll->reg + PLL_16FFT_DIV_CTRL) & | 167 | plld = readl(pll->base + PLL_16FFT_DIV_CTRL) & |
168 | PLL_16FFT_DIV_CTRL_REF_DIV_MASK; | 168 | PLL_16FFT_DIV_CTRL_REF_DIV_MASK; |
169 | 169 | ||
170 | current_freq = parent_freq * pllm / plld; | 170 | current_freq = parent_freq * pllm / plld; |
@@ -214,9 +214,9 @@ static ulong ti_pll_clk_set_rate(struct clk *clk, ulong rate) | |||
214 | } | 214 | } |
215 | 215 | ||
216 | /* Put PLL to bypass mode */ | 216 | /* Put PLL to bypass mode */ |
217 | ctrl = readl(pll->reg + PLL_16FFT_CTRL); | 217 | ctrl = readl(pll->base + PLL_16FFT_CTRL); |
218 | ctrl |= PLL_16FFT_CTRL_BYPASS_EN; | 218 | ctrl |= PLL_16FFT_CTRL_BYPASS_EN; |
219 | writel(ctrl, pll->reg + PLL_16FFT_CTRL); | 219 | writel(ctrl, pll->base + PLL_16FFT_CTRL); |
220 | 220 | ||
221 | if (rate == parent_freq) { | 221 | if (rate == parent_freq) { |
222 | debug("%s: put %s to bypass\n", __func__, clk->dev->name); | 222 | debug("%s: put %s to bypass\n", __func__, clk->dev->name); |
@@ -243,21 +243,21 @@ static ulong ti_pll_clk_set_rate(struct clk *clk, ulong rate) | |||
243 | else | 243 | else |
244 | ctrl &= ~PLL_16FFT_CTRL_DSM_EN; | 244 | ctrl &= ~PLL_16FFT_CTRL_DSM_EN; |
245 | 245 | ||
246 | writel(pllm, pll->reg + PLL_16FFT_FREQ_CTRL0); | 246 | writel(pllm, pll->base + PLL_16FFT_FREQ_CTRL0); |
247 | writel(pllfm, pll->reg + PLL_16FFT_FREQ_CTRL1); | 247 | writel(pllfm, pll->base + PLL_16FFT_FREQ_CTRL1); |
248 | 248 | ||
249 | /* | 249 | /* |
250 | * div_ctrl register contains other divider values, so rmw | 250 | * div_ctrl register contains other divider values, so rmw |
251 | * only plld and leave existing values alone | 251 | * only plld and leave existing values alone |
252 | */ | 252 | */ |
253 | div_ctrl = readl(pll->reg + PLL_16FFT_DIV_CTRL); | 253 | div_ctrl = readl(pll->base + PLL_16FFT_DIV_CTRL); |
254 | div_ctrl &= ~PLL_16FFT_DIV_CTRL_REF_DIV_MASK; | 254 | div_ctrl &= ~PLL_16FFT_DIV_CTRL_REF_DIV_MASK; |
255 | div_ctrl |= plld; | 255 | div_ctrl |= plld; |
256 | writel(div_ctrl, pll->reg + PLL_16FFT_DIV_CTRL); | 256 | writel(div_ctrl, pll->base + PLL_16FFT_DIV_CTRL); |
257 | 257 | ||
258 | ctrl &= ~PLL_16FFT_CTRL_BYPASS_EN; | 258 | ctrl &= ~PLL_16FFT_CTRL_BYPASS_EN; |
259 | ctrl |= PLL_16FFT_CTRL_PLL_EN; | 259 | ctrl |= PLL_16FFT_CTRL_PLL_EN; |
260 | writel(ctrl, pll->reg + PLL_16FFT_CTRL); | 260 | writel(ctrl, pll->base + PLL_16FFT_CTRL); |
261 | 261 | ||
262 | ret = ti_pll_wait_for_lock(clk); | 262 | ret = ti_pll_wait_for_lock(clk); |
263 | if (ret) | 263 | if (ret) |
@@ -285,10 +285,10 @@ static int ti_pll_clk_enable(struct clk *clk) | |||
285 | struct ti_pll_clk *pll = to_clk_pll(clk); | 285 | struct ti_pll_clk *pll = to_clk_pll(clk); |
286 | u32 ctrl; | 286 | u32 ctrl; |
287 | 287 | ||
288 | ctrl = readl(pll->reg + PLL_16FFT_CTRL); | 288 | ctrl = readl(pll->base + PLL_16FFT_CTRL); |
289 | ctrl &= ~PLL_16FFT_CTRL_BYPASS_EN; | 289 | ctrl &= ~PLL_16FFT_CTRL_BYPASS_EN; |
290 | ctrl |= PLL_16FFT_CTRL_PLL_EN; | 290 | ctrl |= PLL_16FFT_CTRL_PLL_EN; |
291 | writel(ctrl, pll->reg + PLL_16FFT_CTRL); | 291 | writel(ctrl, pll->base + PLL_16FFT_CTRL); |
292 | 292 | ||
293 | return ti_pll_wait_for_lock(clk); | 293 | return ti_pll_wait_for_lock(clk); |
294 | } | 294 | } |
@@ -298,9 +298,9 @@ static int ti_pll_clk_disable(struct clk *clk) | |||
298 | struct ti_pll_clk *pll = to_clk_pll(clk); | 298 | struct ti_pll_clk *pll = to_clk_pll(clk); |
299 | u32 ctrl; | 299 | u32 ctrl; |
300 | 300 | ||
301 | ctrl = readl(pll->reg + PLL_16FFT_CTRL); | 301 | ctrl = readl(pll->base + PLL_16FFT_CTRL); |
302 | ctrl |= PLL_16FFT_CTRL_BYPASS_EN; | 302 | ctrl |= PLL_16FFT_CTRL_BYPASS_EN; |
303 | writel(ctrl, pll->reg + PLL_16FFT_CTRL); | 303 | writel(ctrl, pll->base + PLL_16FFT_CTRL); |
304 | 304 | ||
305 | return 0; | 305 | return 0; |
306 | } | 306 | } |
@@ -324,7 +324,7 @@ struct clk *clk_register_ti_pll(const char *name, const char *parent_name, | |||
324 | if (!pll) | 324 | if (!pll) |
325 | return ERR_PTR(-ENOMEM); | 325 | return ERR_PTR(-ENOMEM); |
326 | 326 | ||
327 | pll->reg = reg; | 327 | pll->base = reg; |
328 | 328 | ||
329 | ret = clk_register(&pll->clk, "ti-pll-clk", name, parent_name); | 329 | ret = clk_register(&pll->clk, "ti-pll-clk", name, parent_name); |
330 | if (ret) { | 330 | if (ret) { |
@@ -334,19 +334,19 @@ struct clk *clk_register_ti_pll(const char *name, const char *parent_name, | |||
334 | } | 334 | } |
335 | 335 | ||
336 | /* Unlock the PLL registers */ | 336 | /* Unlock the PLL registers */ |
337 | writel(PLL_KICK0_VALUE, pll->reg + PLL_KICK0); | 337 | writel(PLL_KICK0_VALUE, pll->base + PLL_KICK0); |
338 | writel(PLL_KICK1_VALUE, pll->reg + PLL_KICK1); | 338 | writel(PLL_KICK1_VALUE, pll->base + PLL_KICK1); |
339 | 339 | ||
340 | /* Enable all HSDIV outputs */ | 340 | /* Enable all HSDIV outputs */ |
341 | cfg = readl(pll->reg + PLL_16FFT_CFG); | 341 | cfg = readl(pll->base + PLL_16FFT_CFG); |
342 | for (i = 0; i < 16; i++) { | 342 | for (i = 0; i < 16; i++) { |
343 | hsdiv_presence_bit = BIT(16 + i); | 343 | hsdiv_presence_bit = BIT(16 + i); |
344 | hsdiv_ctrl_offs = 0x80 + (i * 4); | 344 | hsdiv_ctrl_offs = 0x80 + (i * 4); |
345 | /* Enable HSDIV output if present */ | 345 | /* Enable HSDIV output if present */ |
346 | if ((hsdiv_presence_bit & cfg) != 0UL) { | 346 | if ((hsdiv_presence_bit & cfg) != 0UL) { |
347 | ctrl = readl(pll->reg + hsdiv_ctrl_offs); | 347 | ctrl = readl(pll->base + hsdiv_ctrl_offs); |
348 | ctrl |= PLL_16FFT_HSDIV_CTRL_CLKOUT_EN; | 348 | ctrl |= PLL_16FFT_HSDIV_CTRL_CLKOUT_EN; |
349 | writel(ctrl, pll->reg + hsdiv_ctrl_offs); | 349 | writel(ctrl, pll->base + hsdiv_ctrl_offs); |
350 | } | 350 | } |
351 | } | 351 | } |
352 | 352 | ||