aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* am335x: Enable DDR PHY dynamic power down bit for DDR3 PG 2.1 BBBti-u-boot-2013.01.01-amsdk-06.00.00.00Steven Kipisz2013-06-191-1/+2
* am335x:Handle worst case scenario for Errata 1.0.24Steve Kipisz2013-06-195-25/+68
* armv7:Unaligned access fixSteve Kipisz2013-06-191-1/+1
* board:am335x:Fix LDO3 for Beaglebone BlackSteve Kipisz2013-06-192-3/+13
* am335x:Add beaglebone Black supportSteve Kipisz2013-06-192-7/+61
* am335x: Enable DDR PHY dynamic power down bit for DDR3 PG 2.1 evmsSteven Kipisz2013-06-191-1/+2
* am335x:nor:Add support to boot from NOR.Steve Kipisz2013-05-078-12/+218
* am335x_evm:Add support for the NOR module on the memory capeSteve Kipisz2013-05-075-1/+117
* HACK: am335x_evm: Disable MPU clock increase on BeagleBone BlackTom Rini2013-05-071-0/+8
* am335x_evm: Add support for 720MHz/800MHz/1GHzTom Rini2013-05-075-21/+71
* am335x_evm:Add restore flash target and PG1.0 USB SPL supportv2013.01.01_amsdk-05.07.00.00ti-u-boot-2013.01.01-amsdk-05.07.00.00Steve Kipisz2013-03-203-0/+20
* am335x_evm:Add USB SPL restore flash optionSteve Kipisz2013-03-202-0/+16
* am335x_evm:fix mmc boot environment settingsSteve Kipisz2013-03-201-8/+17
* am335x_evm:Switch to ext3 for MMC SDSteve Kipisz2013-03-201-1/+1
* net:spl:add README file and sample debrick scriptsSteve Kipisz2013-03-203-0/+121
* Merge branch 'am335x-power-2013.01.01' into ti-u-boot-2013.01.01-amsdk-05.07....Tom Rini2013-03-182-1/+3
|\
| * am335x: Enable DDR PHY dynamic power down bit for DDR3 boardsam335x-power-2013.01.01hvaibhav@ti.com2013-03-152-1/+3
| * am335x_evm: Add support for moving PG2.0 and later EVMs to 800MHzTom Rini2013-03-152-4/+8
* | Merge branch 'am335x-platform-2013.01.01' into ti-u-boot-2013.01.01Tom Rini2013-03-124-5/+13
|\ \
| * | SPL: Fix build of CONFIG_SPL_NET_SUPPORTTom Rini2013-03-122-3/+12
| * | env_callback: Mark find_env_callback as staticTom Rini2013-03-122-2/+1
* | | Merge branch 'am335x-power-2013.01.01' into ti-u-boot-2013.01.01Tom Rini2013-03-128-7/+382
|\ \ \
| * | | am335x_evm: Add support for moving PG2.0 and later EVMs to 800MHzTom Rini2013-02-222-4/+8
| * | | am335x: Enable DDR dynamic power down for DDR3 boardsSatyanarayana, Sandhya2013-02-221-1/+1
| | |/ | |/|
| * | am33xx: Add am33xx_spl_board_init function, call, scale core frequencyTom Rini2013-02-224-1/+77
| * | am33xx: Make mpu_pll_config callable outside clock.cTom Rini2013-02-223-5/+6
| * | am33xx: pmic: Add support for tps65217Joel A Fernandes2013-02-223-0/+294
* | | Merge branch 'am335x-connectivity-2013.01.01' into ti-u-boot-2013.01.01Tom Rini2013-03-1217-128/+782
|\ \ \
| * | | am335x_evm: Enable DFU for NAND and MMC, provide example alt_infosam335x-connectivity-2013.01.01Pantelis Antoniou2013-03-121-2/+39
| * | | am335x_evm: Add CONFIG_CMD_MTDPARTS and relevant defaultsTom Rini2013-03-121-0/+9
| * | | am335x_evm: Define CONFIG_SYS_CACHELINE_SIZEPantelis Antoniou2013-03-121-0/+2
| * | | dfu: NAND specific routines for DFU operationPantelis Antoniou2013-03-125-0/+230
| * | | cmd_nand.c: Fix CONFIG_CMD_NAND_YAFFSTom Rini2013-03-121-1/+1
| * | | nand: Extend nand_(read|write)_skip_bad with *actual and limit parametersTom Rini2013-03-124-33/+95
| * | | dfu: Change indentation of defines in <dfu.h>Tom Rini2013-03-121-2/+2
| * | | dfu: Support larger than memory transfers.Pantelis Antoniou2013-03-124-84/+310
| * | | README: Document current DFU CONFIG optionsTom Rini2013-03-121-0/+13
| * | | usb: Fix bug when both DFU & ETHER are definedPantelis Antoniou2013-03-121-2/+8
| * | | dfu: Add a partition type targetPantelis Antoniou2013-02-151-0/+31
| * | | dfu: Properly zero out timeout valuePantelis Antoniou2013-02-151-0/+3
| * | | dfu: Send correct DFU response from composite_setupPantelis Antoniou2013-02-153-2/+32
| * | | dfu: Fix crash when wrong number of arguments givenPantelis Antoniou2013-02-151-1/+1
| * | | dfu: Only perform DFU board_usb_init() for TRATSPantelis Antoniou2013-02-151-0/+3
| * | | mmc: Add an mmcsilent optionPantelis Antoniou2013-02-151-4/+6
| |/ /
* | | Merge branch 'am335x-platform-2013.01.01' into ti-u-boot-2013.01.01Tom Rini2013-03-1210-22/+304
|\ \ \ | | |/ | |/|
| * | am33xx:ddr:Fix config_sdram to work for all DDRSteve Kipisz2013-03-081-1/+4
| * | am33xx: Update DDR3 EMIF configuration sequenceTom Rini2013-02-261-3/+9
| * | am335x_evm: Add am335x_evm_usbspl build targetTom Rini2013-02-262-4/+2
| * | am335x_evm: Never set CONFIG_EXTRA_ENV_SETTINGS in SPLTom Rini2013-02-261-1/+3
| * | AM335X: Set fdt_high for AM335X devices to enable booting with Device Treehvaibhav@ti.com2013-02-221-0/+1