summaryrefslogtreecommitdiffstats
blob: f8dc814efa8118a44bd6edbc3e450b0bad9e04ef (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
// SPDX-License-Identifier: GPL-2.0+
/*
 * Mini board functions for TI AM335X based boards
 *
 * Copyright (C) 2020, Texas Instruments, Incorporated - http://www.ti.com/
 */

#include <common.h>
#include <dm.h>
#include <env.h>
#include <errno.h>
#include <init.h>
#include <spl.h>
#include <serial.h>
#include <asm/arch/cpu.h>
#include <asm/arch/hardware.h>
#include <asm/arch/omap.h>
#include <asm/arch/ddr_defs.h>
#include <asm/arch/clock.h>
#include <asm/arch/mmc_host_def.h>
#include <asm/arch/sys_proto.h>
#include <asm/arch/mem.h>
#include <asm/io.h>
#include <asm/emif.h>
#include <asm/omap_common.h>
#include <asm/omap_sec_common.h>
#include <asm/omap_mmc.h>
#include <i2c.h>
#include <power/tps65910.h>
#include <env_internal.h>
#include <watchdog.h>
#include "board_mini.h"
#include "board_hs_mini.h"

DECLARE_GLOBAL_DATA_PTR;

struct serial_device *default_serial_console(void)
{
	return &eserial1_device;
}

static struct ctrl_dev *cdev = (struct ctrl_dev *)CTRL_DEVICE_BASE;

static const struct ddr_data ddr3_evm_data = {
	.datardsratio0 = MT41J512M8RH125_RD_DQS,
	.datawdsratio0 = MT41J512M8RH125_WR_DQS,
	.datafwsratio0 = MT41J512M8RH125_PHY_FIFO_WE,
	.datawrsratio0 = MT41J512M8RH125_PHY_WR_DATA,
};

static const struct cmd_control ddr3_evm_cmd_ctrl_data = {
	.cmd0csratio = MT41J512M8RH125_RATIO,
	.cmd0iclkout = MT41J512M8RH125_INVERT_CLKOUT,

	.cmd1csratio = MT41J512M8RH125_RATIO,
	.cmd1iclkout = MT41J512M8RH125_INVERT_CLKOUT,

	.cmd2csratio = MT41J512M8RH125_RATIO,
	.cmd2iclkout = MT41J512M8RH125_INVERT_CLKOUT,
};

static struct emif_regs ddr3_evm_emif_reg_data = {
	.sdram_config = MT41J512M8RH125_EMIF_SDCFG,
	.ref_ctrl = MT41J512M8RH125_EMIF_SDREF,
	.sdram_tim1 = MT41J512M8RH125_EMIF_TIM1,
	.sdram_tim2 = MT41J512M8RH125_EMIF_TIM2,
	.sdram_tim3 = MT41J512M8RH125_EMIF_TIM3,
	.ocp_config = EMIF_OCP_CONFIG_AM335X_EVM,
	.zq_config = MT41J512M8RH125_ZQ_CFG,
	.emif_ddr_phy_ctlr_1 = MT41J512M8RH125_EMIF_READ_LATENCY |
				PHY_EN_DYN_PWRDN,
};

const struct dpll_params *get_dpll_ddr_params(void)
{
	int ind = get_sys_clk_index();

	return &dpll_ddr3_303MHz[ind];
}

const struct dpll_params *get_dpll_mpu_params(void)
{
	int ind = get_sys_clk_index();
	int freq = am335x_get_efuse_mpu_max_freq(cdev);

	switch (freq) {
	case MPUPLL_M_1000:
		return &dpll_mpu_opp[ind][5];
	case MPUPLL_M_800:
		return &dpll_mpu_opp[ind][4];
	case MPUPLL_M_720:
		return &dpll_mpu_opp[ind][3];
	case MPUPLL_M_600:
		return &dpll_mpu_opp[ind][2];
	case MPUPLL_M_500:
		return &dpll_mpu_opp100;
	case MPUPLL_M_300:
		return &dpll_mpu_opp[ind][0];
	}

	return &dpll_mpu_opp[ind][0];
}

void scale_vcores_generic(int freq)
{
	int sil_rev, mpu_vdd;

	/*
	 * The GP EVM, IDK and EVM SK use a TPS65910 PMIC.  For all
	 * MPU frequencies we support we use a CORE voltage of
	 * 1.10V.  For MPU voltage we need to switch based on
	 * the frequency we are running at.
	 */

	if (IS_ENABLED(CONFIG_DM_I2C)) {
		if (power_tps65910_init(0))
			return;
	} else {
		if (i2c_probe(TPS65910_CTRL_I2C_ADDR))
			return;
	}

	/*
	 * Depending on MPU clock and PG we will need a different
	 * VDD to drive at that speed.
	 */
	sil_rev = readl(&cdev->deviceid) >> 28;
	mpu_vdd = am335x_get_tps65910_mpu_vdd(sil_rev, freq);

	/* Tell the TPS65910 to use i2c */
	tps65910_set_i2c_control();

	/* First update MPU voltage. */
	if (tps65910_voltage_update(MPU, mpu_vdd))
		return;

	/* Second, update the CORE voltage. */
	if (tps65910_voltage_update(CORE, TPS65910_OP_REG_SEL_1_1_0))
		return;
}

void gpi2c_init(void)
{
	/* When needed to be invoked prior to BSS initialization */
	static bool first_time = true;

	if (first_time) {
		enable_i2c0_pin_mux();
		if (!IS_ENABLED(CONFIG_DM_I2C))
			i2c_init(CONFIG_SYS_OMAP24_I2C_SPEED,
				 CONFIG_SYS_OMAP24_I2C_SLAVE);
		first_time = false;
	}
}

void scale_vcores(void)
{
	int freq;

	gpi2c_init();
	freq = am335x_get_efuse_mpu_max_freq(cdev);
	scale_vcores_generic(freq);
}

void set_uart_mux_conf(void)
{
	if (CONFIG_CONS_INDEX == 1)
		enable_uart0_pin_mux();
	else if (CONFIG_CONS_INDEX == 2)
		enable_uart1_pin_mux();
	else if (CONFIG_CONS_INDEX == 3)
		enable_uart2_pin_mux();
	else if (CONFIG_CONS_INDEX == 4)
		enable_uart3_pin_mux();
	else if (CONFIG_CONS_INDEX == 5)
		enable_uart4_pin_mux();
	else if (CONFIG_CONS_INDEX == 6)
		enable_uart5_pin_mux();
}

void set_mux_conf_regs(void)
{
	enable_board_pin_mux();
}

const struct ctrl_ioregs ioregs_evm15 = {
	.cm0ioctl		= MT41J512M8RH125_IOCTRL_VALUE,
	.cm1ioctl		= MT41J512M8RH125_IOCTRL_VALUE,
	.cm2ioctl		= MT41J512M8RH125_IOCTRL_VALUE,
	.dt0ioctl		= MT41J512M8RH125_IOCTRL_VALUE,
	.dt1ioctl		= MT41J512M8RH125_IOCTRL_VALUE,
};

void sdram_init(void)
{
	/* Configure for AM335x GP EVM v1.5 or later */
	config_ddr(303, &ioregs_evm15, &ddr3_evm_data,
		   &ddr3_evm_cmd_ctrl_data, &ddr3_evm_emif_reg_data, 0);
}

int ft_board_setup(void *fdt, struct bd_info **bd)
{
	return 0;
}

/*
 * Basic board specific setup. Pinmux has been handled already.
 */
int board_init(void)
{
	gd->bd->bi_boot_params = CONFIG_SYS_SDRAM_BASE + 0x100;

	return 0;
}

int board_late_init(void)
{
	if (IS_ENABLED(CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG)) {
		env_set("board_name", CONFIG_SYS_BOARD);

		/*
		 * Default FIT boot on HS devices. Non FIT images are not allowed
		 * on HS devices.
		 */
		if (get_device_type() == HS_DEVICE)
			env_set("boot_fit", "1");
	}

	return 0;
}

int board_fit_config_name_match(const char *name)
{
	return 0;
}

static const struct omap_hsmmc_plat am335x_mmc0_platdata = {
	.base_addr = (struct hsmmc *)OMAP_HSMMC1_BASE,
	.cfg.host_caps = MMC_MODE_HS_52MHz | MMC_MODE_HS | MMC_MODE_4BIT,
	.cfg.f_min = 400000,
	.cfg.f_max = 52000000,
	.cfg.voltages = MMC_VDD_32_33 | MMC_VDD_33_34 | MMC_VDD_165_195,
	.cfg.b_max = CONFIG_SYS_MMC_MAX_BLK_COUNT,
};

U_BOOT_DEVICE(am335x_mmc0) = {
	.name = "omap_hsmmc",
	.platdata = &am335x_mmc0_platdata,
};