1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
|
.. SPDX-License-Identifier: GPL-2.0+ OR BSD-3-Clause
.. sectionauthor:: Vignesh Raghavendra <vigneshr@ti.com>
AM62 Platforms
===============
Introduction:
-------------
The AM62 SoC family is the follow on AM335x built on the K3 Multicore
SoC architecture platform, providing ultra-low-power modes, dual
display, multi-sensor edge compute, security and other BOM-saving
integrations. The AM62 SoC targets a broad market to enable
applications such as Industrial HMI, PLC/CNC/Robot control, Medical
Equipment, Building Automation, Appliances and more.
Some highlights of this SoC are:
* Quad-Cortex-A53s (running up to 1.4GHz) in a single cluster.
Pin-to-pin compatible options for single and quad core are available.
* Cortex-M4F for general-purpose or safety usage.
* Dual display support, providing 24-bit RBG parallel interface and
OLDI/LVDS-4 Lane x2, up to 200MHz pixel clock support for 2K display
resolution.
* Selectable GPU support, up to 8GFLOPS, providing better user experience
in 3D graphic display case and Android.
* PRU(Programmable Realtime Unit) support for customized programmable
interfaces/IOs.
* Integrated Giga-bit Ethernet switch supporting up to a total of two
external ports (TSN capable).
* 9xUARTs, 5xSPI, 6xI2C, 2xUSB2, 3xCAN-FD, 3x eMMC and SD, GPMC for
NAND/FPGA connection, OSPI memory controller, 3xMcASP for audio,
1x CSI-RX-4L for Camera, eCAP/eQEP, ePWM, among other peripherals.
* Dedicated Centralized System Controller for Security, Power, and
Resource Management.
* Multiple low power modes support, ex: Deep sleep, Standby, MCU-only,
enabling battery powered system design.
More details can be found in the Technical Reference Manual:
https://www.ti.com/lit/pdf/spruiv7
Boot Flow:
----------
Below is the pictorial representation of boot flow:
.. code-block:: text
+------------------------------------------------------------------------+
| TIFS | Main R5 | A53 |
+------------------------------------------------------------------------+
| +--------+ | | |
| | Reset | | | |
| +--------+ | | |
| : | | |
| +--------+ | +-----------+ | |
| | *ROM* |----------|-->| Reset rls | | |
| +--------+ | +-----------+ | |
| | | | : | |
| | ROM | | : | |
| |services| | : | |
| | | | +-------------+ | |
| | | | | *R5 ROM* | | |
| | | | +-------------+ | |
| | |<---------|---|Load and auth| | |
| | | | | tiboot3.bin | | |
| +--------+ | +-------------+ | |
| | |<---------|---| Load sysfw | | |
| | | | | part to TIFS| | |
| | | | | core | | |
| | | | +-------------+ | |
| | | | : | |
| | | | : | |
| | | | : | |
| | | | +-------------+ | |
| | | | | *R5 SPL* | | |
| | | | +-------------+ | |
| | | | | DDR | | |
| | | | | config | | |
| | | | +-------------+ | |
| | | | | Load | | |
| | | | | tispl.bin | | |
| | | | +-------------+ | |
| | | | | Load R5 | | |
| | | | | firmware | | |
| | | | +-------------+ | |
| | |<---------|---| Start A53 | | |
| | | | | and jump to | | |
| | | | | DM fw image | | |
| | | | +-------------+ | |
| | | | | +-----------+ |
| | |----------|-----------------------|---->| Reset rls | |
| | | | | +-----------+ |
| | TIFS | | | : |
| |Services| | | +-----------+ |
| | |<---------|-----------------------|---->|*ATF/OPTEE*| |
| | | | | +-----------+ |
| | | | | : |
| | | | | +-----------+ |
| | |<---------|-----------------------|---->| *A53 SPL* | |
| | | | | +-----------+ |
| | | | | | Load | |
| | | | | | u-boot.img| |
| | | | | +-----------+ |
| | | | | : |
| | | | | +-----------+ |
| | |<---------|-----------------------|---->| *U-Boot* | |
| | | | | +-----------+ |
| | | | | | prompt | |
| | |----------|-----------------------|-----+-----------+-----|
| +--------+ | | |
| | | |
+------------------------------------------------------------------------+
- Here TIFS acts as master and provides all the critical services. R5/A53
requests TIFS to get these services done as shown in the above diagram.
Sources:
--------
1. ATF:
Tree: https://github.com/ARM-software/arm-trusted-firmware.git
Branch: master
2. OPTEE:
Tree: https://github.com/OP-TEE/optee_os.git
Branch: master
3. U-Boot:
Tree: https://source.denx.de/u-boot/u-boot
Branch: master
4. TI Linux Firmware:
Tree: git://git.ti.com/processor-firmware/ti-linux-firmware.git
Branch: ti-linux-firmware
Build procedure:
----------------
1. ATF:
.. code-block:: bash
$ make CROSS_COMPILE=aarch64-none-linux-gnu- ARCH=aarch64 PLAT=k3 \
TARGET_BOARD=lite SPD=opteed
2. OPTEE:
.. code-block:: bash
$ make PLATFORM=k3 CFG_ARM64_core=y CROSS_COMPILE=arm-none-linux-gnueabihf- \
CROSS_COMPILE64=aarch64-none-linux-gnu-
3. U-Boot:
* 3.1 R5:
.. code-block:: bash
$ make ARCH=arm am62x_evm_r5_defconfig
$ make ARCH=arm CROSS_COMPILE=arm-none-linux-gnueabihf- \
BINMAN_INDIRS=<path/to/ti-linux-firmware>
* 3.2 A53:
.. code-block:: bash
$ make ARCH=arm am62x_evm_a53_defconfig
$ make ARCH=arm CROSS_COMPILE=aarch64-none-linux-gnu- \
BL31=<path to ATF dir>/build/k3/lite/release/bl31.bin \
TEE=<path to OPTEE OS dir>/out/arm-plat-k3/core/tee-pager_v2.bin \
BINMAN_INDIRS=<path/to/ti-linux-firmware>
Target Images
--------------
Copy the below images to an SD card and boot:
- tiboot3.bin from step 3.1
- tispl.bin, u-boot.img from 3.2
Image formats:
--------------
- tiboot3.bin:
.. code-block:: text
+-----------------------+
| X.509 |
| Certificate |
| +-------------------+ |
| | | |
| | R5 | |
| | u-boot-spl.bin | |
| | | |
| +-------------------+ |
| | | |
| |TIFS with board cfg| |
| | | |
| +-------------------+ |
| | | |
| | | |
| | FIT header | |
| | +---------------+ | |
| | | | | |
| | | DTB 1...N | | |
| | +---------------+ | |
| +-------------------+ |
+-----------------------+
- tispl.bin
.. code-block:: text
+-----------------------+
| |
| FIT HEADER |
| +-------------------+ |
| | | |
| | A53 ATF | |
| +-------------------+ |
| | | |
| | A53 OPTEE | |
| +-------------------+ |
| | | |
| | R5 DM FW | |
| +-------------------+ |
| | | |
| | A53 SPL | |
| +-------------------+ |
| | | |
| | SPL DTB 1...N | |
| +-------------------+ |
+-----------------------+
Switch Setting for Boot Mode
----------------------------
Boot Mode pins provide means to select the boot mode and options before the
device is powered up. After every POR, they are the main source to populate
the Boot Parameter Tables.
The following table shows some common boot modes used on AM62 platform. More
details can be found in the Technical Reference Manual:
https://www.ti.com/lit/pdf/spruiv7 under the `Boot Mode Pins` section.
*Boot Modes*
============ ============= =============
Switch Label SW2: 12345678 SW3: 12345678
============ ============= =============
SD 01000000 11000010
OSPI 00000000 11001110
EMMC 00000000 11010010
UART 00000000 11011100
USB DFU 00000000 11001010
============ ============= =============
For SW2 and SW1, the switch state in the "ON" position = 1.
|