aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'hotfix/v01.03.03'v01.03.03Yuan Zhao2019-09-3013-35/+19
|\
| * Update the changelogYuan Zhao2019-09-271-1/+3
| * Revert "Adjust example heap sizes with new TIDL library"Yuan Zhao2019-09-274-7/+3
| * Revert "More example sizes adjustment with new TIDL lib"Yuan Zhao2019-09-278-22/+4
| * mcbench: Add MobileNetV2 test casesDjordje Senicic2019-09-272-4/+8
| * Start hotfix v01.03.03Yuan Zhao2019-09-271-1/+1
|/
* Merge branch 'hotfix/v01.03.02'v01.03.02Yuan Zhao2019-09-1630-36/+59
|\
| * Fix min OpenCL version to 1.1.19.00Yuan Zhao2019-09-161-1/+1
| * Added double quotes "" to input data fileJianzhong Xu2019-09-1621-21/+21
| * PLSDK-2956: add MobileNetV2 model (.bin files) and inference config filesJianzhong Xu2019-09-164-0/+19
| * Fix classification example for tensorflow modelsYuan Zhao2019-09-136-15/+19
| * PLSDK-2986: Calibrate TIDL models for TF with correct raw image (preproc type...Jianzhong Xu2019-09-122-0/+0
| * Start hotfix v01.03.02Yuan Zhao2019-09-091-1/+1
|/
* Merge branch 'release/v01.03.01'v01.03.01Yuan Zhao2019-09-0651-390/+599
|\
| * More example sizes adjustment with new TIDL libYuan Zhao2019-09-058-4/+22
| * Update changelog for version 1.3.1Yuan Zhao2019-09-031-0/+14
| * Update TIDL-API manifest for version 1.3.1Yuan Zhao2019-09-031-3/+3
| * Update squeeze net reference outputYuan Zhao2019-09-031-0/+0
| * PLSDK-2986: update TIDL models for mobilenetV1, inceptionNetV1, squeezeNetV1.Jianzhong Xu2019-08-306-39/+39
| * Adjust example heap sizes with new TIDL libraryYuan Zhao2019-08-305-6/+10
| * Print out imagenet object index in imagenet exampleYuan Zhao2019-08-281-2/+7
| * Control heap size and alloc opt using env varsYuan Zhao2019-08-275-4/+45
| * Change develop version to 1.3.1 for patch releaseYuan Zhao2019-08-261-2/+2
| * Update network binary in TIDL-API to new formatYuan Zhao2019-07-2818-0/+0
| * Add ssd_multibox_fullnet exampleYuan Zhao2019-06-284-49/+94
| * Dump dataQ/minValue/maxValue for TIDL traceYuan Zhao2019-06-251-1/+9
| * Fix g++ 8.3.0 compilation errorYuan Zhao2019-06-203-3/+3
| * Add imagenet python exampleYuan Zhao2019-06-143-4/+221
| * Fix unique_ptr that holds an allocated arrayYuan Zhao2019-06-101-3/+4
| * Use DSP Built-in Kernels in TIDL-APIYuan Zhao2019-03-137-272/+128
| * Merge tag 'v01.03.00' into developYuan Zhao2019-03-0423-265/+565
| |\ | |/ |/|
* | Merge branch 'release/v01.03.00'v01.03.00Yuan Zhao2019-03-0427-274/+572
|\ \
| * | Update TIDL network data structureYuan Zhao2019-03-049-36/+180
| * | [segmentation] Add video clip autorewindDjordje Senicic2019-03-043-8/+18
| * | [segmentation] Add sample clip with traffic scenes (from pixabay)Djordje Senicic2019-03-041-0/+0
| * | Update documentation for TIDL-API 1.3.0Yuan Zhao2019-03-012-189/+205
| * | Clean up ssd_multibox changesYuan Zhao2019-03-011-33/+75
| * | [ssd_multibox] Addressing review commentsDjordje Senicic2019-02-281-16/+13
| * | PLSDK-2597Djordje Senicic2019-02-288-25/+116
| | * Bump develop branch version to 1.4.0Yuan Zhao2019-02-281-1/+1
| |/
| * Enable DSP out-of-order execution in TIDL-APIYuan Zhao2018-12-281-2/+4
| * Enable MNIST example on DSPYuan Zhao2018-12-193-5/+1
| * Merge tag 'v01.02.02' into developAjay Jayaraj2018-12-122-5/+5
| |\ | |/ |/|
* | Merge branch 'hotfix/v01.02.02'v01.02.02Ajay Jayaraj2018-12-123-6/+6
|\ \
| * | Fix memory leak in classification exampleYuan Zhao2018-12-111-2/+1
| * | classification: Modify configuration structure to runFullNet before calling c...Djordje Senicic2018-12-071-2/+3
| * | Updated patch version to 2 (TIDL API 1.2.2)Ajay Jayaraj2018-12-072-2/+2
|/ /
| * Merge tag 'v01.02.01' into developAjay Jayaraj2018-12-062-2/+5
| |\ | |/ |/|
* | Merge branch 'hotfix/v01.02.01'v01.02.01Ajay Jayaraj2018-12-063-3/+6
|\ \
| * | tidl-viewer: Remove executor.h inclusion in utils.cppAjay Jayaraj2018-12-063-3/+6
|/ /