aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
| * Change develop version to 1.3.1 for patch releaseYuan Zhao2019-08-261-2/+2
| * Update network binary in TIDL-API to new formatYuan Zhao2019-07-2818-0/+0
| * Add ssd_multibox_fullnet exampleYuan Zhao2019-06-284-49/+94
| * Dump dataQ/minValue/maxValue for TIDL traceYuan Zhao2019-06-251-1/+9
| * Fix g++ 8.3.0 compilation errorYuan Zhao2019-06-203-3/+3
| * Add imagenet python exampleYuan Zhao2019-06-143-4/+221
| * Fix unique_ptr that holds an allocated arrayYuan Zhao2019-06-101-3/+4
| * Use DSP Built-in Kernels in TIDL-APIYuan Zhao2019-03-137-272/+128
| * Merge tag 'v01.03.00' into developYuan Zhao2019-03-0423-265/+565
| |\ | |/ |/|
* | Merge branch 'release/v01.03.00'v01.03.00Yuan Zhao2019-03-0427-274/+572
|\ \
| * | Update TIDL network data structureYuan Zhao2019-03-049-36/+180
| * | [segmentation] Add video clip autorewindDjordje Senicic2019-03-043-8/+18
| * | [segmentation] Add sample clip with traffic scenes (from pixabay)Djordje Senicic2019-03-041-0/+0
| * | Update documentation for TIDL-API 1.3.0Yuan Zhao2019-03-012-189/+205
| * | Clean up ssd_multibox changesYuan Zhao2019-03-011-33/+75
| * | [ssd_multibox] Addressing review commentsDjordje Senicic2019-02-281-16/+13
| * | PLSDK-2597Djordje Senicic2019-02-288-25/+116
| | * Bump develop branch version to 1.4.0Yuan Zhao2019-02-281-1/+1
| |/
| * Enable DSP out-of-order execution in TIDL-APIYuan Zhao2018-12-281-2/+4
| * Enable MNIST example on DSPYuan Zhao2018-12-193-5/+1
| * Merge tag 'v01.02.02' into developAjay Jayaraj2018-12-122-5/+5
| |\ | |/ |/|
* | Merge branch 'hotfix/v01.02.02'v01.02.02Ajay Jayaraj2018-12-123-6/+6
|\ \
| * | Fix memory leak in classification exampleYuan Zhao2018-12-111-2/+1
| * | classification: Modify configuration structure to runFullNet before calling c...Djordje Senicic2018-12-071-2/+3
| * | Updated patch version to 2 (TIDL API 1.2.2)Ajay Jayaraj2018-12-072-2/+2
|/ /
| * Merge tag 'v01.02.01' into developAjay Jayaraj2018-12-062-2/+5
| |\ | |/ |/|
* | Merge branch 'hotfix/v01.02.01'v01.02.01Ajay Jayaraj2018-12-063-3/+6
|\ \
| * | tidl-viewer: Remove executor.h inclusion in utils.cppAjay Jayaraj2018-12-063-3/+6
|/ /
| * Merge tag 'v01.02.00' into developAjay Jayaraj2018-11-2837-88/+920
| |\ | |/ |/|
* | Merge branch 'release/v01.02.00'v01.02.00Ajay Jayaraj2018-11-28146-2123/+61166
|\ \
| * | Add jdetnet_voc network and make it the defaultYuan Zhao2018-11-2812-32/+134
| * | Update imagenet example with new softmax outputYuan Zhao2018-11-272-24/+22
| * | Added Python variant of mnist exampleAjay Jayaraj2018-11-276-17/+216
| * | Add link in changelog for mnist exampleYuan Zhao2018-11-272-0/+3
| * | Add MNIST LeNet network model and test inputYuan Zhao2018-11-277-99/+182
| * | Add mnist example with low computeYuan Zhao2018-11-273-0/+403
| * | Update reference output for unit testsAjay Jayaraj2018-11-268-1/+1
| * | Documentation - update 'Using the API' chapterAjay Jayaraj2018-11-153-14/+43
| * | Initialize EO::current_frame_idx_m in constructorAjay Jayaraj2018-11-153-3/+18
| | * Updated version on develop to 1.3.0Ajay Jayaraj2018-11-141-1/+1
| |/
| * Updated parameter description in doxygen commentsAjay Jayaraj2018-11-133-4/+32
| * Build Python bindings library by defaultAjay Jayaraj2018-11-071-2/+3
| * Updated manifest for v1.2.0Ajay Jayaraj2018-11-013-186/+277
| * Add option to specify object classes list fileYuan Zhao2018-11-0117-1138/+1145
| * mcbench: image preprocessing, handle layergroups=1Djordje Senicic2018-11-012-77/+108
| * classification: Support different network modelsDjordje Senicic2018-11-015-16/+1030
| * infer: Add configuration files for inceptionnet and mobilenet that can run as...Djordje Senicic2018-11-012-0/+20
| * tidl_models: Add mobilenet and inceptionnet models, trained on ImageNetDjordje Senicic2018-11-014-0/+0
| * mcbench: Multicore benchmark with minimal overheadDjordje Senicic2018-11-0124-8/+42564
| * examples: Add layers group command line parameterDjordje Senicic2018-11-012-1/+7