aboutsummaryrefslogtreecommitdiffstats
path: root/docs
Commit message (Expand)AuthorAgeFilesLines
* Update the changelogYuan Zhao2019-09-271-1/+3
* Revert "Adjust example heap sizes with new TIDL library"Yuan Zhao2019-09-271-4/+0
* Update changelog for version 1.3.1Yuan Zhao2019-09-031-0/+14
* Adjust example heap sizes with new TIDL libraryYuan Zhao2019-08-301-0/+4
* Control heap size and alloc opt using env varsYuan Zhao2019-08-271-0/+13
* Add ssd_multibox_fullnet exampleYuan Zhao2019-06-283-6/+10
* Update documentation for TIDL-API 1.3.0Yuan Zhao2019-03-011-0/+16
* Updated patch version to 2 (TIDL API 1.2.2)Ajay Jayaraj2018-12-071-1/+1
* tidl-viewer: Remove executor.h inclusion in utils.cppAjay Jayaraj2018-12-061-1/+1
* Add jdetnet_voc network and make it the defaultYuan Zhao2018-11-283-2/+22
* Update imagenet example with new softmax outputYuan Zhao2018-11-271-22/+14
* Added Python variant of mnist exampleAjay Jayaraj2018-11-271-1/+1
* Add link in changelog for mnist exampleYuan Zhao2018-11-272-0/+3
* Add MNIST LeNet network model and test inputYuan Zhao2018-11-271-0/+87
* Documentation - update 'Using the API' chapterAjay Jayaraj2018-11-153-14/+43
* Updated parameter description in doxygen commentsAjay Jayaraj2018-11-132-1/+14
* Added graph viewer for TIDL API timestamp dataAjay Jayaraj2018-10-254-14/+85
* Removed unused API functionality, added changelogAjay Jayaraj2018-10-087-79/+56
* Updated TIDL API manifest for v1.1Ajay Jayaraj2018-09-072-4/+13
* Optimize examples with EOP double bufferingYuan Zhao2018-09-061-0/+77
* Updates to User's Guide and related examplesAjay Jayaraj2018-09-069-341/+363
* Video input option and document updateYuan Zhao2018-09-051-18/+101
* Added example to illustrate pipelining across EOsAjay Jayaraj2018-08-301-21/+29
* Refactor examples - test, one_eo_per_frameAjay Jayaraj2018-08-292-6/+25
* Documentation - refactoring and updatesAjay Jayaraj2018-08-2212-143/+192
* Report memory usage when device allocation failsAjay Jayaraj2018-08-213-3/+98
* Support layer group id assignment updatesAjay Jayaraj2018-08-094-7/+62
* Clarify imagenet example outputYuan Zhao2018-07-091-12/+12
* Emit a warning when running on 2 EVEs instead of 4Ajay Jayaraj2018-07-052-0/+11
* Documentation and top-level makefile updatesAjay Jayaraj2018-06-284-6/+12
* TIDL-API docu update: time, probabilityYuan Zhao2018-06-281-7/+18
* Renamed compute engine to EVEAjay Jayaraj2018-06-264-28/+28
* Documentation - additions and cleanupAjay Jayaraj2018-05-2510-127/+937
* Add documentation for examplesYuan Zhao2018-05-233-0/+279
* license headers: updated year, added where missingAjay Jayaraj2018-05-231-2/+28
* Rename to TIDLAjay Jayaraj2018-05-145-269/+6
* Documentation - renaming and additional contentAjay Jayaraj2018-05-1411-111/+182
* Renamed namespace (tidl -> tinn), updated documentationAjay Jayaraj2018-04-197-140/+142
* Initial commitAjay Jayaraj2018-04-1713-0/+1385