aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Revert "Adjust example heap sizes with new TIDL library"Yuan Zhao2019-09-273-3/+3
* Revert "More example sizes adjustment with new TIDL lib"Yuan Zhao2019-09-278-22/+4
* mcbench: Add MobileNetV2 test casesDjordje Senicic2019-09-272-4/+8
* Added double quotes "" to input data fileJianzhong Xu2019-09-1621-21/+21
* PLSDK-2956: add MobileNetV2 model (.bin files) and inference config filesJianzhong Xu2019-09-164-0/+19
* Fix classification example for tensorflow modelsYuan Zhao2019-09-136-15/+19
* PLSDK-2986: Calibrate TIDL models for TF with correct raw image (preproc type...Jianzhong Xu2019-09-122-0/+0
* More example sizes adjustment with new TIDL libYuan Zhao2019-09-058-4/+22
* Update squeeze net reference outputYuan Zhao2019-09-031-0/+0
* PLSDK-2986: update TIDL models for mobilenetV1, inceptionNetV1, squeezeNetV1.Jianzhong Xu2019-08-306-39/+39
* Adjust example heap sizes with new TIDL libraryYuan Zhao2019-08-304-6/+6
* Print out imagenet object index in imagenet exampleYuan Zhao2019-08-281-2/+7
* Update network binary in TIDL-API to new formatYuan Zhao2019-07-2818-0/+0
* Add ssd_multibox_fullnet exampleYuan Zhao2019-06-281-43/+84
* Fix g++ 8.3.0 compilation errorYuan Zhao2019-06-203-3/+3
* Add imagenet python exampleYuan Zhao2019-06-143-4/+221
* Update TIDL network data structureYuan Zhao2019-03-043-0/+3
* [segmentation] Add video clip autorewindDjordje Senicic2019-03-043-8/+18
* [segmentation] Add sample clip with traffic scenes (from pixabay)Djordje Senicic2019-03-041-0/+0
* Clean up ssd_multibox changesYuan Zhao2019-03-011-33/+75
* [ssd_multibox] Addressing review commentsDjordje Senicic2019-02-281-16/+13
* PLSDK-2597Djordje Senicic2019-02-288-25/+116
* Enable MNIST example on DSPYuan Zhao2018-12-193-5/+1
* Fix memory leak in classification exampleYuan Zhao2018-12-111-2/+1
* classification: Modify configuration structure to runFullNet before calling c...Djordje Senicic2018-12-071-2/+3
* Add jdetnet_voc network and make it the defaultYuan Zhao2018-11-289-30/+112
* Update imagenet example with new softmax outputYuan Zhao2018-11-271-2/+8
* Added Python variant of mnist exampleAjay Jayaraj2018-11-275-16/+215
* Add MNIST LeNet network model and test inputYuan Zhao2018-11-276-99/+95
* Add mnist example with low computeYuan Zhao2018-11-273-0/+403
* Update reference output for unit testsAjay Jayaraj2018-11-267-0/+0
* Add option to specify object classes list fileYuan Zhao2018-11-0117-1138/+1145
* mcbench: image preprocessing, handle layergroups=1Djordje Senicic2018-11-012-77/+108
* classification: Support different network modelsDjordje Senicic2018-11-015-16/+1030
* infer: Add configuration files for inceptionnet and mobilenet that can run as...Djordje Senicic2018-11-012-0/+20
* tidl_models: Add mobilenet and inceptionnet models, trained on ImageNetDjordje Senicic2018-11-014-0/+0
* mcbench: Multicore benchmark with minimal overheadDjordje Senicic2018-11-0124-8/+42564
* examples: Add layers group command line parameterDjordje Senicic2018-11-012-1/+7
* Updated Python bindings to reflect API changesAjay Jayaraj2018-10-315-119/+308
* Added graph viewer for TIDL API timestamp dataAjay Jayaraj2018-10-252-0/+10
* Simplify API for multiple contextsAjay Jayaraj2018-10-198-47/+2
* Removed unused API functionality, added changelogAjay Jayaraj2018-10-082-58/+34
* Refactor imgutils::PreProcImage functionAjay Jayaraj2018-10-011-3/+1
* Added Python 3 bindings for TIDL APIAjay Jayaraj2018-09-264-0/+451
* Optimize classification perf, report loop avg_fpsYuan Zhao2018-09-102-13/+115
* examples:classification: Use configuration.numFrames instead of hard coded bi...Djordje Senicic2018-09-071-3/+1
* examples:classification: Increase main window and update picture of TIDL SW s...Djordje Senicic2018-09-074-18/+27
* Classification example code refactor and clean upYuan Zhao2018-09-061-262/+328
* Optimize examples with EOP double bufferingYuan Zhao2018-09-062-44/+106
* Updates to User's Guide and related examplesAjay Jayaraj2018-09-068-24/+242