diff options
author | lnetsch | 2013-04-16 10:25:36 -0500 |
---|---|---|
committer | lnetsch | 2013-04-16 10:25:36 -0500 |
commit | 62af41dde78eacec9ad3aefa6f8017147a685d8c (patch) | |
tree | 21176b27b2ef6a0bd9c678ec9e6177ff9cc6d659 | |
parent | 9ff9c1455717a317f0ceb313b91bad316a43b30f (diff) | |
download | tiesr-gforge-62af41dde78eacec9ad3aefa6f8017147a685d8c.tar.gz tiesr-gforge-62af41dde78eacec9ad3aefa6f8017147a685d8c.tar.xz tiesr-gforge-62af41dde78eacec9ad3aefa6f8017147a685d8c.zip |
[#1450] Clarify documentation.
-rwxr-xr-x | TIesrEngine/src/search.cpp | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/TIesrEngine/src/search.cpp b/TIesrEngine/src/search.cpp index 7c5b699..73fbce4 100755 --- a/TIesrEngine/src/search.cpp +++ b/TIesrEngine/src/search.cpp | |||
@@ -2029,16 +2029,16 @@ search_a_frame(short mfcc_feature[], short not_end, | |||
2029 | gv->need_compact = TRUE; | 2029 | gv->need_compact = TRUE; |
2030 | } | 2030 | } |
2031 | #else | 2031 | #else |
2032 | /* Check if beam cell overflow is predicted to occur in less than | 2032 | /* Check and set to compact if beam cell overflow is predicted to occur |
2033 | BEAM_COMPACT_FRAMES from current frame */ | 2033 | in less than BEAM_COMPACT_FRAMES from current frame */ |
2034 | if( gv->max_beam_cell - gv->active_beam_cells - (int)gv->beam_count*BEAM_COMPACT_FRAMES <= 0 ) | 2034 | if( gv->max_beam_cell - gv->active_beam_cells - (int)gv->beam_count*BEAM_COMPACT_FRAMES <= 0 ) |
2035 | { | 2035 | { |
2036 | gv->need_compact = TRUE; | 2036 | gv->need_compact = TRUE; |
2037 | } | 2037 | } |
2038 | #endif | 2038 | #endif |
2039 | 2039 | ||
2040 | /* Since at most one time cell is consumed per frame, only compact if | 2040 | /* Since at most one time cell is consumed per frame, compact if |
2041 | the next frame would not have an available time cell. */ | 2041 | the next frame uses last available time cell.. */ |
2042 | if( gv->active_time_cells >= gv->max_time_cell - 1 ) | 2042 | if( gv->active_time_cells >= gv->max_time_cell - 1 ) |
2043 | { | 2043 | { |
2044 | gv->need_compact = TRUE; | 2044 | gv->need_compact = TRUE; |