diff options
author | Lokesh Vutla | 2016-05-13 03:23:28 -0500 |
---|---|---|
committer | Lokesh Vutla | 2016-05-13 03:23:28 -0500 |
commit | f52e668e65a610907a1e90920e9fb694f54ab3d8 (patch) | |
tree | b01e43a997a826896d99f0f9addc26366921181a | |
parent | 32db7be75d14887268596aa2fd9120f7c9cf2c1b (diff) | |
download | u-boot-f52e668e65a610907a1e90920e9fb694f54ab3d8.tar.gz u-boot-f52e668e65a610907a1e90920e9fb694f54ab3d8.tar.xz u-boot-f52e668e65a610907a1e90920e9fb694f54ab3d8.zip |
configs: remove am335x_icev2_defconfig
Now SPL will be able to select serial device dynamically, remove icev2
defconfig which is created to pass a separate serial device.
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
-rw-r--r-- | configs/am335x_evm_defconfig | 1 | ||||
-rw-r--r-- | configs/am335x_icev2_defconfig | 51 |
2 files changed, 1 insertions, 51 deletions
diff --git a/configs/am335x_evm_defconfig b/configs/am335x_evm_defconfig index 00d1b46fad..daf07c6f38 100644 --- a/configs/am335x_evm_defconfig +++ b/configs/am335x_evm_defconfig | |||
@@ -55,3 +55,4 @@ CONFIG_G_DNL_PRODUCT_NUM=0xd022 | |||
55 | CONFIG_MISC=y | 55 | CONFIG_MISC=y |
56 | CONFIG_DM_USB=y | 56 | CONFIG_DM_USB=y |
57 | CONFIG_USB_MUSB_TI=y | 57 | CONFIG_USB_MUSB_TI=y |
58 | CONFIG_OF_BOARD_SETUP=y | ||
diff --git a/configs/am335x_icev2_defconfig b/configs/am335x_icev2_defconfig deleted file mode 100644 index ff71e866fc..0000000000 --- a/configs/am335x_icev2_defconfig +++ /dev/null | |||
@@ -1,51 +0,0 @@ | |||
1 | CONFIG_ARM=y | ||
2 | CONFIG_TARGET_AM335X_EVM=y | ||
3 | CONFIG_SPL_STACK_R_ADDR=0x82000000 | ||
4 | CONFIG_DEFAULT_DEVICE_TREE="am335x-icev2" | ||
5 | CONFIG_CONS_INDEX=4 | ||
6 | CONFIG_SPL=y | ||
7 | CONFIG_SPL_STACK_R=y | ||
8 | CONFIG_HUSH_PARSER=y | ||
9 | CONFIG_AUTOBOOT_KEYED=y | ||
10 | CONFIG_AUTOBOOT_PROMPT="Press SPACE to abort autoboot in %d seconds\n" | ||
11 | CONFIG_AUTOBOOT_DELAY_STR="d" | ||
12 | CONFIG_AUTOBOOT_STOP_STR=" " | ||
13 | CONFIG_CMD_BOOTZ=y | ||
14 | # CONFIG_CMD_IMLS is not set | ||
15 | CONFIG_CMD_ASKENV=y | ||
16 | # CONFIG_CMD_FLASH is not set | ||
17 | CONFIG_CMD_MMC=y | ||
18 | CONFIG_CMD_SF=y | ||
19 | CONFIG_CMD_SPI=y | ||
20 | CONFIG_CMD_I2C=y | ||
21 | CONFIG_CMD_USB=y | ||
22 | CONFIG_CMD_DFU=y | ||
23 | CONFIG_CMD_GPIO=y | ||
24 | # CONFIG_CMD_SETEXPR is not set | ||
25 | CONFIG_OF_CONTROL=y | ||
26 | CONFIG_DM_MMC=y | ||
27 | CONFIG_CMD_DHCP=y | ||
28 | CONFIG_CMD_MII=y | ||
29 | CONFIG_CMD_PING=y | ||
30 | CONFIG_CMD_EXT2=y | ||
31 | CONFIG_CMD_EXT4=y | ||
32 | CONFIG_CMD_EXT4_WRITE=y | ||
33 | CONFIG_CMD_FAT=y | ||
34 | CONFIG_CMD_FS_GENERIC=y | ||
35 | CONFIG_SPI_FLASH=y | ||
36 | CONFIG_SPI_FLASH_WINBOND=y | ||
37 | CONFIG_DM_ETH=y | ||
38 | CONFIG_SYS_NS16550=y | ||
39 | CONFIG_TIMER=y | ||
40 | CONFIG_OMAP_TIMER=y | ||
41 | CONFIG_USB=y | ||
42 | CONFIG_USB_MUSB_HOST=y | ||
43 | CONFIG_USB_MUSB_GADGET=y | ||
44 | CONFIG_USB_GADGET=y | ||
45 | CONFIG_RSA=y | ||
46 | CONFIG_USB_GADGET_DOWNLOAD=y | ||
47 | CONFIG_G_DNL_MANUFACTURER="Texas Instruments" | ||
48 | CONFIG_G_DNL_VENDOR_NUM=0x0451 | ||
49 | CONFIG_G_DNL_PRODUCT_NUM=0xd022 | ||
50 | CONFIG_OF_LIBFDT=y | ||
51 | CONFIG_OF_BOARD_SETUP=y | ||