diff options
author | Rajeshwari Shinde | 2013-01-07 17:35:04 -0600 |
---|---|---|
committer | Minkyu Kang | 2013-01-08 06:14:34 -0600 |
commit | 69c6f976a13cf787815bab52cfffa69792fecfa9 (patch) | |
tree | a63dd17389510e5918affa563456738cafd9ad94 | |
parent | e18bf1f9f2d2afa688e30e3f73d52de6a5edf4c1 (diff) | |
download | u-boot-69c6f976a13cf787815bab52cfffa69792fecfa9.tar.gz u-boot-69c6f976a13cf787815bab52cfffa69792fecfa9.tar.xz u-boot-69c6f976a13cf787815bab52cfffa69792fecfa9.zip |
EXYNOS5: Add device node for USB.
This patch adds the device node required for USB
Signed-off-by: Vivek Gautam <gautam.vivek@samsung.com>
Signed-off-by: Minkyu Kang <mk7.kang@samsung.com>
-rw-r--r-- | arch/arm/dts/exynos5250.dtsi | 13 |
1 files changed, 13 insertions, 0 deletions
diff --git a/arch/arm/dts/exynos5250.dtsi b/arch/arm/dts/exynos5250.dtsi index 100879734..ed8c8dd60 100644 --- a/arch/arm/dts/exynos5250.dtsi +++ b/arch/arm/dts/exynos5250.dtsi | |||
@@ -138,4 +138,17 @@ | |||
138 | reg = <0x131b0000 0x30>; | 138 | reg = <0x131b0000 0x30>; |
139 | interrupts = <0 130 0>; | 139 | interrupts = <0 130 0>; |
140 | }; | 140 | }; |
141 | |||
142 | ehci@12110000 { | ||
143 | compatible = "samsung,exynos-ehci"; | ||
144 | reg = <0x12110000 0x100>; | ||
145 | #address-cells = <1>; | ||
146 | #size-cells = <1>; | ||
147 | |||
148 | phy { | ||
149 | compatible = "samsung,exynos-usb-phy"; | ||
150 | reg = <0x12130000 0x100>; | ||
151 | }; | ||
152 | }; | ||
153 | |||
141 | }; | 154 | }; |