diff options
author | Rajeshwari Shinde | 2013-01-13 13:49:36 -0600 |
---|---|---|
committer | Minkyu Kang | 2013-01-13 23:45:30 -0600 |
commit | d04df3c6adf7b025d4f68d4f558975d3beb32544 (patch) | |
tree | a75c7d1fe7370de0a53ccb994fc9f73bb62f44a0 | |
parent | a2468dedef569863e1243e802fbe3aa7565e1de1 (diff) | |
download | u-boot-d04df3c6adf7b025d4f68d4f558975d3beb32544.tar.gz u-boot-d04df3c6adf7b025d4f68d4f558975d3beb32544.tar.xz u-boot-d04df3c6adf7b025d4f68d4f558975d3beb32544.zip |
I2C: S3C24X0: Resolve build error for VCMA9
This patch resolves the following build errors for I2C driver in
VCMA9:
In file included from s3c24x0_i2c.c:40:0:
s3c24x0_i2c.h:38:17: error: field 'id' has incomplete type
s3c24x0_i2c.c:70:39: error: 'CONFIG_MAX_I2C_NUM' undeclared here (not
in a function) s3c24x0_i2c.c:70:31: warning: 'i2c_bus' defined but
not used [-Wunused-variable] s3c24x0_i2c.c:72:12: warning:
'i2c_busses' defined but not used [-Wunused-variable]
Signed-off-by: Rajeshwari Shinde <rajeshwari.s@samsung.com>
Signed-off-by: Minkyu Kang <mk7.kang@samsung.com>
-rw-r--r-- | drivers/i2c/s3c24x0_i2c.c | 4 | ||||
-rw-r--r-- | drivers/i2c/s3c24x0_i2c.h | 3 |
2 files changed, 4 insertions, 3 deletions
diff --git a/drivers/i2c/s3c24x0_i2c.c b/drivers/i2c/s3c24x0_i2c.c index 7ec01ec62..769a2ba5b 100644 --- a/drivers/i2c/s3c24x0_i2c.c +++ b/drivers/i2c/s3c24x0_i2c.c | |||
@@ -67,9 +67,11 @@ | |||
67 | * variables to live in SRAM | 67 | * variables to live in SRAM |
68 | */ | 68 | */ |
69 | static unsigned int g_current_bus __attribute__((section(".data"))); | 69 | static unsigned int g_current_bus __attribute__((section(".data"))); |
70 | #ifdef CONFIG_OF_CONTROL | ||
71 | static int i2c_busses __attribute__((section(".data"))); | ||
70 | static struct s3c24x0_i2c_bus i2c_bus[CONFIG_MAX_I2C_NUM] | 72 | static struct s3c24x0_i2c_bus i2c_bus[CONFIG_MAX_I2C_NUM] |
71 | __attribute__((section(".data"))); | 73 | __attribute__((section(".data"))); |
72 | static int i2c_busses __attribute__((section(".data"))); | 74 | #endif |
73 | 75 | ||
74 | #if !(defined CONFIG_EXYNOS4 || defined CONFIG_EXYNOS5) | 76 | #if !(defined CONFIG_EXYNOS4 || defined CONFIG_EXYNOS5) |
75 | static int GetI2CSDA(void) | 77 | static int GetI2CSDA(void) |
diff --git a/drivers/i2c/s3c24x0_i2c.h b/drivers/i2c/s3c24x0_i2c.h index 1243bf1b1..a56d749de 100644 --- a/drivers/i2c/s3c24x0_i2c.h +++ b/drivers/i2c/s3c24x0_i2c.h | |||
@@ -35,7 +35,6 @@ struct s3c24x0_i2c_bus { | |||
35 | int node; /* device tree node */ | 35 | int node; /* device tree node */ |
36 | int bus_num; /* i2c bus number */ | 36 | int bus_num; /* i2c bus number */ |
37 | struct s3c24x0_i2c *regs; | 37 | struct s3c24x0_i2c *regs; |
38 | enum periph_id id; | 38 | int id; |
39 | }; | 39 | }; |
40 | |||
41 | #endif /* _S3C24X0_I2C_H */ | 40 | #endif /* _S3C24X0_I2C_H */ |