summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* vpetest: code cleanup and reorgHEADmasterBenoit Parrot2018-10-221-148/+103
* vpetest: fix nv12 definition to follow conventionBenoit Parrot2018-10-221-14/+2
* vpetest: update source code license statementBenoit Parrot2018-10-221-36/+2
* vpetest: ignore translen ctrl if not supportedBenoit Parrot2018-10-171-1/+1
* vpetest: Add support for NV12 to use single or dual plane bufferBenoit Parrot2016-09-281-31/+58
* vpetest: Fix output file permission/mode flagBenoit Parrot2016-09-231-1/+1
* vpetest: Add interlace type argument passingBenoit Parrot2016-09-231-13/+25
* vpetest: add debug printBenoit Parrot2016-09-231-11/+32
* vpetest: fix cropping type checking issueBenoit Parrot2016-06-291-2/+7
* vpetest: Add support for SEB_TB type buffersBenoit Parrot2016-06-291-51/+74
* vpetest: Add support for RGB565 formatBenoit Parrot2016-06-291-0/+6
* vpetest: modified parameters passing to named instead of positionalBenoit Parrot2016-06-291-167/+295
* vpetest: switch from CROP to SELECTION APIBenoit Parrot2016-06-291-16/+20
* Remove KDIR static definition from MakefileBenoit Parrot2016-06-291-2/+2
* Fix buffer type for crop optionAlejandro Hernandez2015-06-111-2/+2
* Calculate number of frames based on file size and argv parametersAlejandro Hernandez2014-01-301-0/+11
* vpe tests: Add crop supportArchit Taneja2014-01-201-6/+33
* vpe tests: Makefile: Fixes and improvemetnsArchit Taneja2014-01-131-2/+11
* vpe tests: Add COPYING file to the repositoryArchit Taneja2014-01-091-0/+39
* tesetvpem2m: Add more RGB formats and set right colorspace when setting formatArchit Taneja2013-11-241-7/+34
* vpe tests: Add vpdma firmwareArchit Taneja2013-11-051-0/+0
* vpe tests: Add initial vpe mem to mem test caseArchit Taneja2013-11-052-0/+580