diff options
author | Hauke Mehrtens | 2013-10-31 15:17:50 -0500 |
---|---|---|
committer | Hauke Mehrtens | 2013-11-07 14:33:52 -0600 |
commit | 9ae6b6c18e1cfd1bc4df62def052fb3a2888c4fd (patch) | |
tree | 244351abf9527969384a007786182e552bd6b1bb | |
parent | d337aab6cc2b544293e2ab2b369a6236ce0c36b7 (diff) | |
download | backports-9ae6b6c18e1cfd1bc4df62def052fb3a2888c4fd.tar.gz backports-9ae6b6c18e1cfd1bc4df62def052fb3a2888c4fd.tar.xz backports-9ae6b6c18e1cfd1bc4df62def052fb3a2888c4fd.zip |
backports: do not add debugfs_create_x64() on RHEL 6.4v3.12-1
Upstream commit: a00d7b07a89d1bb0b6c9a51bfec4e53a76940bb3
debugfs_create_x64() is provided by the RHEL 6.4 kernel and should not
be added to the build on such a kernel.
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
-rw-r--r-- | backport/backport-include/linux/debugfs.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/backport/backport-include/linux/debugfs.h b/backport/backport-include/linux/debugfs.h index 938eac23..d2e6b387 100644 --- a/backport/backport-include/linux/debugfs.h +++ b/backport/backport-include/linux/debugfs.h | |||
@@ -16,6 +16,7 @@ static inline void debugfs_remove_recursive(struct dentry *dentry) | |||
16 | #endif /* < 2.6.27 */ | 16 | #endif /* < 2.6.27 */ |
17 | 17 | ||
18 | #if LINUX_VERSION_CODE < KERNEL_VERSION(2,6,35) | 18 | #if LINUX_VERSION_CODE < KERNEL_VERSION(2,6,35) |
19 | #if RHEL_RELEASE_CODE < RHEL_RELEASE_VERSION(6,4) | ||
19 | static inline struct dentry *debugfs_create_x64(const char *name, umode_t mode, | 20 | static inline struct dentry *debugfs_create_x64(const char *name, umode_t mode, |
20 | struct dentry *parent, | 21 | struct dentry *parent, |
21 | u64 *value) | 22 | u64 *value) |
@@ -23,5 +24,6 @@ static inline struct dentry *debugfs_create_x64(const char *name, umode_t mode, | |||
23 | return debugfs_create_u64(name, mode, parent, value); | 24 | return debugfs_create_u64(name, mode, parent, value); |
24 | } | 25 | } |
25 | #endif | 26 | #endif |
27 | #endif | ||
26 | 28 | ||
27 | #endif /* __BACKPORT_LINUX_DEBUGFS_H */ | 29 | #endif /* __BACKPORT_LINUX_DEBUGFS_H */ |