diff options
author | Yaniv Machani | 2015-12-03 15:57:41 -0600 |
---|---|---|
committer | Yaniv Machani | 2016-01-14 01:03:00 -0600 |
commit | 500e6ad33e165d8d066377961934b7e18aaf7130 (patch) | |
tree | 2bf6662b611cd1fa3f10fe43dc326478b6596353 | |
parent | ccc2313bdef8f4605ea5c26be2ac2b36a6f2b2df (diff) | |
download | build-utilites-500e6ad33e165d8d066377961934b7e18aaf7130.tar.gz build-utilites-500e6ad33e165d8d066377961934b7e18aaf7130.tar.xz build-utilites-500e6ad33e165d8d066377961934b7e18aaf7130.zip |
config : kernel 4.4 config update
add RF_KILL flag to the .config
Signed-off-by: Yaniv Machani <yanivma@ti.com>
-rw-r--r-- | configuration/kernel_4.4.config | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/configuration/kernel_4.4.config b/configuration/kernel_4.4.config index b576c21..1545d8b 100644 --- a/configuration/kernel_4.4.config +++ b/configuration/kernel_4.4.config | |||
@@ -1171,7 +1171,7 @@ CONFIG_MAC80211_LEDS=y | |||
1171 | # CONFIG_MAC80211_DEBUG_MENU is not set | 1171 | # CONFIG_MAC80211_DEBUG_MENU is not set |
1172 | CONFIG_MAC80211_STA_HASH_MAX_SIZE=0 | 1172 | CONFIG_MAC80211_STA_HASH_MAX_SIZE=0 |
1173 | # CONFIG_WIMAX is not set | 1173 | # CONFIG_WIMAX is not set |
1174 | # CONFIG_RFKILL is not set | 1174 | CONFIG_RFKILL=y |
1175 | # CONFIG_RFKILL_REGULATOR is not set | 1175 | # CONFIG_RFKILL_REGULATOR is not set |
1176 | # CONFIG_NET_9P is not set | 1176 | # CONFIG_NET_9P is not set |
1177 | # CONFIG_CAIF is not set | 1177 | # CONFIG_CAIF is not set |