diff options
author | Igal Chernobelsky | 2013-02-21 08:40:38 -0600 |
---|---|---|
committer | Igal Chernobelsky | 2013-02-21 08:40:38 -0600 |
commit | bcc169e624f54e643e182bc6c15b6380b2f8408a (patch) | |
tree | 15e4670f3ae281514f812d4a7a6d587bf4df34df /pending-stable | |
parent | 06bfd93fa23726f0d81c83170f3fe8e70c1c9a12 (diff) | |
download | compat-wireless-master.tar.gz compat-wireless-master.tar.xz compat-wireless-master.zip |
compat-wireless: turn on TESTMODE and MAC DEBUGFS, turn off BTHEADol_R5.SP7.01ol_R5.SP6.01ol_R5.SP5.01ol_R5.SP4.01R5.xx_Build-288R5.xx_Build-287R5.xx_Build-286R5.xx_Build-285R5.xx_Build-284R5.xx_Build-283R5.xx_Build-282R5.xx_Build-281R5.xx_Build-280R5.xx_Build-279R5.xx_Build-278R5.xx_Build-277R5.xx_Build-276R5.xx_Build-275R5.xx_Build-274R5.xx_Build-273R5.xx_Build-272R5.xx_Build-271R5.xx_Build-270R5.xx_Build-269R5.xx_Build-268R5.xx_Build-267R5.xx_Build-266R5.xx_Build-265R5.xx_Build-264R5.xx_Build-263R5.xx_Build-261R5.xx_Build-260R5.xx_Build-259R5.xx_Build-256R5.xx_Build-255R5.xx_Build-254R5.xx_Build-253R5.xx_Build-252R5.xx_Build-251R5.xx_Build-250R5.xx_Build-248R5.xx_Build-247R5.xx_Build-246R5.xx_Build-245R5.xx_Build-244R5.xx_Build-243R5.xx_Build-242R5.xx_Build-241R5.xx_Build-237R5.xx_Build-236R5.xx_Build-235R5.xx_Build-234master
CONFIG_NL80211_TESTMODE is required to support utils (calibrator)
CONFIG_MAC80211_DEBUGFS is used to control UAPSD mode.
These switches are also turned on in driver kernel config.
Turn off BT module build switches as BT has a separate compat.
Signed-off-by: Igal Chernobelsky <igalc@ti.com>
Diffstat (limited to 'pending-stable')
0 files changed, 0 insertions, 0 deletions