aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorHauke Mehrtens2011-06-09 17:03:33 -0500
committerLuis R. Rodriguez2011-06-14 13:13:17 -0500
commitc7dc66bce3f961bcc9879837b7aa910fbbe85fc3 (patch)
treed5ce1e9ca9f2da5065cec3f8ea70a98040f7bdce /scripts
parent3f7be78cbfca2d4bf787ccea0325971916e7f35b (diff)
downloadcompat-wireless-c7dc66bce3f961bcc9879837b7aa910fbbe85fc3.tar.gz
compat-wireless-c7dc66bce3f961bcc9879837b7aa910fbbe85fc3.tar.xz
compat-wireless-c7dc66bce3f961bcc9879837b7aa910fbbe85fc3.zip
compat-wireless: rename CONFIG_COMPAT_KERNEL_
Rename CONFIG_COMPAT_KERNEL_XX to CONFIG_COMPAT_KERNEL_2_6_XX. This is needed to support kernel version 3.XX. It will get CONFIG_COMPAT_KERNEL_3_XX. This patch needs a additional change in compat.git. Add to compat-3.0-stable Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
Diffstat (limited to 'scripts')
-rwxr-xr-xscripts/gen-compat-autoconf.sh4
1 files changed, 2 insertions, 2 deletions
diff --git a/scripts/gen-compat-autoconf.sh b/scripts/gen-compat-autoconf.sh
index 9f6e6d2..827e1ec 100755
--- a/scripts/gen-compat-autoconf.sh
+++ b/scripts/gen-compat-autoconf.sh
@@ -148,11 +148,11 @@ kernel_version_req $OLDEST_KERNEL_SUPPORTED
148for i in $(egrep '^CONFIG_|^ifdef CONFIG_|^ifndef CONFIG_|^endif #CONFIG_|^else #CONFIG_' $COMPAT_CONFIG | sed 's/ /+/'); do 148for i in $(egrep '^CONFIG_|^ifdef CONFIG_|^ifndef CONFIG_|^endif #CONFIG_|^else #CONFIG_' $COMPAT_CONFIG | sed 's/ /+/'); do
149 case $i in 149 case $i in
150 'ifdef+CONFIG_'* ) 150 'ifdef+CONFIG_'* )
151 echo "#$i" | sed -e 's/+/ /' -e 's/\(ifdef CONFIG_COMPAT_KERNEL_\)\([0-9]*\)/if (LINUX_VERSION_CODE < KERNEL_VERSION(2,6,\2))/' -e 's/\(#ifdef \)\(CONFIG_[^:space:]*\)/#if defined(\2) || defined(\2_MODULE)/' 151 echo "#$i" | sed -e 's/+/ /' -e 's/\(ifdef CONFIG_COMPAT_KERNEL_2_6_\)\([0-9]*\)/if (LINUX_VERSION_CODE < KERNEL_VERSION(2,6,\2))/' -e 's/\(#ifdef \)\(CONFIG_[^:space:]*\)/#if defined(\2) || defined(\2_MODULE)/'
152 continue 152 continue
153 ;; 153 ;;
154 'ifndef+CONFIG_'* ) 154 'ifndef+CONFIG_'* )
155 echo "#$i" | sed -e 's/+/ /' -e 's/\(ifndef CONFIG_COMPAT_KERNEL_\)\([0-9]*\)/if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,\2))/' -e 's/\(#ifndef \)\(CONFIG_[^:space:]*\)/#if !defined(\2) && !defined(\2_MODULE)/' 155 echo "#$i" | sed -e 's/+/ /' -e 's/\(ifndef CONFIG_COMPAT_KERNEL_2_6_\)\([0-9]*\)/if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,\2))/' -e 's/\(#ifndef \)\(CONFIG_[^:space:]*\)/#if !defined(\2) && !defined(\2_MODULE)/'
156 continue 156 continue
157 ;; 157 ;;
158 'else+#CONFIG_'* | 'endif+#CONFIG_'* ) 158 'else+#CONFIG_'* | 'endif+#CONFIG_'* )