aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* compat-wireless: turn on TESTMODE and MAC DEBUGFS, turn off BTHEADol_R5.SP7.01ol_R5.SP6.01ol_R5.SP5.01ol_R5.SP4.01R5.xx_Build-288R5.xx_Build-287R5.xx_Build-286R5.xx_Build-285R5.xx_Build-284R5.xx_Build-283R5.xx_Build-282R5.xx_Build-281R5.xx_Build-280R5.xx_Build-279R5.xx_Build-278R5.xx_Build-277R5.xx_Build-276R5.xx_Build-275R5.xx_Build-274R5.xx_Build-273R5.xx_Build-272R5.xx_Build-271R5.xx_Build-270R5.xx_Build-269R5.xx_Build-268R5.xx_Build-267R5.xx_Build-266R5.xx_Build-265R5.xx_Build-264R5.xx_Build-263R5.xx_Build-261R5.xx_Build-260R5.xx_Build-259R5.xx_Build-256R5.xx_Build-255R5.xx_Build-254R5.xx_Build-253R5.xx_Build-252R5.xx_Build-251R5.xx_Build-250R5.xx_Build-248R5.xx_Build-247R5.xx_Build-246R5.xx_Build-245R5.xx_Build-244R5.xx_Build-243R5.xx_Build-242R5.xx_Build-241R5.xx_Build-237R5.xx_Build-236R5.xx_Build-235R5.xx_Build-234masterIgal Chernobelsky2013-02-211-4/+4
* compat-wireless deactivate mac80211 tracing for old kernelsHauke Mehrtens2011-12-051-0/+4
* compat-wireless: add some missing config optionsHauke Mehrtens2011-12-051-5/+6
* compat-wireless: add config var for CORDIC and CRC8Hauke Mehrtens2011-12-051-0/+8
* compat-wireless: change CONFIG_IWLAGN -> CONFIG_IWLWIFIJohn W. Linville2011-11-181-1/+1
* compat-wireless: add support for kernel 3.2Hauke Mehrtens2011-11-171-1/+1
* compat-wireless: support RHEL6 as a build targetJohn W. Linville2011-11-171-2/+25
* compat-wireless: add CONFIG_COMPAT_BT_SOCK_CREATE_NEEDS_KERNJohn W. Linville2011-11-171-0/+8
* compat-wireless: remove leading whitespace from CONFIG_COMPAT_FIRMWARE_CLASSJohn W. Linville2011-11-171-1/+5
* compat-wireless: add CONFIG_COMPAT_KFIFO setting to config.mkJohn W. Linville2011-11-171-0/+4
* compat-wireless: adapt moving brcm80211 to main areaHauke Mehrtens2011-10-131-10/+2
* compat-wireless: remove old config optionsHauke Mehrtens2011-09-211-2/+0
* compat-wireless: activate CONFIG_B43_PHY_HTHauke Mehrtens2011-08-311-1/+1
* compat-wireless: fix building with CONFIG_CFG80211_INTERNAL_REGDBHauke Mehrtens2011-08-221-0/+1
* compat-wireless: do not build libertas_sdio for kernel < 2.6.32Hauke Mehrtens2011-08-111-6/+3
* compat-wireless: ath6kl moved to main area.Hauke Mehrtens2011-08-111-10/+5
* compat-wireless: activate bcma support in b43Hauke Mehrtens2011-07-221-2/+2
* compat-wireless: add some new config options for b43Hauke Mehrtens2011-07-191-0/+2
* compat-wireless: add rtl8192deHauke Mehrtens2011-06-281-0/+1
* compat-wireless: add some debug options.Hauke Mehrtens2011-06-211-0/+3
* compat-wireless: add CONFIG_B43_SSB and other b43 options.Hauke Mehrtens2011-06-211-0/+3
* compat-wireless: add bcmaHauke Mehrtens2011-06-141-0/+5
* compat-wireless: activate CONFIG_RT2800{USB,PCI}_RT35XX by default.Hauke Mehrtens2011-06-141-2/+2
* compat-wireless: activate CARL9170_WPC by defaultHauke Mehrtens2011-06-141-1/+1
* compat-wireless: add support for kernel 3.XXHauke Mehrtens2011-06-141-5/+18
* compat-wireless: rename CONFIG_COMPAT_KERNEL_Hauke Mehrtens2011-06-141-43/+43
* comapt-wireless: move doku to the correct place in config.mkHauke Mehrtens2011-06-141-5/+5
* Revert "compat-wireless: fix rfkill patches from applying"Hauke Mehrtens2011-05-231-0/+1
* compat-wireless: fix rfkill patches from applyingLuis R. Rodriguez2011-05-191-1/+0
* compat-wireless: fix building of brcm80211Hauke Mehrtens2011-05-191-5/+10
* compat-wireless: set CONFIG_COMPAT_STAGING=mHauke Mehrtens2011-05-191-1/+1
* compat-wireless: enable RT33XX support.Hauke Mehrtens2011-05-101-2/+3
* compat-wireless: add RTL8192SE driverHauke Mehrtens2011-05-101-0/+1
* compat-wireless: update config optionsHauke Mehrtens2011-04-201-3/+4
* compat-wireless: remove ar9170Hauke Mehrtens2011-04-141-7/+0
* compat-wireless: Remove extra config option for kfifo.Hauke Mehrtens2011-04-141-5/+0
* compat-wireless: clean up the config fileHauke Mehrtens2011-03-311-7/+6
* compat-wireless: fix compile warning for wl12xxHauke Mehrtens2011-03-311-3/+3
* compat-wireless: add support for mwifiexHauke Mehrtens2011-03-311-0/+4
* compat-wireless: fix compilation warning for wl12xxLuis R. Rodriguez2011-03-301-3/+3
* compat-wireless: some minor updates for config.mkHauke Mehrtens2011-02-241-1/+2
* compat-wireless: add rtl8192cuHauke Mehrtens2011-02-241-1/+5
* compat-wireless: updates needed for iwlwifi splitHauke Mehrtens2011-02-241-4/+9
* compat-wireless: build ath9k common when no pci is availableHauke Mehrtens2011-02-221-8/+6
* compat-wireless: generate CONFIG_COMPAT_KERNEL_39Hauke Mehrtens2011-02-221-1/+1
* compat-wireless: rename some config optionsHauke Mehrtens2011-02-221-6/+6
* compat-wireless: activate BRCMFMACHauke Mehrtens2011-02-101-3/+1
* compat-wireless: build zd1211rw only for kernel >= 2.6.29Hauke Mehrtens2011-02-101-0/+4
* compat-wireless: adapt chamhes in brcm80211Hauke Mehrtens2011-01-311-2/+2
* compat-wireless: use backported kfifoHauke Mehrtens2011-01-061-0/+4