diff options
author | Hauke Mehrtens | 2011-07-19 20:07:53 -0500 |
---|---|---|
committer | Luis R. Rodriguez | 2011-07-19 20:07:53 -0500 |
commit | 88ffc8d7db0ae68387083079c7ddda00191daa35 (patch) | |
tree | 63598c285dbd50076ac5bafb71776a41bda8ffd1 | |
parent | 802463abbe2fca7e412c8373394d919d5f7bebb0 (diff) | |
download | compat-88ffc8d7db0ae68387083079c7ddda00191daa35.tar.gz compat-88ffc8d7db0ae68387083079c7ddda00191daa35.tar.xz compat-88ffc8d7db0ae68387083079c7ddda00191daa35.zip |
compat: backport ETH_P_LINK_CTL
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
-rw-r--r-- | include/linux/compat-2.6.38.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/include/linux/compat-2.6.38.h b/include/linux/compat-2.6.38.h index 937976b..1f9ab52 100644 --- a/include/linux/compat-2.6.38.h +++ b/include/linux/compat-2.6.38.h | |||
@@ -75,6 +75,8 @@ static inline int skb_checksum_start_offset(const struct sk_buff *skb) | |||
75 | #define alloc_netdev_mqs(sizeof_priv, name, setup, txqs, rxqs) \ | 75 | #define alloc_netdev_mqs(sizeof_priv, name, setup, txqs, rxqs) \ |
76 | alloc_netdev_mq(sizeof_priv, name, setup, max(txqs, rxqs)) | 76 | alloc_netdev_mq(sizeof_priv, name, setup, max(txqs, rxqs)) |
77 | 77 | ||
78 | #define ETH_P_LINK_CTL 0x886c /* HPNA, wlan link local tunnel */ | ||
79 | |||
78 | #endif /* (LINUX_VERSION_CODE < KERNEL_VERSION(2,6,38)) */ | 80 | #endif /* (LINUX_VERSION_CODE < KERNEL_VERSION(2,6,38)) */ |
79 | 81 | ||
80 | #endif /* LINUX_26_38_COMPAT_H */ | 82 | #endif /* LINUX_26_38_COMPAT_H */ |