diff options
author | Pavel Roskin | 2011-09-23 16:48:05 -0500 |
---|---|---|
committer | Luis R. Rodriguez | 2011-09-23 16:49:44 -0500 |
commit | ebcc0426c50fe5f2ec28b64edca677a3c7d8b377 (patch) | |
tree | 59421b8133c84fad2fa027e3100219a02e797119 | |
parent | 8331446ead4dd43ffffbe0c8db16c5103d8a8c28 (diff) | |
download | compat-ebcc0426c50fe5f2ec28b64edca677a3c7d8b377.tar.gz compat-ebcc0426c50fe5f2ec28b64edca677a3c7d8b377.tar.xz compat-ebcc0426c50fe5f2ec28b64edca677a3c7d8b377.zip |
compat: provide INIT_WORK with 2 arguments for kernels before 2.6.20kernel-3.1
Also provide work_func_t. Originally implemented and tested in
ndiswrapper.
Signed-off-by: Pavel Roskin <proski@gnu.org>
-rw-r--r-- | include/linux/compat-2.6.20.h | 21 |
1 files changed, 21 insertions, 0 deletions
diff --git a/include/linux/compat-2.6.20.h b/include/linux/compat-2.6.20.h new file mode 100644 index 0000000..14579e2 --- /dev/null +++ b/include/linux/compat-2.6.20.h | |||
@@ -0,0 +1,21 @@ | |||
1 | #ifndef LINUX_26_20_COMPAT_H | ||
2 | #define LINUX_26_20_COMPAT_H | ||
3 | |||
4 | #include <linux/version.h> | ||
5 | |||
6 | /* Compat work for 2.6.20 */ | ||
7 | #if (LINUX_VERSION_CODE < KERNEL_VERSION(2,6,20)) | ||
8 | |||
9 | #include <linux/workqueue.h> | ||
10 | |||
11 | typedef void (*work_func_t)(struct work_struct *work); | ||
12 | typedef void (*compat_work_func_t)(void *work); | ||
13 | static inline void (INIT_WORK)(struct work_struct *work, work_func_t func) | ||
14 | { | ||
15 | INIT_WORK(work, (compat_work_func_t)func, work); | ||
16 | } | ||
17 | #undef INIT_WORK | ||
18 | |||
19 | #endif /* (LINUX_VERSION_CODE < KERNEL_VERSION(2,6,20)) */ | ||
20 | |||
21 | #endif /* LINUX_26_20_COMPAT_H */ | ||