blob: ae9ca1ba7f56d141d72be2f97205a2105190ae5f (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
|
#include <errno.h>
#include <stdlib.h>
#include <stdio.h>
#include <arpa/inet.h> /* ntohl */
#include <string.h>
#include "reglib.h"
int main(int argc, char **argv)
{
const struct reglib_regdb_ctx *ctx;
const struct ieee80211_regdomain *rd;
if (argc != 2) {
fprintf(stderr, "Usage: %s <regulatory-binary-file>\n", argv[0]);
return -EINVAL;
}
ctx = reglib_malloc_regdb_ctx(argv[1]);
if (!ctx) {
fprintf(stderr, "Invalid or empty regulatory file, note: "
"a binary regulatory file should be used.\n");
return -EINVAL;
}
rd = reglib_intersect_regdb(ctx);
if (!rd) {
fprintf(stderr, "Intersection not possible\n");
reglib_free_regdb_ctx(ctx);
return -ENOENT;
}
reglib_print_regdom(rd);
free((struct ieee80211_regdomain *) rd);
reglib_free_regdb_ctx(ctx);
return 0;
}
|