aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'sitara-mbss' of git.ti.com:wilink8-wlan/wl18xx-target-scripts i...sitara-mbssYaniv Machani2015-05-124-6/+2
|\
| * p2p_supplicant.conf: remove concurrent_sched_scanGuy Mishol2015-04-291-1/+0
| * wpa_supplicant.conf: remove concurrent_sched_scanGuy Mishol2015-04-291-1/+0
| * hostapd.conf: remove 'dump_file' conf variableGuy Mishol2015-04-282-4/+2
* | testing scripts: remove hw configuration optionYaniv Machani2015-04-141-34/+10
|/
* scripts : add missing exec permissionsYaniv Machani2015-02-116-0/+0
* testing_set_wlcore.sh: New ini file nameol_r8.a9.22R8.5_v3.18R8.5Guy Mishol2014-12-071-1/+1
* Update testing.ini fileol_r8.a9.21ol_r8.a9.20ol_r8.a9.19Guy Mishol2014-11-161-2/+5
* Revert "Remove hardcoded hostapd bin path"ol_r8.a9.18Guy Mishol2014-10-282-4/+6
* wpa_supplicant.conf: add config_methods parameterGuy Mishol2014-10-281-0/+7
* sta: fix dhcpc scripts for Stationol_r8.a9.17Yaniv Machani2014-10-091-1/+1
* sta: add udhcpc scripts for Stationol_r8.a9.16Yaniv Machani2014-09-122-0/+18
* Remove hardcoded hostapd bin pathGuy Mishol2014-09-092-6/+4
* Remove redundant scriptsGuy Mishol2014-09-036-288/+0
* Fix typo in sta_start scriptGuy Mishol2014-09-031-1/+1
* Add p2p start/stop scriptsGuy Mishol2014-09-032-0/+30
* Added README fileol_r8.a9.14R8.4Yaniv Machani2014-07-091-0/+28
* Add some sleep to the stop allol_r8.a9.13Yaniv Machani2014-06-221-0/+1
* sta_stop: use wlan0 IF for terminateol_r8.a9.12ol_r8.a9.11ol_r8.a9.10Guy Mishol2014-05-261-1/+1
* Comment out the intent parameterol_r8.a9.09ol_r8.a9.08ol_r8.a9.07Yaniv Machani2014-05-131-1/+1
* update ap_start2.sh script with same IP address as udhcpd2.confol_r8.a9.06Guy Mishol2014-04-131-1/+1
* open ieee80211h in hostapd2.confGuy Mishol2014-04-131-1/+1
* Add udhcpd2.conf fileol_r8.a9.05Guy Mishol2014-04-091-0/+114
* Add mbss_start/stop scripts for static start/stop of mbssGuy Mishol2014-04-092-0/+98
* Fix issue with dhcp was not started correctlyol_r8.a9.04_32ol_r8.a9.04ol_r8.a9.03_32ol_r8.a9.03ol_r8.a9.02_32ol_r8.a9.02Guy Mishol2014-02-252-4/+6
* killall wpa_supplicant and hostapd when unloading the wlcoreGuy Mishol2014-02-251-0/+3
* added ieee80211hol_r8.a9.01Guy Mishol2014-02-132-0/+58
* disabled p2p support from wlan interfaceRam Amrani2014-02-101-0/+2
* fixed pathRam Amrani2014-01-301-1/+1
* fixed paths; removed obsolete configuration 'p2p_multi_chan'Ram Amrani2014-01-304-8/+8
* added a delay following the global hostapdRam Amrani2014-01-282-0/+2
* fix: do not load hostapd more than onceRam Amrani2014-01-285-47/+131
* Update ap_start scripts to include iptablesol_r8.a8.10Guy Mishol2014-01-162-2/+2
* Remove '-B' from wpa_supplicant and hostapd to show log traces in consoleol_r8.a8.09ol_r8.a8.08ol_r8.a8.07ol_r8.a8.06Yaniv Machani2013-11-065-14/+15
* Update ap_stop2.shol_r8.a8.05ol_r8.a8.04yanivma2013-10-171-1/+1
* Set ap_channel_sync to '1' as defaultYaniv Machani2013-10-172-2/+2
* Delete related interfaces when stopping a roleYaniv Machani2013-10-174-4/+35
* Updated hostap conf files to include commentsol_r8.a8.03ol_r8.a8.02Yaniv Machani2013-09-164-42/+1843
* Updated scripts to use pid.ol_r8.a8.01Yaniv Machani2013-09-165-34/+31
* hostapd: Add hostapd.conf param to force AP channel sync (hostap commit id :1...Yaniv Machani2013-09-112-0/+14
* Updated number of supported STA to 10Yaniv Machani2013-08-291-1/+1
* Update hostapd.confyanivma2013-08-291-1/+1
* Fixed stop ap scripts - remove the correct interfaceYaniv Machani2013-08-262-6/+7
* Fixed stop ap scripts - remove the correct interfaceYaniv Machani2013-08-252-9/+21
* Fixed hostapd.conf ctrl_interface variable (for 2nd ap)Yaniv Machani2013-08-191-1/+1
* Fixed hostapd.conf ctrl_interface variableYaniv Machani2013-08-191-1/+1
* Added mbss configuration files and scriptsYaniv Machani2013-08-188-6/+362
* Removed old conf file, and added conf folder to hold all related configuraion...Yaniv Machani2013-08-153-3/+34
* testing_set_wlcore.sh: fix wlconf pathol_r8.a7.02ol_r8.a7.01ol_r8.a6.06_sitaraol_r8.a6.02-sitaraIgal Chernobelsky2013-03-201-4/+4
* ap_start.sh: set IP addr after hostapd initIgal Chernobelsky2013-03-201-1/+1