diff options
author | Hauke Mehrtens | 2011-10-04 06:11:47 -0500 |
---|---|---|
committer | Luis R. Rodriguez | 2011-10-04 19:41:40 -0500 |
commit | 966e8478176097f929df89406291aa75bb574984 (patch) | |
tree | 5261d90b040271608e477985b152de43648f9e79 | |
parent | a839eee468e9d9b9df92251374acc10c42020faf (diff) | |
download | compat-966e8478176097f929df89406291aa75bb574984.tar.gz compat-966e8478176097f929df89406291aa75bb574984.tar.xz compat-966e8478176097f929df89406291aa75bb574984.zip |
compat: add linux/of.h just when CONFIG_OF is set.
In kernel < 2.6.34 linux/of.h unconditionally includes asm/prom.h which
is not available on all architectures. In newer kernel versions this is
just included if CONFIG_OF is set. For these old kernel just include
linux/of.h when CONFIG_OF is set. This fixes a compile problem with
ath6kl as it uses linux/of.h only when CONFIG_OF is set.
Signed-off-by: Hauke Mehrtens <hauke@hauke-m.de>
-rw-r--r-- | include/linux/of.h | 16 |
1 files changed, 16 insertions, 0 deletions
diff --git a/include/linux/of.h b/include/linux/of.h new file mode 100644 index 0000000..c5dc87c --- /dev/null +++ b/include/linux/of.h | |||
@@ -0,0 +1,16 @@ | |||
1 | #ifndef _COMPAT_LINUX_OF_H | ||
2 | #define _COMPAT_LINUX_OF_H 1 | ||
3 | |||
4 | #include <linux/version.h> | ||
5 | |||
6 | #if (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,34)) | ||
7 | #include_next <linux/of.h> | ||
8 | #else | ||
9 | |||
10 | #ifdef CONFIG_OF | ||
11 | #include_next <linux/of.h> | ||
12 | #endif /* CONFIG_OF */ | ||
13 | |||
14 | #endif /* (LINUX_VERSION_CODE >= KERNEL_VERSION(2,6,34)) */ | ||
15 | |||
16 | #endif /* _COMPAT_LINUX_OF_H */ | ||