aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2012-09-27 14:11:18 -0500
committerArik Nemtsov2012-09-28 02:28:09 -0500
commit67bd4fc9ab47f1300edd8696c36b9773c91e6b30 (patch)
tree02e5d6b01a6ebaca3d22910b6a44d29455387c61
parent4ecf5147c1fc48c18f1af2d20e6f131fcac76191 (diff)
downloadhostap-67bd4fc9ab47f1300edd8696c36b9773c91e6b30.tar.gz
hostap-67bd4fc9ab47f1300edd8696c36b9773c91e6b30.tar.xz
hostap-67bd4fc9ab47f1300edd8696c36b9773c91e6b30.zip
Revisit "nl80211: dummy DRIVER SETBAND handler"R8.xx_Build-65R5.xx_Build-67
Used the wrong string compare API before. Fix it by using the correst API. Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r--src/drivers/driver_nl80211.c6
1 files changed, 3 insertions, 3 deletions
diff --git a/src/drivers/driver_nl80211.c b/src/drivers/driver_nl80211.c
index 7e07c603..7254ecc1 100644
--- a/src/drivers/driver_nl80211.c
+++ b/src/drivers/driver_nl80211.c
@@ -9785,13 +9785,13 @@ static int wpa_driver_nl80211_driver_cmd(void *priv, char *cmd, char *buf,
9785 if(i < 0) 9785 if(i < 0)
9786 return i; 9786 return i;
9787 return nl80211_toggle_wowlan_trigger(bss, i, 0); 9787 return nl80211_toggle_wowlan_trigger(bss, i, 0);
9788 } else if (os_strncasecmp(cmd, "SETBAND ", 8) == 0) {
9789 /* Do nothing: Handled by wpa_supplicant_driver_cmd */
9790 return 0;
9788 } else if (os_strcasecmp(cmd, "RXFILTER-START") == 0) { 9791 } else if (os_strcasecmp(cmd, "RXFILTER-START") == 0) {
9789 return nl80211_set_wowlan_triggers(bss, 1); 9792 return nl80211_set_wowlan_triggers(bss, 1);
9790 } else if (os_strcasecmp(cmd, "RXFILTER-STOP") == 0) { 9793 } else if (os_strcasecmp(cmd, "RXFILTER-STOP") == 0) {
9791 return nl80211_set_wowlan_triggers(bss, 0); 9794 return nl80211_set_wowlan_triggers(bss, 0);
9792 } else if (os_strcasecmp(cmd, "SETBAND") == 0) {
9793 /* Do nothing: Handled by wpa_supplicant_driver_cmd */
9794 ret = 0;
9795 } else { 9795 } else {
9796 wpa_printf(MSG_ERROR, "Unsupported command: %s", cmd); 9796 wpa_printf(MSG_ERROR, "Unsupported command: %s", cmd);
9797 ret = -1; 9797 ret = -1;