aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBarak Schlosser2013-12-30 13:26:00 -0600
committerBarak Schlosser2013-12-30 13:26:00 -0600
commitb2267eaa0ceb546f849e6510a7e55d7e082f6fb4 (patch)
tree809d28e6b1e1a9fdf8ab4823279e42f2752591d9
parentf931af556d1cf7ccf1394381ca7e615cc379f8bb (diff)
downloadti-utils-b2267eaa0ceb546f849e6510a7e55d7e082f6fb4.tar.gz
ti-utils-b2267eaa0ceb546f849e6510a7e55d7e082f6fb4.tar.xz
ti-utils-b2267eaa0ceb546f849e6510a7e55d7e082f6fb4.zip
- Remove mDNS direct send to host without filtering. In case of Android usage, a matching filter should be set to allow mDNS frames to be sent to host (Android requirements).
- Fixes in BT to remove cases of - WLAN doesn't give the antenna to the BT for eSCO retransmission (which reduce the quality of an eSCO link). - WLAN took the antenna for two u seconds (while the antenna was allocated to the BT), it resulted in high percentage of CRC errors
-rwxr-xr-xhw/firmware/wl127x-fw-4-sr.binbin365796 -> 364028 bytes
-rwxr-xr-xhw/firmware/wl128x-fw-4-sr.binbin376288 -> 374324 bytes
2 files changed, 0 insertions, 0 deletions
diff --git a/hw/firmware/wl127x-fw-4-sr.bin b/hw/firmware/wl127x-fw-4-sr.bin
index 8a87ed8..eec8699 100755
--- a/hw/firmware/wl127x-fw-4-sr.bin
+++ b/hw/firmware/wl127x-fw-4-sr.bin
Binary files differ
diff --git a/hw/firmware/wl128x-fw-4-sr.bin b/hw/firmware/wl128x-fw-4-sr.bin
index 37fe06b..cc75ed8 100755
--- a/hw/firmware/wl128x-fw-4-sr.bin
+++ b/hw/firmware/wl128x-fw-4-sr.bin
Binary files differ