]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - ti-linux-kernel/ti-linux-kernel.git/shortlog
ti-linux-kernel/ti-linux-kernel.git
2019-03-25 LCPD Auto MergerMerge branch 'linux-4.14.y' of http://git.kernel.org... ti-linux-4.14.y
2019-03-23 Greg Kroah... Linux 4.14.108 v4.14.108
2019-03-23 Martin Schwidefskys390/setup: fix boot crash for machine without EDAT-1
2019-03-23 Sean ChristophersonKVM: nVMX: Ignore limit checks on VMX instructions...
2019-03-23 Sean ChristophersonKVM: nVMX: Apply addr size mask to effective address...
2019-03-23 Sean ChristophersonKVM: nVMX: Sign extend displacements of VMX instr's...
2019-03-23 Sean ChristophersonKVM: x86/mmu: Do not cache MMIO accesses while memslots...
2019-03-23 Sean ChristophersonKVM: x86/mmu: Detect MMIO generation wrap in any addres...
2019-03-23 Sean ChristophersonKVM: Call kvm_arch_memslots_updated() before updating...
2019-03-23 Gustavo A.... drm/radeon/evergreen_cs: fix missing break in switch...
2019-03-23 Steve Longerbeammedia: imx: csi: Stop upstream before disabling IDMA...
2019-03-23 Steve Longerbeammedia: imx: csi: Disable CSI immediately after last EOF
2019-03-23 Lucas A. M... media: vimc: Add vimc-streamer for stream control
2019-03-23 Sakari Ailusmedia: uvcvideo: Avoid NULL pointer dereference at...
2019-03-23 Steve Longerbeammedia: imx: prpencvf: Stop upstream before disabling...
2019-03-23 Zhang, Junrcu: Do RCU GP kthread self-wakeup from softirq and...
2019-03-23 Jarkko Sakkinentpm: Unify the send callback behaviour
2019-03-23 Jarkko Sakkinentpm/tpm_crb: Avoid unaligned reads in crb_recv()
2019-03-23 Aditya Pakkimd: Fix failed allocation of md_register_thread
2019-03-23 Adrian Hunterperf intel-pt: Fix divide by zero when TSC is not available
2019-03-23 Adrian Hunterperf intel-pt: Fix overlap calculation for padding
2019-03-23 Adrian Hunterperf auxtrace: Define auxtrace record alignment
2019-03-23 Adrian Hunterperf intel-pt: Fix CYC timestamp calculation after OVF
2019-03-23 Josh Poimboeufx86/unwind/orc: Fix ORC unwind table alignment
2019-03-23 Daniel Axtensbcache: never writeback a discard operation
2019-03-23 Viresh KumarPM / wakeup: Rework wakeup source timer cancellation
2019-03-23 Trond MyklebustNFSv4.1: Reinitialise sequence results before retransmi...
2019-03-23 Yihao Wunfsd: fix wrong check in write_v4_end_grace()
2019-03-23 NeilBrownnfsd: fix memory corruption caused by readdir
2019-03-23 Trond MyklebustNFS: Don't recoalesce on error in nfs_pageio_complete_m...
2019-03-23 Trond MyklebustNFS: Fix an I/O request leakage in nfs_do_recoalesce
2019-03-23 Trond MyklebustNFS: Fix I/O request leakages
2019-03-23 Pavel Machekcpcap-charger: generate events for userspace
2019-03-23 Mikulas Patockadm integrity: limit the rate of error messages
2019-03-23 NeilBrowndm: fix to_sector() for 32bit
2019-03-23 Dave Martinarm64: KVM: Fix architecturally invalid reset value...
2019-03-23 Will Deaconarm64: debug: Ensure debug handlers check triggering...
2019-03-23 Julien Thierryarm64: Fix HCR.TGE status for NMI contexts
2019-03-23 Gustavo A.... ARM: s3c24xx: Fix boolean expressions in osiris_dvs_notify
2019-03-23 Christophe... powerpc/traps: Fix the message printed when stack overflows
2019-03-23 Christophe... powerpc/traps: fix recoverability of machine check...
2019-03-23 Aneesh Kumar K.Vpowerpc/hugetlb: Don't do runtime allocation of 16G...
2019-03-23 Michael Ellermanpowerpc/ptrace: Simplify vr_get/set() to avoid GCC...
2019-03-23 Mark Cave-Aylandpowerpc: Fix 32-bit KVM-PR lockup and host crash with...
2019-03-23 Christophe... powerpc/83xx: Also save/restore SPRG4-7 during suspend
2019-03-23 Jordan Niethepowerpc/powernv: Make opal log only readable by root
2019-03-23 Christophe... powerpc/wii: properly disable use of BATs when requested.
2019-03-23 Christophe... powerpc/32: Clear on-stack exception marker upon except...
2019-03-23 J. Bruce Fieldssecurity/selinux: fix SECURITY_LSM_NATIVE_LABELS on...
2019-03-23 zhangyi (F)jbd2: fix compile warning when using JBUFFER_TRACE
2019-03-23 zhangyi (F)jbd2: clear dirty flag when revoking a buffer from...
2019-03-23 Jay Dolanserial: 8250_pci: Have ACCES cards that use the four...
2019-03-23 Jay Dolanserial: 8250_pci: Fix number of ports for ACCES serial...
2019-03-23 Lubomir Rintelserial: 8250_of: assume reg-shift of 2 for mrvl,mmp...
2019-03-23 Anssi Hannulaserial: uartps: Fix stuck ISR if RX disabled with non...
2019-03-23 Tvrtko Ursulindrm/i915: Relax mmap VMA check
2019-03-23 Eric Biggerscrypto: arm64/aes-neonbs - fix returning final keystrea...
2019-03-23 Sowjanya Komatinenii2c: tegra: fix maximum transfer size
2019-03-23 QiaoChongparport_pc: fix find_superio io compare code, should...
2019-03-23 Alexander Shishkinintel_th: Don't reference unassigned outputs
2019-03-23 Heikki Krogerusdevice property: Fix the length used in PROPERTY_ENTRY_...
2019-03-23 Zev Weisskernel/sysctl.c: add missing range check in do_proc_doi...
2019-03-23 Roman Penyaevmm/vmalloc: fix size check for remap_vmalloc_range_part...
2019-03-23 zhongjiangmm: hwpoison: fix thp split handing in soft_offline_in_...
2019-03-23 Dexuan Cuinfit: acpi_nfit_ctl(): Check out_obj->type in the right...
2019-03-23 Dmitry Osipenkousb: chipidea: tegra: Fix missed ci_hdrc_remove_device()
2019-03-23 Paul Cercueilclk: ingenic: Fix doc of ingenic_cgu_div_info
2019-03-23 Paul Cercueilclk: ingenic: Fix round_rate misbehaving with non-integ...
2019-03-23 Tony Lindgrenclk: clk-twl6040: Fix imprecise external abort for...
2019-03-23 Kunihiko Hayashiclk: uniphier: Fix update register for CPU-gear
2019-03-23 Jan Karaext2: Fix underflow in ext2_max_size()
2019-03-23 Vaibhav Jaincxl: Wrap iterations over afu slices inside 'afu_list_lock'
2019-03-23 Michael J.... IB/hfi1: Close race condition on user context disable...
2019-03-23 Jan Karaext4: fix crash during online resizing
2019-03-23 yangerkunext4: add mask of ext4 flags to swap
2019-03-23 Arnd Bergmanncpufreq: pxa2xx: remove incorrect __init annotation
2019-03-23 Yangtao Licpufreq: tegra124: add missing of_node_put()
2019-03-23 Masami Hiramatsux86/kprobes: Prohibit probing on optprobe template...
2019-03-23 Zenghui Yuirqchip/gic-v3-its: Avoid parsing _indirect_ twice...
2019-03-23 Lubomir Rintellibertas_tf: don't set URB_ZERO_PACKET on IN USB transfer
2019-03-23 Eric Biggerscrypto: pcbc - remove bogus memcpy()s with src == dest
2019-03-23 Filipe MananaBtrfs: fix corruption reading shared and compressed...
2019-03-23 Johannes Thumshirnbtrfs: ensure that a DUP or RAID1 block group has exact...
2019-03-23 Filipe MananaBtrfs: setup a nofs context for memory allocation at...
2019-03-23 Finn Thainm68k: Add -ffreestanding to CFLAGS
2019-03-23 Jann Hornsplice: don't merge into linked buffers
2019-03-23 Varad Gautamfs/devpts: always delete dcache dentry-s in dput()
2019-03-23 Bart Van Asschescsi: target/iscsi: Avoid iscsit_release_commands_from_...
2019-03-23 Martin K. Petersenscsi: sd: Optimal I/O size should be a multiple of...
2019-03-23 Sagar Biradarscsi: aacraid: Fix performance issue on logical drives
2019-03-23 Felipe Franciosiscsi: virtio_scsi: don't send sc payload with tmfs
2019-03-23 Halil Pasics390/virtio: handle find on invalid queue gracefully
2019-03-23 Martin Schwidefskys390/setup: fix early warning messages
2019-03-23 Stuart Menefyclocksource/drivers/exynos_mct: Clear timer interrupt...
2019-03-23 Stuart Menefyclocksource/drivers/exynos_mct: Move one-shot check...
2019-03-23 Stuart Menefyregulator: s2mpa01: Fix step values for some LDOs
2019-03-23 Mark Zhangregulator: max77620: Initialize values for DT properties
2019-03-23 Krzysztof Kozlowskiregulator: s2mps11: Fix steps for buck7, buck8 and...
2019-03-23 Andy Shevchenkospi: pxa2xx: Setup maximum supported DMA transfer length
2019-03-23 Vignesh Rspi: ti-qspi: Fix mmap read when more than one CS in use
next