ti-linux-kernel/ti-linux-kernel.git
2020-01-27 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y ti-linux-4.19.y ti2019.06 ti2019.06-rc5
2020-01-27 Murali Karicherinet: ethernet: icssg-prueth: implement f/w command...
2020-01-27 Murali Karicherinet: ethernet: icssg: introduce a generic f/w command...
2020-01-27 Murali Karicherinet: ethernet: icssg-prueth: display PHY details
2020-01-27 Murali Karicherinet: ethernet: icssg-prueth: fix uninitialized pkt...
2020-01-27 Murali Karicherinet: ethernet: icssg-prueth:: Fix argument passed to...
2020-01-23 Dan MurphyMerge tag 'v4.19.94' of git./linux/kernel/git/stable... ti2019.06-rc4
2020-01-23 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2020-01-22 Roger Quadrosnet: ethernet: ti: prueth: add multicast filtering
2020-01-21 LCPD Auto MergerMerged TI feature platform_base into ti-linux-4.19.y
2020-01-21 Peter Ujfalusidmaengine: ti: k3-udma: Workaround for RX teardown...
2020-01-21 Peter Ujfalusidmaengine: ti: k3-udma: Fix early TX completion against...
2020-01-21 Peter Ujfalusidmaengine: ti: k3-udma: Workaround for stale transfers
2020-01-21 Peter Ujfalusidmaengine: ti: k3-udma: Correct completed descriptor...
2020-01-18 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2020-01-18 Roger Quadrosnet: ethernet: ti: icssg-prueth: Add multicast filter...
2020-01-18 Vignesh Raghavendramtd: spi-nor: cadence-quadspi: Fix issue with merge...
2020-01-16 Grygorii Strashkonet: phy: dp83867: add w/a for packet errors seen with...
2020-01-15 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2020-01-15 Grygorii Strashkonet: ethernet: ti: am65-cpsw-nuss: fix vlan packets...
2020-01-15 Grygorii Strashkonet: ethernet: ti: ale: fix seeing unreg mcast packets...
2020-01-15 Vignesh Raghavendraserial: 8250: 8250_omap: Don't queue new DMA request...
2020-01-15 Kishon Vijay... ntb: ntb_hw_epf: Do not set dma_mask for NTB device...
2020-01-15 Thinh Nguyenusb: dwc3: gadget: Fix request complete check
2020-01-10 LCPD Auto MergerMerged TI feature connectivity into ti-linux-4.19.y
2020-01-09 Kishon Vijay... PCI: dwc: Use private data pointer of "struct irq_domai...
2020-01-09 Roger Quadrosusb: gadget: legacy: set max_speed to super-speed
2020-01-09 Kishon Vijay... arm64: dts: ti: k3-j721e: Fix "cdns,no-bar-match-nbits...
2020-01-09 Kishon Vijay... arm64: dts: ti: k3-j721e: Add "max-virtual-functions...
2020-01-09 Kishon Vijay... PCI: cadence: Avoid using phys_to_virt() for reading...
2020-01-09 Kishon Vijay... dt-bindings: PCI: cadence: Add dt binding to specify...
2020-01-09 Kishon Vijay... PCI: keystone: Allow AM654 PCIe Endpoint to raise MSI...
2020-01-09 Kishon Vijay... PCI: dwc: Fix dw_pcie_ep_raise_msix_irq() to get correc...
2020-01-09 Kishon Vijay... PCI: endpoint: Fix ->set_msix() to take BIR and offset...
2020-01-09 Alan MikhakPCI: endpoint: Clear BAR before freeing its space
2020-01-09 Alan MikhakPCI: endpoint: Skip odd BAR when skipping 64bit BAR
2020-01-09 Alan MikhakPCI: endpoint: Allocate enough space for fixed size BAR
2020-01-09 Alan MikhakPCI: endpoint: Set endpoint controller pointer to NULL
2020-01-09 Grygorii Strashkonet: phy: dp83867: w/a for fld detect threshold bootstr...
2020-01-09 Grygorii Strashkonet: phy: dp83867: fix hfs boot in rgmii mode
2020-01-09 Grygorii Strashkonet: phy: dp83867: move dt parsing to probe
2020-01-09 Max Uvarovnet: phy: dp83867: do not call config_init twice
2020-01-09 Max Uvarovnet: phy: dp83867: add soft reset delay
2020-01-09 Trent Piephonet: phy: dp83867: Allocate state struct in probe
2020-01-09 Bartosz Golaszewskidrivers: depend on HAS_IOMEM for devm_platform_ioremap_...
2020-01-09 Greg Kroah... Linux 4.19.94 v4.19.94
2020-01-09 Alexander Shishkinperf/x86/intel/bts: Fix the use of page_private()
2020-01-09 SeongJae Parkxen/blkback: Avoid unmapping unmapped grant pages
2020-01-09 Heiko Carstenss390/smp: fix physical to logical CPU map for SMT
2020-01-09 Zhihao Chengubifs: ubifs_tnc_start_commit: Fix OOB in layout_in_gaps
2020-01-09 Eric Dumazetnet: add annotations on hh->hh_len lockless accesses
2020-01-09 Darrick J.... xfs: periodically yield scrub threads to the scheduler
2020-01-09 Masashi Honmaath9k_htc: Discard undersized packets
2020-01-09 Masashi Honmaath9k_htc: Modify byte order for an error message
2020-01-09 Taehee Yoonet: core: limit nested device depth
2020-01-09 Eric Dumazettcp: annotate tp->rcv_nxt lockless reads
2020-01-09 David Howellsrxrpc: Fix possible NULL pointer access in ICMP handling
2020-01-09 Michael RothKVM: PPC: Book3S HV: use smp_mb() when setting/clearing...
2020-01-09 Florian Westphalselftests: rtnetlink: add addresses with fixed life...
2020-01-09 Daniel Axtenspowerpc/pseries/hvconsole: Fix stack overread via udbg
2020-01-09 Imre Deakdrm/mst: Fix MST sideband up-reply failure handling
2020-01-09 Chad Dupuisscsi: qedf: Do not retry ELS request if qedf_alloc_cmd...
2020-01-09 Jan Karabdev: Refresh bdev size for disks without partitioning
2020-01-09 Jan Karabdev: Factor out bdev revalidation into a common helper
2020-01-09 Al Virofix compat handling of FICLONERANGE, FIDEDUPERANGE...
2020-01-09 Leo Yantty: serial: msm_serial: Fix lockup for sysrq and oops
2020-01-09 Anand Moonarm64: dts: meson: odroid-c2: Disable usb_otg bus to...
2020-01-09 Geert Uytterhoevendt-bindings: clock: renesas: rcar-usb2-clock-sel: Fix...
2020-01-09 Navid Emamdoostmedia: usb: fix memory leak in af9005_identify_state
2020-01-09 Stephan Gerholdregulator: ab8500: Remove AB8505 USB regulator
2020-01-09 Colin Ian Kingmedia: flexcop-usb: ensure -EIO is returned on error...
2020-01-09 Navid EmamdoostBluetooth: Fix memory leak in hci_connect_le_scan
2020-01-09 Dan CarpenterBluetooth: delete a stray unlock
2020-01-09 Oliver NeukumBluetooth: btusb: fix PM leak in error case of setup
2020-01-09 Michael Haenerplatform/x86: pmc_atom: Add Siemens CONNECT X300 to...
2020-01-09 Omar Sandovalxfs: don't check for AG deadlock for realtime files...
2020-01-09 Yunfeng YeACPI: sysfs: Change ACPI_MASKABLE_GPE_MAX to 0x100
2020-01-09 Kai-Heng FengHID: i2c-hid: Reset ALPS touchpads on resume
2020-01-09 Scott Mayhewnfsd4: fix up replay_matches_cache()
2020-01-09 Leonard CrestezPM / devfreq: Check NULL governor in available_governor...
2020-01-09 Arnd Bergmanndrm/msm: include linux/sched/task.h
2020-01-09 Wen Yangftrace: Avoid potential division by zero in function...
2020-01-09 Catalin Marinasarm64: Revert support for execute-only user mappings
2020-01-09 chenqiwuexit: panic before exit_mm() on global init exit
2020-01-09 Takashi IwaiALSA: firewire-motu: Correct a typo in the clock proc...
2020-01-09 Colin Ian KingALSA: cs4236: fix error return comparison of an unsigne...
2020-01-09 John Johansenapparmor: fix aa_xattrs_match() may sleep while holding...
2020-01-09 Sven Schnelletracing: Fix endianness bug in histogram trigger
2020-01-09 Steven Rostedt... tracing: Have the histogram compare functions convert...
2020-01-09 Keita Suzukitracing: Avoid memory leak in process_system_preds()
2020-01-09 Prateek Soodtracing: Fix lock inversion in trace_event_enable_tgid_...
2020-01-09 Mathieu Desnoyersrseq/selftests: Fix: Namespace gettid() for compatibili...
2020-01-09 Zong Liriscv: ftrace: correct the condition logic in function...
2020-01-09 Russell Kinggpiolib: fix up emulated open drain outputs
2020-01-09 Sascha Hauerlibata: Fix retrieving of active qcs
2020-01-09 Florian Fainelliata: ahci_brcm: BCM7425 AHCI requires AHCI_HFLAG_DELAY_...
2020-01-09 Florian Fainelliata: ahci_brcm: Add missing clock management during...
2020-01-09 Florian Fainelliata: ahci_brcm: Allow optional reset controller to...
2020-01-09 Florian Fainelliata: ahci_brcm: Fix AHCI resources management
2020-01-09 Florian Fainelliata: libahci_platform: Export again ahci_platform_...
next