ti-linux-kernel/ti-linux-kernel.git
2016-08-10 Dan MurphyMerge branch 'ti-linux-4.1.y' of git.ti.com:ti-linux... ti-rt-linux-4.1.y
2016-08-09 LCPD Auto MergerMerge tag 'v4.1.30' of git./linux/kernel/git/stable...
2016-08-09 Sasha LevinLinux 4.1.30 v4.1.30
2016-08-08 Lukas Wunnerx86/quirks: Reintroduce scanning of secondary buses
2016-08-08 Lukas Wunnerx86/quirks: Apply nvidia_bugs quirk only on root bus
2016-08-08 Sasha LevinRevert "MIPS: Reserve nosave data for hibernation"
2016-08-08 Sasha LevinRevert "sparc64: Fix numa node distance initialization"
2016-08-06 Jiri Slabypps: do not crash when failed to register
2016-08-06 Andrey Ryabininradix-tree: fix radix_tree_iter_retry() for tagged...
2016-08-06 Ilya Dryomovlibceph: apply new_state before new_up_client on increm...
2016-08-06 Yan, Zhenglibceph: set 'exists' flag for newly up osd
2016-08-06 Maxim Patlasovovl: verify upper dentry in ovl_remove_and_whiteout()
2016-08-06 Dmitry Torokhovtty/vt/keyboard: fix OOB access in do_compute_shiftstate()
2016-08-06 Tejun Heolibata: LITE-ON CX1-JB256-HP needs lower max_sectors
2016-08-06 Taras Kondratiukmmc: block: fix packed command header endianness
2016-08-06 James Patrick... media: fix airspy usb probe error path
2016-08-06 Dmitry Vyukovvmlinux.lds: account for destructor sections
2016-08-06 David Rientjesmm, compaction: prevent VM_BUG_ON when terminating...
2016-08-06 Vlastimil Babkamm, compaction: simplify handling restart position...
2016-08-06 Chris Wilsondrm/i915: Update ifdeffery for mutex->owner
2016-08-06 Awais BelalALSA: hda: add AMD Stoney PCI ID with proper driver...
2016-08-06 Sasha LevinALSA: hda - fix use-after-free after module unload
2016-08-06 Alexey Dobriyanposix_cpu_timer: Exit early when process has been reaped
2016-08-06 Lukas Wunnerx86/quirks: Add early quirk to reset Apple AirPort...
2016-08-03 Dmitri Epshteinnet: mvneta: set real interrupt per packet for tx_done
2016-08-03 Takashi IwaiALSA: pcm: Free chmap at PCM free callback, too
2016-08-03 Takashi IwaiALSA: ctl: Stop notification after disconnection
2016-08-03 Hui WangALSA: hda/realtek - add new pin definition in alc225...
2016-08-03 Vivek Goyalovl: Copy up underlying inode's ->i_mode to overlay...
2016-08-03 Miklos Szerediovl: handle ATTR_KILL*
2016-08-03 Sinclair Yehdrm/ttm: Make ttm_bo_mem_compat available
2016-08-03 Cameron GutmanInput: xpad - validate USB endpoint count during probe
2016-08-03 Thomas PetazzoniARM: mvebu: fix HW I/O coherency related deadlocks
2016-08-03 Florian Westphalnetfilter: x_tables: speed up jump target validation
2016-07-30 LCPD Auto MergerMerge branch 'ti-linux-4.1.y' of git.ti.com:ti-linux...
2016-07-30 LCPD Auto MergerMerge tag 'v4.1.29' of git./linux/kernel/git/stable...
2016-07-30 Sasha LevinLinux 4.1.29 v4.1.29
2016-07-19 Steven Rostedt4.1.28 Fix bad backport of 8f182270dfec "mm/swap.c...
2016-07-19 Michael Ellermanpowerpc: Fix build break due to missing PPC_FEATURE2_HT...
2016-07-19 Jeff Mahoneyecryptfs: don't allow mmap when the lower fs doesn...
2016-07-19 Jan Beulichxen/acpi: allow xen-acpi-processor driver to load on...
2016-07-19 Jan Beulichxenbus: don't bail early from xenbus_dev_request_and_re...
2016-07-19 Jeff MahoneyRevert "ecryptfs: forbid opening files without mmap...
2016-07-19 Jan Beulichxenbus: don't BUG() on user mode induced condition
2016-07-19 David DaneyMIPS: Fix page table corruption on THP permission changes.
2016-07-19 Torsten HilbrichALSA: hda/realtek: Add Lenovo L460 to docking unit...
2016-07-19 Ursula Braunqeth: delete napi struct when removing a qeth device
2016-07-19 Colin Pitratgpio: sch: Fix Oops on module load on Asus Eee PC 1201
2016-07-19 Takashi IwaiALSA: timer: Fix negative queue usage by racy accesses
2016-07-19 Omar Sandovalblock: fix use-after-free in sys_ioprio_get()
2016-07-19 Borislav Petkovx86/amd_nb: Fix boot crash on non-AMD systems
2016-07-19 Takashi IwaiALSA: au88x0: Fix calculation in vortex_wtdma_bufshift()
2016-07-19 Brian Kingipr: Clear interrupt on croc/crocodile when running...
2016-07-19 Christophe... ALSA: echoaudio: Fix memory allocation
2016-07-19 Bob CopelandALSA: hda - fix read before array start
2016-07-14 Dan MurphyMerge branch 'ti-linux-4.1.y' of git.ti.com:ti-linux...
2016-07-14 Dan MurphyMerge branch 'v4.1-rt' of https://git./linux/kernel...
2016-07-14 Steven Rostedt... Linux 4.1.27-rt31 v4.1.27-rt31
2016-07-14 LCPD Auto MergerMerge tag 'v4.1.28' of git./linux/kernel/git/stable...
2016-07-13 Sasha LevinLinux 4.1.28 v4.1.28
2016-07-12 Sebastian Andrzej... trace: correct off by one while recording the trace...
2016-07-12 Luiz Capitulinomm: perform lru_add_drain_all() remotely
2016-07-12 Sebastian Andrzej... locallock: add local_lock_on()
2016-07-12 Sebastian Andrzej... arm: lazy preempt: correct resched condition
2016-07-12 Sebastian Andrzej... kernel/printk: Don't try to print from IRQ/NMI region
2016-07-12 Peter Zijlstrasched,preempt: Fix preempt_count manipulations
2016-07-12 Thomas Gleixnerperf/x86/intel/rapl: Make PMU lock raw
2016-07-12 Sebastian Andrzej... drivers/block/zram: fixup compile for !RT
2016-07-12 Hugh Dickinstmpfs: fix regression hang in fallocate undo
2016-07-11 Florian Westphalnetfilter: x_tables: introduce and use xt_copy_counters...
2016-07-11 Florian Westphalnetfilter: x_tables: do compat validation via translate...
2016-07-11 Florian Westphalnetfilter: x_tables: xt_compat_match_from_user doesn...
2016-07-11 Florian Westphalnetfilter: ip6_tables: simplify translate_compat_table...
2016-07-11 Florian Westphalnetfilter: ip_tables: simplify translate_compat_table...
2016-07-11 Florian Westphalnetfilter: arp_tables: simplify translate_compat_table...
2016-07-11 Florian Westphalnetfilter: x_tables: don't reject valid target size...
2016-07-11 Florian Westphalnetfilter: x_tables: validate all offsets and sizes...
2016-07-11 Florian Westphalnetfilter: x_tables: check for bogus target offset
2016-07-11 Florian Westphalnetfilter: x_tables: check standard target size too
2016-07-11 Florian Westphalnetfilter: x_tables: add compat version of xt_check_ent...
2016-07-11 Florian Westphalnetfilter: x_tables: assert minimum target size
2016-07-11 Florian Westphalnetfilter: x_tables: kill check_entry helper
2016-07-11 Florian Westphalnetfilter: x_tables: add and use xt_check_entry_offsets
2016-07-11 Florian Westphalnetfilter: x_tables: validate targets of jumps
2016-07-11 Florian Westphalnetfilter: x_tables: don't move to non-existent next...
2016-07-11 Florian Westphalnetfilter: x_tables: fix unconditional helper
2016-07-11 Florian Westphalnetfilter: x_tables: make sure e->next_offset covers...
2016-07-11 Florian Westphalnetfilter: x_tables: validate e->target_offset early
2016-07-11 Ralf BaechleMIPS: Fix 64k page support for 32 bit kernels.
2016-07-11 David S. Millersparc64: Fix return from trap window fill crashes.
2016-07-11 David S. Millersparc: Harden signal return frame checks.
2016-07-11 David S. Millersparc64: Take ctx_alloc_lock properly in hugetlb_setup().
2016-07-11 Babu Mogersparc/PCI: Fix for panic while enabling SR-IOV
2016-07-11 David S. Millersparc64: Fix sparc64_set_context stack handling.
2016-07-11 Nitin Guptasparc64: Fix numa node distance initialization
2016-07-11 David S. Millersparc64: Fix bootup regressions on some Kconfig combina...
2016-07-11 Mike Frysingersparc: Fix system call tracing register handling.
2016-07-11 Yuchung Chengtcp: record TLP and ER timer stats in v6 stats
2016-07-11 Edward Creesfc: on MC reset, clear PIO buffer linkage in TXQs
2016-07-11 Jason Wangtuntap: correctly wake up process during uninit
next