1 /**
2 * Copyright (C) ARM Limited 2010-2011. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 #include <stdlib.h>
10 #include <string.h>
11 #include <dirent.h>
12 #include "SessionData.h"
13 #include "CapturedXML.h"
14 #include "Logging.h"
15 #include "OlyUtility.h"
17 extern void handleException();
19 CapturedXML::CapturedXML() {
20 }
22 CapturedXML::~CapturedXML() {
23 }
25 const char* CapturedXML::getXML() {
26 bool perfCounters = false;
27 int x;
29 clearXmlString();
30 xmlHeader();
32 for (x=0; x<MAX_PERFORMANCE_COUNTERS; x++) {
33 if (gSessionData.mPerfCounterEnabled[x]) {
34 perfCounters = true;
35 break;
36 }
37 }
39 startElement("captured");
40 attributeInt("version", 1);
41 attributeInt("protocol", PROTOCOL_VERSION);
42 if (gSessionData.mBytes > 0) { // Send the following only after the capture is complete
43 if (time(NULL) > 1267000000) { // If the time is reasonable (after Feb 23, 2010)
44 attributeUInt("created", time(NULL)); // Valid until the year 2038
45 }
46 attributeUInt("bytes", gSessionData.mBytes);
47 }
48 startElement("target");
49 attributeString("name", gSessionData.mCoreName);
50 attributeInt("sample_rate", gSessionData.mSampleRate);
51 attributeInt("cores", gSessionData.mCores);
52 endElement("target");
53 if (perfCounters) {
54 startElement("counters");
55 for (x = 0; x < MAX_PERFORMANCE_COUNTERS; x++) {
56 if (gSessionData.mPerfCounterEnabled[x]) {
57 startElement("counter");
58 attributeString("title", gSessionData.mPerfCounterTitle[x]);
59 attributeString("name", gSessionData.mPerfCounterName[x]);
60 attributeHex8("color", gSessionData.mPerfCounterColor[x]);
61 attributeHex8("key", gSessionData.mPerfCounterKey[x]);
62 attributeString("type", gSessionData.mPerfCounterType[x]);
63 attributeHex8("event", gSessionData.mPerfCounterEvent[x]);
64 if (gSessionData.mPerfCounterPerCPU[x]) {
65 attributeBool("per_cpu", true);
66 }
67 if (strlen(gSessionData.mPerfCounterOperation[x]) > 0) {
68 attributeString("operation", gSessionData.mPerfCounterOperation[x]);
69 }
70 if (gSessionData.mPerfCounterCount[x] > 0) {
71 attributeInt("count", gSessionData.mPerfCounterCount[x]);
72 }
73 attributeString("description", gSessionData.mPerfCounterDescription[x]);
74 endElement("counter");
75 }
76 }
77 endElement("counters");
78 }
79 endElement("captured");
80 return getXmlString();
81 }
83 void CapturedXML::write(char* path) {
84 char* file = (char*)malloc(PATH_MAX);
86 // Set full path
87 snprintf(file, PATH_MAX, "%s/captured.xml", path);
89 // Write the file
90 const char* xml = getXML();
91 if (util->writeToDisk(file, xml) < 0) {
92 logg->logError(__FILE__, __LINE__, "Error writing %s\nPlease verify the path.", file);
93 handleException();
94 }
96 free(file);
97 }