1 /**
2 * Copyright (C) ARM Limited 2010-2012. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 #include <stdlib.h>
10 #include <string.h>
11 #include <dirent.h>
12 #include "SessionData.h"
13 #include "CapturedXML.h"
14 #include "Logging.h"
15 #include "OlyUtility.h"
17 extern void handleException();
19 CapturedXML::CapturedXML() {
20 }
22 CapturedXML::~CapturedXML() {
23 }
25 mxml_node_t* CapturedXML::getTree() {
26 bool perfCounters = false;
27 mxml_node_t *xml;
28 mxml_node_t *captured;
29 mxml_node_t *target;
30 mxml_node_t *counters;
31 mxml_node_t *counter;
32 int x;
34 for (x=0; x<MAX_PERFORMANCE_COUNTERS; x++) {
35 if (gSessionData->mPerfCounterEnabled[x]) {
36 perfCounters = true;
37 break;
38 }
39 }
41 xml = mxmlNewXML("1.0");
43 captured = mxmlNewElement(xml, "captured");
44 mxmlElementSetAttr(captured, "version", "1");
45 mxmlElementSetAttrf(captured, "protocol", "%d", PROTOCOL_VERSION);
46 if (gSessionData->mBytes > 0) { // Send the following only after the capture is complete
47 if (time(NULL) > 1267000000) { // If the time is reasonable (after Feb 23, 2010)
48 mxmlElementSetAttrf(captured, "created", "%lu", time(NULL)); // Valid until the year 2038
49 }
50 mxmlElementSetAttrf(captured, "bytes", "%d", gSessionData->mBytes);
51 }
53 target = mxmlNewElement(captured, "target");
54 mxmlElementSetAttr(target, "name", gSessionData->mCoreName);
55 mxmlElementSetAttrf(target, "sample_rate", "%d", gSessionData->mSampleRate);
56 mxmlElementSetAttrf(target, "cores", "%d", gSessionData->mCores);
58 if (perfCounters) {
59 counters = mxmlNewElement(captured, "counters");
60 for (x = 0; x < MAX_PERFORMANCE_COUNTERS; x++) {
61 if (gSessionData->mPerfCounterEnabled[x]) {
62 counter = mxmlNewElement(counters, "counter");
63 mxmlElementSetAttr(counter, "title", gSessionData->mPerfCounterTitle[x]);
64 mxmlElementSetAttr(counter, "name", gSessionData->mPerfCounterName[x]);
65 mxmlElementSetAttrf(counter, "color", "0x%08x", gSessionData->mPerfCounterColor[x]);
66 mxmlElementSetAttrf(counter, "key", "0x%08x", gSessionData->mPerfCounterKey[x]);
67 mxmlElementSetAttr(counter, "type", gSessionData->mPerfCounterType[x]);
68 mxmlElementSetAttrf(counter, "event", "0x%08x", gSessionData->mPerfCounterEvent[x]);
69 if (gSessionData->mPerfCounterPerCPU[x]) {
70 mxmlElementSetAttr(counter, "per_cpu", "yes");
71 }
72 if (strlen(gSessionData->mPerfCounterOperation[x]) > 0) {
73 mxmlElementSetAttr(counter, "operation", gSessionData->mPerfCounterOperation[x]);
74 }
75 if (gSessionData->mPerfCounterCount[x] > 0) {
76 mxmlElementSetAttrf(counter, "count", "%d", gSessionData->mPerfCounterCount[x]);
77 }
78 if (gSessionData->mPerfCounterLevel[x]) {
79 mxmlElementSetAttr(counter, "level", "yes");
80 }
81 if (strlen(gSessionData->mPerfCounterAlias[x]) > 0) {
82 mxmlElementSetAttr(counter, "alias", gSessionData->mPerfCounterAlias[x]);
83 }
84 if (strlen(gSessionData->mPerfCounterDisplay[x]) > 0) {
85 mxmlElementSetAttr(counter, "display", gSessionData->mPerfCounterDisplay[x]);
86 }
87 if (strlen(gSessionData->mPerfCounterUnits[x]) > 0) {
88 mxmlElementSetAttr(counter, "units", gSessionData->mPerfCounterUnits[x]);
89 }
90 if (gSessionData->mPerfCounterAverageSelection[x]) {
91 mxmlElementSetAttr(counter, "average_selection", "yes");
92 }
93 mxmlElementSetAttr(counter, "description", gSessionData->mPerfCounterDescription[x]);
94 }
95 }
96 }
98 return xml;
99 }
101 char* CapturedXML::getXML() {
102 char* xml_string;
103 mxml_node_t *xml = getTree();
104 xml_string = mxmlSaveAllocString(xml, mxmlWhitespaceCB);
105 mxmlDelete(xml);
106 return xml_string;
107 }
109 void CapturedXML::write(char* path) {
110 char *file = (char*)malloc(PATH_MAX);
112 // Set full path
113 snprintf(file, PATH_MAX, "%s/captured.xml", path);
115 char* xml = getXML();
116 if (util->writeToDisk(file, xml) < 0) {
117 logg->logError(__FILE__, __LINE__, "Error writing %s\nPlease verify the path.", file);
118 handleException();
119 }
121 free(xml);
122 free(file);
123 }