1 /**
2 * Copyright (C) ARM Limited 2010-2012. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 #ifndef __LOCAL_CAPTURE_H__
10 #define __LOCAL_CAPTURE_H__
12 #include "SessionXML.h"
14 class LocalCapture {
15 public:
16 LocalCapture();
17 ~LocalCapture();
18 void write(char* string);
19 void copyImages(ImageLinkList* ptr);
20 void createAPCDirectory(char* target_path, char* name);
21 private:
22 char* createUniqueDirectory(const char* path, const char* ending, char* title);
23 void replaceAll(char* target, const char* find, const char* replace, unsigned int size);
24 int removeDirAndAllContents(char* path);
25 };
27 #endif //__LOCAL_CAPTURE_H__