1 /**
2 * Copyright (C) ARM Limited 2010-2014. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 #ifndef __LOGGING_H__
10 #define __LOGGING_H__
12 #include <pthread.h>
14 #define DRIVER_ERROR "\n Driver issue:\n >> gator.ko must be built against the current kernel version & configuration\n >> gator.ko should be co-located with gatord in the same directory\n >> OR insmod gator.ko prior to launching gatord"
16 class Logging {
17 public:
18 Logging(bool debug);
19 ~Logging();
20 void logError(const char* file, int line, const char* fmt, ...);
21 void logMessage(const char* fmt, ...);
22 char* getLastError() {return mErrBuf;}
23 char* getLastMessage() {return mLogBuf;}
25 private:
26 char mErrBuf[4096]; // Arbitrarily large buffer to hold a string
27 char mLogBuf[4096]; // Arbitrarily large buffer to hold a string
28 bool mDebug;
29 pthread_mutex_t mLoggingMutex;
30 };
32 extern Logging* logg;
34 extern void handleException() __attribute__ ((noreturn));
36 #endif //__LOGGING_H__