1 /**
2 * Copyright (C) ARM Limited 2010-2013. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 #include "OlySocket.h"
11 #include <stdio.h>
12 #ifdef WIN32
13 #include <Winsock2.h>
14 #else
15 #include <netinet/in.h>
16 #include <sys/socket.h>
17 #include <unistd.h>
18 #include <netdb.h>
19 #endif
21 #include "Logging.h"
23 #ifdef WIN32
24 #define CLOSE_SOCKET(x) closesocket(x)
25 #define SHUTDOWN_RX_TX SD_BOTH
26 #define snprintf _snprintf
27 #else
28 #define CLOSE_SOCKET(x) close(x)
29 #define SHUTDOWN_RX_TX SHUT_RDWR
30 #endif
32 OlySocket::OlySocket(int port, bool multiple) {
33 #ifdef WIN32
34 WSADATA wsaData;
35 if (WSAStartup(0x0202, &wsaData) != 0) {
36 logg->logError(__FILE__, __LINE__, "Windows socket initialization failed");
37 handleException();
38 }
39 #endif
41 if (multiple) {
42 createServerSocket(port);
43 } else {
44 createSingleServerConnection(port);
45 }
46 }
48 OlySocket::OlySocket(int port, char* host) {
49 mFDServer = 0;
50 createClientSocket(host, port);
51 }
53 OlySocket::~OlySocket() {
54 if (mSocketID > 0) {
55 CLOSE_SOCKET(mSocketID);
56 }
57 }
59 void OlySocket::shutdownConnection() {
60 // Shutdown is primarily used to unblock other threads that are blocking on send/receive functions
61 shutdown(mSocketID, SHUTDOWN_RX_TX);
62 }
64 void OlySocket::closeSocket() {
65 // Used for closing an accepted socket but keeping the server socket active
66 if (mSocketID > 0) {
67 CLOSE_SOCKET(mSocketID);
68 mSocketID = -1;
69 }
70 }
72 void OlySocket::closeServerSocket() {
73 if (CLOSE_SOCKET(mFDServer) != 0) {
74 logg->logError(__FILE__, __LINE__, "Failed to close server socket.");
75 handleException();
76 }
77 mFDServer = 0;
78 }
80 void OlySocket::createClientSocket(char* hostname, int portno) {
81 #ifdef WIN32
82 // TODO: Implement for Windows
83 #else
84 char buf[32];
85 struct addrinfo hints, *res, *res0;
87 snprintf(buf, sizeof(buf), "%d", portno);
88 mSocketID = -1;
89 memset((void*)&hints, 0, sizeof(hints));
90 hints.ai_family = PF_UNSPEC;
91 hints.ai_socktype = SOCK_STREAM;
93 if (getaddrinfo(hostname, buf, &hints, &res0)) {
94 logg->logError(__FILE__, __LINE__, "Client socket failed to get address info for %s", hostname);
95 handleException();
96 }
97 for (res=res0; res!=NULL; res = res->ai_next) {
98 if ( res->ai_family != PF_INET || res->ai_socktype != SOCK_STREAM ) {
99 continue;
100 }
101 mSocketID = socket(res->ai_family, res->ai_socktype, res->ai_protocol);
102 if (mSocketID < 0) {
103 continue;
104 }
105 if (connect(mSocketID, res->ai_addr, res->ai_addrlen) < 0) {
106 close(mSocketID);
107 mSocketID = -1;
108 }
109 if (mSocketID > 0) {
110 break;
111 }
112 }
113 freeaddrinfo(res0);
114 if (mSocketID <= 0) {
115 logg->logError(__FILE__, __LINE__, "Could not connect to client socket. Ensure ARM Streamline is running.");
116 handleException();
117 }
118 #endif
119 }
121 void OlySocket::createSingleServerConnection(int port) {
122 createServerSocket(port);
124 mSocketID = acceptConnection();
125 closeServerSocket();
126 }
128 void OlySocket::createServerSocket(int port) {
129 // Create socket
130 mFDServer = socket(PF_INET, SOCK_STREAM, IPPROTO_TCP);
131 if (mFDServer < 0) {
132 logg->logError(__FILE__, __LINE__, "Error creating server socket");
133 handleException();
134 }
136 // Enable address reuse, another solution would be to create the server socket once and only close it when the object exits
137 int on = 1;
138 if (setsockopt(mFDServer, SOL_SOCKET, SO_REUSEADDR, (const char*)&on, sizeof(on)) != 0) {
139 logg->logError(__FILE__, __LINE__, "Setting server socket options failed");
140 handleException();
141 }
143 // Create sockaddr_in structure, ensuring non-populated fields are zero
144 struct sockaddr_in sockaddr;
145 memset((void*)&sockaddr, 0, sizeof(struct sockaddr_in));
146 sockaddr.sin_family = AF_INET;
147 sockaddr.sin_port = htons(port);
148 sockaddr.sin_addr.s_addr = INADDR_ANY;
150 // Bind the socket to an address
151 if (bind(mFDServer, (const struct sockaddr*)&sockaddr, sizeof(sockaddr)) < 0) {
152 logg->logError(__FILE__, __LINE__, "Binding of server socket failed.\nIs an instance already running?");
153 handleException();
154 }
156 // Listen for connections on this socket
157 if (listen(mFDServer, 1) < 0) {
158 logg->logError(__FILE__, __LINE__, "Listening of server socket failed");
159 handleException();
160 }
161 }
163 // mSocketID is always set to the most recently accepted connection
164 // The user of this class should maintain the different socket connections, e.g. by forking the process
165 int OlySocket::acceptConnection() {
166 if (mFDServer <= 0) {
167 logg->logError(__FILE__, __LINE__, "Attempting multiple connections on a single connection server socket or attempting to accept on a client socket");
168 handleException();
169 }
171 // Accept a connection, note that this call blocks until a client connects
172 mSocketID = accept(mFDServer, NULL, NULL);
173 if (mSocketID < 0) {
174 logg->logError(__FILE__, __LINE__, "Socket acceptance failed");
175 handleException();
176 }
177 return mSocketID;
178 }
180 void OlySocket::send(char* buffer, int size) {
181 if (size <= 0 || buffer == NULL) {
182 return;
183 }
185 while (size > 0) {
186 int n = ::send(mSocketID, buffer, size, 0);
187 if (n < 0) {
188 logg->logError(__FILE__, __LINE__, "Socket send error");
189 handleException();
190 }
191 size -= n;
192 buffer += n;
193 }
194 }
196 // Returns the number of bytes received
197 int OlySocket::receive(char* buffer, int size) {
198 if (size <= 0 || buffer == NULL) {
199 return 0;
200 }
202 int bytes = recv(mSocketID, buffer, size, 0);
203 if (bytes < 0) {
204 logg->logError(__FILE__, __LINE__, "Socket receive error");
205 handleException();
206 } else if (bytes == 0) {
207 logg->logMessage("Socket disconnected");
208 return -1;
209 }
210 return bytes;
211 }
213 // Receive exactly size bytes of data. Note, this function will block until all bytes are received
214 int OlySocket::receiveNBytes(char* buffer, int size) {
215 int bytes = 0;
216 while (size > 0 && buffer != NULL) {
217 bytes = recv(mSocketID, buffer, size, 0);
218 if (bytes < 0) {
219 logg->logError(__FILE__, __LINE__, "Socket receive error");
220 handleException();
221 } else if (bytes == 0) {
222 logg->logMessage("Socket disconnected");
223 return -1;
224 }
225 buffer += bytes;
226 size -= bytes;
227 }
228 return bytes;
229 }
231 // Receive data until a carriage return, line feed, or null is encountered, or the buffer fills
232 int OlySocket::receiveString(char* buffer, int size) {
233 int bytes_received = 0;
234 bool found = false;
236 if (buffer == 0) {
237 return 0;
238 }
240 while (!found && bytes_received < size) {
241 // Receive a single character
242 int bytes = recv(mSocketID, &buffer[bytes_received], 1, 0);
243 if (bytes < 0) {
244 logg->logError(__FILE__, __LINE__, "Socket receive error");
245 handleException();
246 } else if (bytes == 0) {
247 logg->logMessage("Socket disconnected");
248 return -1;
249 }
251 // Replace carriage returns and line feeds with zero
252 if (buffer[bytes_received] == '\n' || buffer[bytes_received] == '\r' || buffer[bytes_received] == '\0') {
253 buffer[bytes_received] = '\0';
254 found = true;
255 }
257 bytes_received++;
258 }
260 return bytes_received;
261 }