1 /**
2 * Copyright (C) ARM Limited 2010-2012. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 #include <stdio.h>
10 #ifdef WIN32
11 #include <Winsock2.h>
12 #else
13 #include <netinet/in.h>
14 #include <sys/socket.h>
15 #include <unistd.h>
16 #include <netdb.h>
17 #endif
18 #include "OlySocket.h"
19 #include "Logging.h"
21 #ifdef WIN32
22 #define CLOSE_SOCKET(x) closesocket(x)
23 #define SHUTDOWN_RX_TX SD_BOTH
24 #define snprintf _snprintf
25 #else
26 #define CLOSE_SOCKET(x) close(x)
27 #define SHUTDOWN_RX_TX SHUT_RDWR
28 #endif
30 extern void handleException();
32 OlySocket::OlySocket(int port, bool multiple) {
33 #ifdef WIN32
34 WSADATA wsaData;
35 if (WSAStartup(0x0202, &wsaData) != 0) {
36 logg->logError(__FILE__, __LINE__, "Windows socket initialization failed");
37 handleException();
38 }
39 #endif
41 if (multiple) {
42 createServerSocket(port);
43 } else {
44 createSingleServerConnection(port);
45 }
46 }
48 OlySocket::OlySocket(int port, char* host) {
49 fdServer = 0;
50 createClientSocket(host, port);
51 }
53 OlySocket::~OlySocket() {
54 if (mSocketID > 0) {
55 CLOSE_SOCKET(mSocketID);
56 }
57 }
59 void OlySocket::shutdownConnection() {
60 // Shutdown is primarily used to unblock other threads that are blocking on send/receive functions
61 shutdown(mSocketID, SHUTDOWN_RX_TX);
62 }
64 void OlySocket::closeSocket() {
65 // Used for closing an accepted socket but keeping the server socket active
66 if (mSocketID > 0) {
67 CLOSE_SOCKET(mSocketID);
68 mSocketID = -1;
69 }
70 }
72 void OlySocket::closeServerSocket() {
73 if (CLOSE_SOCKET(fdServer) != 0) {
74 logg->logError(__FILE__, __LINE__, "Failed to close server socket.");
75 handleException();
76 }
77 fdServer = 0;
78 }
80 void OlySocket::createClientSocket(char* hostname, int portno) {
81 #ifdef WIN32
82 // TODO: Implement for Windows
83 #else
84 char buf[32];
85 struct addrinfo hints, *res, *res0;
87 snprintf(buf, sizeof(buf), "%d", portno);
88 mSocketID = -1;
89 memset((void*)&hints, 0, sizeof(hints));
90 hints.ai_family = PF_UNSPEC;
91 hints.ai_socktype = SOCK_STREAM;
93 if (getaddrinfo(hostname, buf, &hints, &res0)) {
94 logg->logError(__FILE__, __LINE__, "Client socket failed to get address info for %s", hostname);
95 handleException();
96 }
97 for (res=res0; res!=NULL; res = res->ai_next) {
98 if ( res->ai_family != PF_INET || res->ai_socktype != SOCK_STREAM )
99 continue;
100 mSocketID = socket(res->ai_family, res->ai_socktype, res->ai_protocol);
101 if (mSocketID < 0) {
102 continue;
103 }
104 if (connect(mSocketID, res->ai_addr, res->ai_addrlen) < 0) {
105 close(mSocketID);
106 mSocketID = -1;
107 }
108 if (mSocketID > 0) break;
109 }
110 freeaddrinfo(res0);
111 if (mSocketID <= 0) {
112 logg->logError(__FILE__, __LINE__, "Could not connect to client socket. Ensure ARM Streamline is running.");
113 handleException();
114 }
115 #endif
116 }
118 void OlySocket::createSingleServerConnection(int port) {
119 createServerSocket(port);
121 mSocketID = acceptConnection();
122 closeServerSocket();
123 }
125 void OlySocket::createServerSocket(int port) {
126 // Create socket
127 fdServer = socket(PF_INET, SOCK_STREAM, IPPROTO_TCP);
128 if (fdServer < 0) {
129 logg->logError(__FILE__, __LINE__, "Error creating server socket");
130 handleException();
131 }
133 // Enable address reuse, another solution would be to create the server socket once and only close it when the object exits
134 int on = 1;
135 if (setsockopt(fdServer, SOL_SOCKET, SO_REUSEADDR, (const char *)&on, sizeof(on)) != 0) {
136 logg->logError(__FILE__, __LINE__, "Setting server socket options failed");
137 handleException();
138 }
140 // Create sockaddr_in structure, ensuring non-populated fields are zero
141 struct sockaddr_in sockaddr;
142 memset((void*)&sockaddr, 0, sizeof(struct sockaddr_in));
143 sockaddr.sin_family = AF_INET;
144 sockaddr.sin_port = htons(port);
145 sockaddr.sin_addr.s_addr = INADDR_ANY;
147 // Bind the socket to an address
148 if (bind(fdServer, (const struct sockaddr*)&sockaddr, sizeof(sockaddr)) < 0) {
149 logg->logError(__FILE__, __LINE__, "Binding of server socket failed.\nIs an instance already running?");
150 handleException();
151 }
153 // Listen for connections on this socket
154 if (listen(fdServer, 1) < 0) {
155 logg->logError(__FILE__, __LINE__, "Listening of server socket failed");
156 handleException();
157 }
158 }
160 // mSocketID is always set to the most recently accepted connection
161 // The user of this class should maintain the different socket connections, e.g. by forking the process
162 int OlySocket::acceptConnection() {
163 if (fdServer <= 0) {
164 logg->logError(__FILE__, __LINE__, "Attempting multiple connections on a single connection server socket or attempting to accept on a client socket");
165 handleException();
166 }
168 // Accept a connection, note that this call blocks until a client connects
169 mSocketID = accept(fdServer, NULL, NULL);
170 if (mSocketID < 0) {
171 logg->logError(__FILE__, __LINE__, "Socket acceptance failed");
172 handleException();
173 }
174 return mSocketID;
175 }
177 void OlySocket::send(char* buffer, int size) {
178 if (size <= 0 || buffer == NULL) {
179 return;
180 }
182 while (size > 0) {
183 int n = ::send(mSocketID, buffer, size, 0);
184 if (n < 0) {
185 logg->logError(__FILE__, __LINE__, "Socket send error");
186 handleException();
187 }
188 size -= n;
189 buffer += n;
190 }
191 }
193 // Returns the number of bytes received
194 int OlySocket::receive(char* buffer, int size) {
195 if (size <= 0 || buffer == NULL) {
196 return 0;
197 }
199 int bytes = recv(mSocketID, buffer, size, 0);
200 if (bytes < 0) {
201 logg->logError(__FILE__, __LINE__, "Socket receive error");
202 handleException();
203 } else if (bytes == 0) {
204 logg->logMessage("Socket disconnected");
205 return -1;
206 }
207 return bytes;
208 }
210 // Receive exactly size bytes of data. Note, this function will block until all bytes are received
211 int OlySocket::receiveNBytes(char* buffer, int size) {
212 int bytes = 0;
213 while (size > 0 && buffer != NULL) {
214 bytes = recv(mSocketID, buffer, size, 0);
215 if (bytes < 0) {
216 logg->logError(__FILE__, __LINE__, "Socket receive error");
217 handleException();
218 } else if (bytes == 0) {
219 logg->logMessage("Socket disconnected");
220 return -1;
221 }
222 buffer += bytes;
223 size -= bytes;
224 }
225 return bytes;
226 }
228 // Receive data until a carriage return, line feed, or null is encountered, or the buffer fills
229 int OlySocket::receiveString(char* buffer, int size) {
230 int bytes_received = 0;
231 bool found = false;
233 if (buffer == 0)
234 return 0;
236 while (!found && bytes_received < size) {
237 // Receive a single character
238 int bytes = recv(mSocketID, &buffer[bytes_received], 1, 0);
239 if (bytes < 0) {
240 logg->logError(__FILE__, __LINE__, "Socket receive error");
241 handleException();
242 } else if (bytes == 0) {
243 logg->logMessage("Socket disconnected");
244 return -1;
245 }
247 // Replace carriage returns and line feeds with zero
248 if (buffer[bytes_received] == '\n' || buffer[bytes_received] == '\r' || buffer[bytes_received] == '\0') {
249 buffer[bytes_received] = '\0';
250 found = true;
251 }
253 bytes_received++;
254 }
256 return bytes_received;
257 }