1 /**
2 * Copyright (C) ARM Limited 2010-2011. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 #ifndef __STREAMLINE_SETUP_H__
10 #define __STREAMLINE_SETUP_H__
12 #include "OlySocket.h"
14 // Commands from Streamline
15 enum {
16 COMMAND_REQUEST_XML = 0,
17 COMMAND_DELIVER_XML = 1,
18 COMMAND_APC_START = 2,
19 COMMAND_APC_STOP = 3,
20 COMMAND_DISCONNECT = 4,
21 COMMAND_PING = 5
22 };
24 class StreamlineSetup {
25 public:
26 StreamlineSetup(OlySocket *socket);
27 ~StreamlineSetup();
28 private:
29 int numConnections;
30 OlySocket* socket;
31 char* mSessionXML;
33 char* readCommand(int*);
34 void handleRequest(char* xml);
35 void handleDeliver(char* xml);
36 void sendData(const char* data, int length, int type);
37 void sendString(const char* string, int type) {sendData(string, strlen(string), type);}
38 void sendProtocol();
39 void sendEvents();
40 void sendConfiguration();
41 void sendDefaults();
42 void sendCounters();
43 void writeConfiguration(char* xml);
44 };
46 #endif //__STREAMLINE_SETUP_H__