1 <counter_set name="ARM_ARM11_cntX">\r
2 <counter name="ARM_ARM11_cnt0"/>\r
3 <counter name="ARM_ARM11_cnt1"/>\r
4 <counter name="ARM_ARM11_cnt2"/>\r
5 </counter_set>\r
6 <category name="ARM11" counter_set="ARM_ARM11_cntX" per_cpu="yes">\r
7 <event counter="ARM_ARM11_ccnt" title="Clock" name="Cycles" alias="ClockCycles" display="hertz" units="Hz" average_selection="yes" description="The number of core clock cycles"/>\r
8 <event event="0x00" title="Cache" name="Inst miss" description="Instruction cache miss to a cacheable location, which requires a fetch from external memory"/>\r
9 <event event="0x01" title="Pipeline" name="Instruction stall" description="Stall because instruction buffer cannot deliver an instruction"/>\r
10 <event event="0x02" title="Pipeline" name="Data stall" description="Stall because of a data dependency"/>\r
11 <event event="0x03" title="Cache" name="Inst micro TLB miss" description="Instruction MicroTLB miss (unused on ARM1156)"/>\r
12 <event event="0x04" title="Cache" name="Data micro TLB miss" description="Data MicroTLB miss (unused on ARM1156)"/>\r
13 <event event="0x05" title="Branch" name="Instruction executed" description="Branch instruction executed, branch might or might not have changed program flow"/>\r
14 <event event="0x06" title="Branch" name="Mispredicted" alias="BranchMispredicted" description="Branch mis-predicted"/>\r
15 <event event="0x07" title="Instruction" name="Executed" alias="InstructionsExecuted" description="Instructions executed"/>\r
16 <event event="0x09" title="Cache" name="Data access" description="Data cache access, not including Cache operations"/>\r
17 <event event="0x0a" title="Cache" name="Data all access" description="Data cache access, not including Cache Operations regardless of whether or not the location is cacheable"/>\r
18 <event event="0x0b" title="Cache" name="Data miss" alias="L1Miss" description="Data cache miss, not including Cache Operations"/>\r
19 <event event="0x0c" title="Cache" name="Write-back" description="Data cache write-back"/>\r
20 <event event="0x0d" title="Program Counter" name="SW change" description="Software changed the PC"/>\r
21 <event event="0x0f" title="Cache " name="TLB miss" description="Main TLB miss (unused on ARM1156)"/>\r
22 <event event="0x10" title="External" name="Access" description="Explicit external data or peripheral access"/>\r
23 <event event="0x11" title="Cache" name="Data miss" description="Stall because of Load Store Unit request queue being full"/>\r
24 <event event="0x12" title="Write Buffer" name="Drains" description="The number of times the Write Buffer was drained because of a Data Synchronization Barrier command or Strongly Ordered operation"/>\r
25 <event event="0x13" title="Disable Interrupts" name="FIQ" description="The number of cycles which FIQ interrupts are disabled (ARM1156 only)"/>\r
26 <event event="0x14" title="Disable Interrupts" name="IRQ" description="The number of cycles which IRQ interrupts are disabled (ARM1156 only)"/>\r
27 <event event="0x20" title="ETM" name="ETMEXTOUT[0]" description="ETMEXTOUT[0] signal was asserted for a cycle"/>\r
28 <event event="0x21" title="ETM" name="ETMEXTOUT[1]" description="ETMEXTOUT[1] signal was asserted for a cycle"/>\r
29 <event event="0x22" title="ETM" name="ETMEXTOUT[0,1]" description="ETMEXTOUT[0] or ETMEXTOUT[1] was asserted"/>\r
30 <event event="0x23" title="Procedure" name="Calls" description="Procedure call instruction executed"/>\r
31 <event event="0x24" title="Procedure" name="Returns" description="Procedure return instruction executed"/>\r
32 <event event="0x25" title="Procedure" name="Return and predicted" description="Procedure return instruction executed and return address predicted"/>\r
33 <event event="0x26" title="Procedure" name="Return and mispredicted" description="Procedure return instruction executed and return address predicted incorrectly"/>\r
34 <event event="0x30" title="Cache" name="Inst tag or parity error" description="Instruction cache Tag or Valid RAM parity error (ARM1156 only)"/>\r
35 <event event="0x31" title="Cache" name="Inst parity error" description="Instruction cache RAM parity error (ARM1156 only)"/>\r
36 <event event="0x32" title="Cache" name="Data tag or parity error" description="Data cache Tag or Valid RAM parity error (ARM1156 only)"/>\r
37 <event event="0x33" title="Cache" name="Data parity error" description="Data cache RAM parity error (ARM1156 only)"/>\r
38 <event event="0x34" title="ITCM" name="Error" description="ITCM error (ARM1156 only)"/>\r
39 <event event="0x35" title="DTCM" name="Error" description="DTCM error (ARM1156 only)"/>\r
40 <event event="0x36" title="Procedure" name="Return address pop" description="Procedure return address popped off the return stack (ARM1156 only)"/>\r
41 <event event="0x37" title="Procedure" name="Return address misprediction" description="Procedure return address popped off the return stack has been incorrectly predicted by the PFU (ARM1156 only)"/>\r
42 <event event="0x38" title="Cache" name="Data dirty parity error" description="Data cache Dirty RAM parity error (ARM1156 only)"/>\r
43 </category>\r