1 <counter_set name="cci-400_cnt" count="4"/>
2 <category name="CCI-400" counter_set="cci-400_cnt" per_cpu="no" supports_event_based_sampling="yes">
3 <event counter="cci-400_ccnt" event="0xff" title="CCI-400 Clock" name="Cycles" display="hertz" units="Hz" average_selection="yes" description="The number of core clock cycles"/>
5 <option_set name="Slave">
6 <option event_delta="0x00" name="S0" description="Slave interface 0"/>
7 <option event_delta="0x20" name="S1" description="Slave interface 1"/>
8 <option event_delta="0x40" name="S2" description="Slave interface 2"/>
9 <option event_delta="0x60" name="S3" description="Slave interface 3"/>
10 <option event_delta="0x80" name="S4" description="Slave interface 4"/>
11 </option_set>
13 <event event="0x00" option_set="Slave" title="CCI-400" name="Read: any" description="Read request handshake: any"/>
14 <event event="0x01" option_set="Slave" title="CCI-400" name="Read: transaction" description="Read request handshake: device transaction"/>
15 <event event="0x02" option_set="Slave" title="CCI-400" name="Read: normal" description="Read request handshake: normal, non-shareable or system-shareable, but not barrier or cache maintenance operation"/>
16 <event event="0x03" option_set="Slave" title="CCI-400" name="Read: shareable" description="Read request handshake: inner- or outer-shareable, but not barrier, DVM message or cache maintenance operation"/>
17 <event event="0x04" option_set="Slave" title="CCI-400" name="Read: cache" description="Read request handshake: cache maintenance operation, CleanInvalid, CleanShared, MakeInvalid"/>
18 <event event="0x05" option_set="Slave" title="CCI-400" name="Read: memory barrier" description="Read request handshake: memory barrier"/>
19 <event event="0x06" option_set="Slave" title="CCI-400" name="Read: sync barrier" description="Read request handshake: synchronization barrier"/>
20 <event event="0x07" option_set="Slave" title="CCI-400" name="Read: DVM message, no sync" description="Read request handshake: DVM message, no synchronization"/>
21 <event event="0x08" option_set="Slave" title="CCI-400" name="Read: DVM message, sync" description="Read request handshake: DVM message, synchronization"/>
22 <event event="0x09" option_set="Slave" title="CCI-400" name="Read: stall" description="Read request stall cycle because the transaction tracker is full. Increase SIx_R_MAX to avoid this stall"/>
23 <event event="0x0a" option_set="Slave" title="CCI-400" name="Read data last handshake" description="Read data last handshake: data returned from the snoop instead of from downstream"/>
24 <event event="0x0b" option_set="Slave" title="CCI-400" name="Read data stall cycle" description="Read data stall cycle: RVALIDS is HIGH, RREADYS is LOW"/>
25 <event event="0x0c" option_set="Slave" title="CCI-400" name="Write: any" description="Write request handshake: any"/>
26 <event event="0x0d" option_set="Slave" title="CCI-400" name="Write: transaction" description="Write request handshake: device transaction"/>
27 <event event="0x0e" option_set="Slave" title="CCI-400" name="Write: normal" description="Write request handshake: normal, non-shareable, or system-shareable, but not barrier"/>
28 <event event="0x0f" option_set="Slave" title="CCI-400" name="Write: shareable" description="Write request handshake: inner- or outer-shareable, WriteBack or WriteClean"/>
29 <event event="0x10" option_set="Slave" title="CCI-400" name="Write: WriteUnique" description="Write request handshake: WriteUnique"/>
30 <event event="0x11" option_set="Slave" title="CCI-400" name="Write: WriteLineUnique" description="Write request handshake: WriteLineUnique"/>
31 <event event="0x12" option_set="Slave" title="CCI-400" name="Write: Evict" description="Write request handshake: Evict"/>
32 <event event="0x13" option_set="Slave" title="CCI-400" name="Write stall: tracker full" description="Write request stall cycle because the transaction tracker is full. Increase SIx_W_MAX to avoid this stall"/>
34 <option_set name="Master">
35 <option event_delta="0xa0" name="M0" description="Master interface 0"/>
36 <option event_delta="0xc0" name="M1" description="Master interface 1"/>
37 <option event_delta="0xe0" name="M2" description="Master interface 2"/>
38 </option_set>
40 <event event="0x14" option_set="Master" title="CCI-400" name="Retry fetch" description="RETRY of speculative fetch transaction"/>
41 <event event="0x15" option_set="Master" title="CCI-400" name="Read stall: address hazard" description="Read request stall cycle because of an address hazard"/>
42 <event event="0x16" option_set="Master" title="CCI-400" name="Read stall: ID hazard" description="Read request stall cycle because of an ID hazard"/>
43 <event event="0x17" option_set="Master" title="CCI-400" name="Read stall: tracker full" description="Read request stall cycle because the transaction tracker is full. Increase MIx_R_MAX to avoid this stall. See the CoreLink CCI-400 Cache Coherent Interconnect Integration Manual"/>
44 <event event="0x18" option_set="Master" title="CCI-400" name="Read stall: barrier hazard" description="Read request stall cycle because of a barrier hazard"/>
45 <event event="0x19" option_set="Master" title="CCI-400" name="Write stall: barrier hazard" description="Write request stall cycle because of a barrier hazard"/>
46 <event event="0x1a" option_set="Master" title="CCI-400" name="Write stall: tracker full" description="Write request stall cycle because the transaction tracker is full. Increase MIx_W_MAX to avoid this stall. See the CoreLink CCI-400 Cache Coherent Interconnect Integration Manual"/>
47 </category>