db9f180ca1005d6866bee92d3812021e9718d3aa
1 <counter_set name="ARM_Cortex-A7_cntX">\r
2 <counter name="ARM_Cortex-A7_cnt0"/>\r
3 <counter name="ARM_Cortex-A7_cnt1"/>\r
4 <counter name="ARM_Cortex-A7_cnt2"/>\r
5 <counter name="ARM_Cortex-A7_cnt3"/>\r
6 </counter_set>\r
7 <category name="Cortex-A7" counter_set="ARM_Cortex-A7_cntX" per_cpu="yes" event_based_sampling="yes">\r
8 <event counter="ARM_Cortex-A7_ccnt" title="Clock" name="Cycles" description="The number of core clock cycles"/>\r
9 <event event="0x00" title="Software" name="Increment" description="Software increment architecturally executed"/>\r
10 <event event="0x01" title="Cache" name="Instruction refill" description="Instruction fetch that causes a refill of at least the level of instruction or unified cache closest to the processor"/>\r
11 <event event="0x02" title="Cache" name="Inst TLB refill" description="Instruction fetch that causes a TLB refill of at least the level of TLB closest to the processor"/>\r
12 <event event="0x03" title="Cache" name="Data refill" description="Memory Read or Write operation that causes a refill of at least the level of data or unified cache closest to the processor"/>\r
13 <event event="0x04" title="Cache" name="Data access" description="Memory Read or Write operation that causes a cache access to at least the level of data or unified cache closest to the processor"/>\r
14 <event event="0x05" title="Cache" name="Data TLB refill" description="Memory Read or Write operation that causes a TLB refill of at least the level of TLB closest to the processor"/>\r
15 <event event="0x06" title="Memory" name="Data Read" description="Data read architecturally executed"/>\r
16 <event event="0x07" title="Memory" name="Data Write" description="Data write architecturally executed"/>\r
17 <event event="0x08" title="Instruction" name="Executed" description="Instruction architecturally executed"/>\r
18 <event event="0x09" title="Exception" name="Taken" description="Exceptions taken"/>\r
19 <event event="0x0a" title="Exception" name="Return" description="Exception return architecturally executed"/>\r
20 <event event="0x0b" title="Instruction" name="CONTEXTIDR" description="Instruction that writes to the CONTEXTIDR architecturally executed"/>\r
21 <event event="0x0c" title="Branch" name="PC change" description="Software change of the Program Counter, except by an exception, architecturally executed"/>\r
22 <event event="0x0d" title="Branch" name="Immediate" description="Immediate branch architecturally executed"/>\r
23 <event event="0x0f" title="Memory" name="Unaligned access" description="Unaligned access architecturally executed"/>\r
24 <event event="0x10" title="Branch" name="Mispredicted" description="Branch mispredicted or not predicted"/>\r
25 <event event="0x11" title="Cycle" name="Counter" description=""/>\r
26 <event event="0x12" title="Branch" name="Potential prediction" description="Branch or other change in program flow that could have been predicted by the branch prediction resources of the processor"/>\r
27 <event event="0x13" title="Memory" name="Memory access" description="Data memory access"/>\r
28 <event event="0x14" title="Cache" name="L1 inst access" description="Instruction cache access"/>\r
29 <event event="0x15" title="Cache" name="L1 data eviction" description="Level 1 data cache eviction"/>\r
30 <event event="0x16" title="Cache" name="L2 data access" description="Level 2 data cache access"/>\r
31 <event event="0x17" title="Cache" name="L2 data refill" description="Level 2 data cache refill"/>\r
32 <event event="0x18" title="Cache" name="L2 data write" description="Level 2 data cache Write-Back"/>\r
33 <event event="0x19" title="Bus" name="Access" description=""/>\r
34 <event event="0x1d" title="Bus" name="Cycle" description=""/>\r
35 <event event="0x60" title="Bus" name="Read" description="Bus access - Read"/>\r
36 <event event="0x61" title="Bus" name="Write" description="Bus access - Write"/>\r
37 <event event="0x86" title="Exception" name="IRQ" description="IRQ exception taken"/>\r
38 <event event="0x87" title="Exception" name="FIQ" description="FIQ exception taken"/>\r
39 <event event="0xC0" title="Memory" name="External request" description="External memory request"/>\r
40 <event event="0xC1" title="Memory" name="Non-cacheable ext req" description="Non-cacheable external memory request"/>\r
41 <event event="0xC2" title="Cache" name="Linefill" description="Linefill because of prefetch"/>\r
42 <event event="0xC3" title="Cache" name="Linefill dropped" description="Prefetch linefill dropped"/>\r
43 <event event="0xC4" title="Cache" name="Allocate mode enter" description="Entering read allocate mode"/>\r
44 <event event="0xC5" title="Cache" name="Allocate mode" description="Read allocate mode"/>\r
45 <event event="0xC7" title="ETM" name="ETM Ext Out[0]" description=""/>\r
46 <event event="0xC8" title="ETM" name="ETM Ext Out[1]" description=""/>\r
47 <event event="0xC9" title="Instruction" name="Pipeline stall" description="Data Write operation that stalls the pipeline because the store buffer is full"/>\r
48 <event event="0xCA" title="Memory" name="Snoop" description="Data snooped from other processor. This event counts memory-read operations that read data from another processor within the local cluster, rather than accessing the L2 cache or issuing an external read."/>\r
49 </category> \r