]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/arm-ds5-gator.git/blob - daemon/events-Linux.xml
gator-driver: Default GATOR_MALI_INTERFACE_STYLE to '2'
[android-sdk/arm-ds5-gator.git] / daemon / events-Linux.xml
1   <category name="Linux">
2     <event counter="Linux_irq_softirq" title="Interrupts" name="SoftIRQ" per_cpu="yes" description="Linux SoftIRQ taken"/>
3     <event counter="Linux_irq_irq" title="Interrupts" name="IRQ" per_cpu="yes" description="Linux IRQ taken"/>
4     <event counter="Linux_block_rq_wr" title="Disk IO" name="Write" units="B" description="Disk IO Bytes Written"/>
5     <event counter="Linux_block_rq_rd" title="Disk IO" name="Read" units="B" description="Disk IO Bytes Read"/>
6     <event counter="Linux_net_rx" title="Network" name="Receive" units="B" description="Receive network traffic, including effect from Streamline"/>
7     <event counter="Linux_net_tx" title="Network" name="Transmit" units="B" description="Transmit network traffic, including effect from Streamline"/>
8     <event counter="Linux_sched_switch" title="Scheduler" name="Switch" per_cpu="yes" description="Context switch events"/>
9     <event counter="Linux_meminfo_memused" title="Memory" name="Used" display="maximum" units="B" average_selection="yes" description="Total used memory size"/>
10     <event counter="Linux_meminfo_memfree" title="Memory" name="Free" display="minimum" units="B" average_selection="yes" description="Available memory size"/>
11     <event counter="Linux_meminfo_bufferram" title="Memory" name="Buffer" display="maximum" units="B" average_selection="yes" description="Memory used by OS disk buffers"/>
12     <event counter="Linux_power_cpu_freq" title="Clock" name="Frequency" per_cpu="yes" display="maximum" units="Hz" average_selection="yes" description="Frequency setting of the CPU"/>
13     <event counter="Linux_power_cpu_idle" title="Power" name="Idle" per_cpu="yes" display="maximum" average_selection="yes" description="CPU Idle State + 1, set the Sample Rate to None to prevent the hrtimer from interrupting the system"/>
14   </category>