586cd9e742fb14bc2a6d2e8f808fe5539ec95919
[android-sdk/arm-ds5-gator.git] / driver / gator.h
1 /**
2  * Copyright (C) ARM Limited 2010-2014. All rights reserved.
3  *
4  * This program is free software; you can redistribute it and/or modify
5  * it under the terms of the GNU General Public License version 2 as
6  * published by the Free Software Foundation.
7  */
9 #ifndef GATOR_H_
10 #define GATOR_H_
12 #include <linux/version.h>
13 #include <linux/fs.h>
14 #include <linux/mm.h>
15 #include <linux/list.h>
17 #define GATOR_PERF_SUPPORT              LINUX_VERSION_CODE >= KERNEL_VERSION(3, 0, 0)
18 #define GATOR_PERF_PMU_SUPPORT  GATOR_PERF_SUPPORT && defined(CONFIG_PERF_EVENTS) && (!(defined(__arm__) || defined(__aarch64__)) || defined(CONFIG_HW_PERF_EVENTS))
19 #define GATOR_NO_PERF_SUPPORT   (!(GATOR_PERF_SUPPORT))
20 #define GATOR_CPU_FREQ_SUPPORT  (LINUX_VERSION_CODE >= KERNEL_VERSION(2, 6, 38)) && defined(CONFIG_CPU_FREQ)
21 #define GATOR_IKS_SUPPORT       defined(CONFIG_BL_SWITCHER)
23 // cpu ids
24 #define ARM1136     0xb36
25 #define ARM1156     0xb56
26 #define ARM1176     0xb76
27 #define ARM11MPCORE 0xb02
28 #define CORTEX_A5   0xc05
29 #define CORTEX_A7   0xc07
30 #define CORTEX_A8   0xc08
31 #define CORTEX_A9   0xc09
32 #define CORTEX_A12  0xc0d
33 #define CORTEX_A15  0xc0f
34 #define CORTEX_A17  0xc0e
35 #define SCORPION    0x00f
36 #define SCORPIONMP  0x02d
37 #define KRAITSIM    0x049
38 #define KRAIT       0x04d
39 #define KRAIT_S4_PRO 0x06f
40 #define CORTEX_A53  0xd03
41 #define CORTEX_A57  0xd07
42 #define AARCH64     0xd0f
43 #define OTHER       0xfff
45 #define MAXSIZE_CORE_NAME 32
47 struct gator_cpu {
48         const int cpuid;
49         // Human readable name
50         const char core_name[MAXSIZE_CORE_NAME];
51         // gatorfs event and Perf PMU name
52         const char * const pmnc_name;
53         // compatible from Documentation/devicetree/bindings/arm/cpus.txt
54         const char * const dt_name;
55         const int pmnc_counters;
56 };
58 const struct gator_cpu *gator_find_cpu_by_cpuid(const u32 cpuid);
59 const struct gator_cpu *gator_find_cpu_by_pmu_name(const char *const name);
61 /******************************************************************************
62  * Filesystem
63  ******************************************************************************/
64 struct dentry *gatorfs_mkdir(struct super_block *sb, struct dentry *root,
65                              char const *name);
67 int gatorfs_create_ulong(struct super_block *sb, struct dentry *root,
68                          char const *name, unsigned long *val);
70 int gatorfs_create_ro_ulong(struct super_block *sb, struct dentry *root,
71                             char const *name, unsigned long *val);
73 /******************************************************************************
74  * Tracepoints
75  ******************************************************************************/
76 #if LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 32)
77 #       error Kernels prior to 2.6.32 not supported
78 #elif LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 35)
79 #       define GATOR_DEFINE_PROBE(probe_name, proto) \
80                 static void probe_##probe_name(PARAMS(proto))
81 #       define GATOR_REGISTER_TRACE(probe_name) \
82                 register_trace_##probe_name(probe_##probe_name)
83 #       define GATOR_UNREGISTER_TRACE(probe_name) \
84                 unregister_trace_##probe_name(probe_##probe_name)
85 #else
86 #       define GATOR_DEFINE_PROBE(probe_name, proto) \
87                 static void probe_##probe_name(void *data, PARAMS(proto))
88 #       define GATOR_REGISTER_TRACE(probe_name) \
89                 register_trace_##probe_name(probe_##probe_name, NULL)
90 #       define GATOR_UNREGISTER_TRACE(probe_name) \
91                 unregister_trace_##probe_name(probe_##probe_name, NULL)
92 #endif
94 /******************************************************************************
95  * Events
96  ******************************************************************************/
97 struct gator_interface {
98         void (*shutdown)(void); // Complementary function to init
99         int (*create_files)(struct super_block *sb, struct dentry *root);
100         int (*start)(void);
101         void (*stop)(void);             // Complementary function to start
102         int (*online)(int **buffer, bool migrate);
103         int (*offline)(int **buffer, bool migrate);
104         void (*online_dispatch)(int cpu, bool migrate); // called in process context but may not be running on core 'cpu'
105         void (*offline_dispatch)(int cpu, bool migrate);        // called in process context but may not be running on core 'cpu'
106         int (*read)(int **buffer);
107         int (*read64)(long long **buffer);
108         int (*read_proc)(long long **buffer, struct task_struct *);
109         struct list_head list;
110 };
112 int gator_events_install(struct gator_interface *interface);
113 int gator_events_get_key(void);
114 u32 gator_cpuid(void);
116 void gator_backtrace_handler(struct pt_regs *const regs);
118 #if !GATOR_IKS_SUPPORT
120 #define get_physical_cpu() smp_processor_id()
121 #define lcpu_to_pcpu(lcpu) lcpu
122 #define pcpu_to_lcpu(pcpu) pcpu
124 #else
126 #define get_physical_cpu() lcpu_to_pcpu(get_logical_cpu())
127 int lcpu_to_pcpu(const int lcpu);
128 int pcpu_to_lcpu(const int pcpu);
130 #endif
132 #define get_logical_cpu() smp_processor_id()
133 #define on_primary_core() (get_logical_cpu() == 0)
135 #endif // GATOR_H_