1 /**
2 * Copyright (C) ARM Limited 2010-2012. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 #ifndef GATOR_H_
10 #define GATOR_H_
12 #include <linux/version.h>
13 #include <linux/fs.h>
14 #include <linux/mm.h>
15 #include <linux/list.h>
17 #define GATOR_PERF_SUPPORT LINUX_VERSION_CODE >= KERNEL_VERSION(3, 0, 0)
18 #define GATOR_PERF_PMU_SUPPORT GATOR_PERF_SUPPORT && defined(CONFIG_PERF_EVENTS) && defined(CONFIG_HW_PERF_EVENTS)
19 #define GATOR_NO_PERF_SUPPORT (!(GATOR_PERF_SUPPORT))
20 #define GATOR_CPU_FREQ_SUPPORT (LINUX_VERSION_CODE >= KERNEL_VERSION(2, 6, 38)) && defined(CONFIG_CPU_FREQ)
22 // cpu ids
23 #define ARM1136 0xb36
24 #define ARM1156 0xb56
25 #define ARM1176 0xb76
26 #define ARM11MPCORE 0xb02
27 #define CORTEX_A5 0xc05
28 #define CORTEX_A7 0xc07
29 #define CORTEX_A8 0xc08
30 #define CORTEX_A9 0xc09
31 #define CORTEX_A15 0xc0f
32 #define SCORPION 0x00f
33 #define SCORPIONMP 0x02d
34 #define KRAITSIM 0x049
35 #define KRAIT 0x04d
37 /******************************************************************************
38 * Filesystem
39 ******************************************************************************/
40 int gatorfs_create_file_perm(struct super_block *sb, struct dentry *root,
41 char const *name, const struct file_operations *fops, int perm);
43 struct dentry *gatorfs_mkdir(struct super_block *sb,
44 struct dentry *root, char const *name);
46 int gatorfs_create_ulong(struct super_block *sb, struct dentry *root,
47 char const *name, unsigned long *val);
49 int gatorfs_create_ro_ulong(struct super_block *sb, struct dentry *root,
50 char const *name, unsigned long *val);
52 void gator_op_create_files(struct super_block *sb, struct dentry *root);
54 /******************************************************************************
55 * Tracepoints
56 ******************************************************************************/
57 #if LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 32)
58 # error Kernels prior to 2.6.32 not supported
59 #elif LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 35)
60 # define GATOR_DEFINE_PROBE(probe_name, proto) \
61 static void probe_##probe_name(PARAMS(proto))
62 # define GATOR_REGISTER_TRACE(probe_name) \
63 register_trace_##probe_name(probe_##probe_name)
64 # define GATOR_UNREGISTER_TRACE(probe_name) \
65 unregister_trace_##probe_name(probe_##probe_name)
66 #else
67 # define GATOR_DEFINE_PROBE(probe_name, proto) \
68 static void probe_##probe_name(void *data, PARAMS(proto))
69 # define GATOR_REGISTER_TRACE(probe_name) \
70 register_trace_##probe_name(probe_##probe_name, NULL)
71 # define GATOR_UNREGISTER_TRACE(probe_name) \
72 unregister_trace_##probe_name(probe_##probe_name, NULL)
73 #endif
75 /******************************************************************************
76 * Events
77 ******************************************************************************/
78 struct gator_interface {
79 int (*create_files)(struct super_block *sb, struct dentry *root);
80 int (*start)(void);
81 void (*stop)(void);
82 int (*online)(int** buffer);
83 int (*offline)(int** buffer);
84 void (*online_dispatch)(int cpu); // called in process context but may not be running on core 'cpu'
85 void (*offline_dispatch)(int cpu); // called in process context but may not be running on core 'cpu'
86 int (*read)(int **buffer);
87 int (*read64)(long long **buffer);
88 struct list_head list;
89 };
91 #define gator_events_init(initfn) \
92 static inline int __gator_events_init_test(void) \
93 { return initfn(); }
95 int gator_events_install(struct gator_interface *interface);
96 int gator_events_get_key(void);
97 extern u32 gator_cpuid(void);
99 #endif // GATOR_H_