1 /**
2 * Copyright (C) ARM Limited 2010-2012. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 *
8 */
10 #include "gator.h"
11 #include <trace/events/block.h>
13 #define BLOCK_RQ_WR 0
14 #define BLOCK_RQ_RD 1
16 #define BLOCK_TOTAL (BLOCK_RQ_RD+1)
18 #if LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 36)
19 #define EVENTWRITE REQ_RW
20 #else
21 #define EVENTWRITE REQ_WRITE
22 #endif
24 static ulong block_rq_wr_enabled;
25 static ulong block_rq_rd_enabled;
26 static ulong block_rq_wr_key;
27 static ulong block_rq_rd_key;
28 static DEFINE_PER_CPU(int[BLOCK_TOTAL], blockCnt);
29 static DEFINE_PER_CPU(int[BLOCK_TOTAL * 4], blockGet);
30 static DEFINE_PER_CPU(bool, new_data_avail);
32 GATOR_DEFINE_PROBE(block_rq_complete, TP_PROTO(struct request_queue *q, struct request *rq))
33 {
34 unsigned long flags;
35 int write, size;
36 int cpu = smp_processor_id();
38 if (!rq)
39 return;
41 write = rq->cmd_flags & EVENTWRITE;
42 size = rq->resid_len;
44 if (!size)
45 return;
47 // disable interrupts to synchronize with gator_events_block_read()
48 // spinlocks not needed since percpu buffers are used
49 local_irq_save(flags);
50 if (write)
51 per_cpu(blockCnt, cpu)[BLOCK_RQ_WR] += size;
52 else
53 per_cpu(blockCnt, cpu)[BLOCK_RQ_RD] += size;
54 local_irq_restore(flags);
56 per_cpu(new_data_avail, cpu) = true;
57 }
59 static int gator_events_block_create_files(struct super_block *sb, struct dentry *root)
60 {
61 struct dentry *dir;
63 /* block_complete_wr */
64 dir = gatorfs_mkdir(sb, root, "Linux_block_rq_wr");
65 if (!dir) {
66 return -1;
67 }
68 gatorfs_create_ulong(sb, dir, "enabled", &block_rq_wr_enabled);
69 gatorfs_create_ro_ulong(sb, dir, "key", &block_rq_wr_key);
71 /* block_complete_rd */
72 dir = gatorfs_mkdir(sb, root, "Linux_block_rq_rd");
73 if (!dir) {
74 return -1;
75 }
76 gatorfs_create_ulong(sb, dir, "enabled", &block_rq_rd_enabled);
77 gatorfs_create_ro_ulong(sb, dir, "key", &block_rq_rd_key);
79 return 0;
80 }
82 static int gator_events_block_start(void)
83 {
84 int cpu;
86 for_each_present_cpu(cpu)
87 per_cpu(new_data_avail, cpu) = true;
89 // register tracepoints
90 if (block_rq_wr_enabled || block_rq_rd_enabled)
91 if (GATOR_REGISTER_TRACE(block_rq_complete))
92 goto fail_block_rq_exit;
93 pr_debug("gator: registered block event tracepoints\n");
95 return 0;
97 // unregister tracepoints on error
98 fail_block_rq_exit:
99 pr_err("gator: block event tracepoints failed to activate, please verify that tracepoints are enabled in the linux kernel\n");
101 return -1;
102 }
104 static void gator_events_block_stop(void)
105 {
106 if (block_rq_wr_enabled || block_rq_rd_enabled)
107 GATOR_UNREGISTER_TRACE(block_rq_complete);
108 pr_debug("gator: unregistered block event tracepoints\n");
110 block_rq_wr_enabled = 0;
111 block_rq_rd_enabled = 0;
112 }
114 static int gator_events_block_read(int **buffer)
115 {
116 unsigned long flags;
117 int len, value, cpu, data = 0;
118 cpu = smp_processor_id();
120 if (per_cpu(new_data_avail, cpu) == false)
121 return 0;
123 per_cpu(new_data_avail, cpu) = false;
125 len = 0;
126 if (block_rq_wr_enabled) {
127 local_irq_save(flags);
128 value = per_cpu(blockCnt, cpu)[BLOCK_RQ_WR];
129 per_cpu(blockCnt, cpu)[BLOCK_RQ_WR] = 0;
130 local_irq_restore(flags);
131 per_cpu(blockGet, cpu)[len++] = block_rq_wr_key;
132 per_cpu(blockGet, cpu)[len++] = 0; // indicates to Streamline that value bytes were written now, not since the last message
133 per_cpu(blockGet, cpu)[len++] = block_rq_wr_key;
134 per_cpu(blockGet, cpu)[len++] = value;
135 data += value;
136 }
137 if (block_rq_rd_enabled) {
138 local_irq_save(flags);
139 value = per_cpu(blockCnt, cpu)[BLOCK_RQ_RD];
140 per_cpu(blockCnt, cpu)[BLOCK_RQ_RD] = 0;
141 local_irq_restore(flags);
142 per_cpu(blockGet, cpu)[len++] = block_rq_rd_key;
143 per_cpu(blockGet, cpu)[len++] = 0; // indicates to Streamline that value bytes were read now, not since the last message
144 per_cpu(blockGet, cpu)[len++] = block_rq_rd_key;
145 per_cpu(blockGet, cpu)[len++] = value;
146 data += value;
147 }
149 if (data != 0)
150 per_cpu(new_data_avail, cpu) = true;
152 if (buffer)
153 *buffer = per_cpu(blockGet, cpu);
155 return len;
156 }
158 static struct gator_interface gator_events_block_interface = {
159 .create_files = gator_events_block_create_files,
160 .start = gator_events_block_start,
161 .stop = gator_events_block_stop,
162 .read = gator_events_block_read,
163 };
165 int gator_events_block_init(void)
166 {
167 block_rq_wr_enabled = 0;
168 block_rq_rd_enabled = 0;
170 block_rq_wr_key = gator_events_get_key();
171 block_rq_rd_key = gator_events_get_key();
173 return gator_events_install(&gator_events_block_interface);
174 }
175 gator_events_init(gator_events_block_init);