7e9db6082eac84955b7d490d7cb3fbadf60e1c3d
1 /**
2 * Copyright (C) ARM Limited 2010-2011. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 *
8 */
10 #include "gator.h"
11 #include <trace/events/sched.h>
13 #define SCHED_SWITCH 0
14 #define SCHED_TOTAL (SCHED_SWITCH+1)
16 static ulong sched_switch_enabled;
17 static ulong sched_switch_key;
18 static DEFINE_PER_CPU(int[SCHED_TOTAL], schedCnt);
19 static DEFINE_PER_CPU(int[SCHED_TOTAL * 2], schedGet);
21 #if LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 35)
22 GATOR_DEFINE_PROBE(sched_switch, TP_PROTO(struct rq *rq, struct task_struct *prev, struct task_struct *next))
23 #else
24 GATOR_DEFINE_PROBE(sched_switch, TP_PROTO(struct task_struct *prev, struct task_struct *next))
25 #endif
26 {
27 unsigned long flags;
29 // disable interrupts to synchronize with gator_events_sched_read()
30 // spinlocks not needed since percpu buffers are used
31 local_irq_save(flags);
32 per_cpu(schedCnt, smp_processor_id())[SCHED_SWITCH]++;
33 local_irq_restore(flags);
34 }
36 static int gator_events_sched_create_files(struct super_block *sb, struct dentry *root)
37 {
38 struct dentry *dir;
40 /* switch */
41 dir = gatorfs_mkdir(sb, root, "Linux_sched_switch");
42 if (!dir) {
43 return -1;
44 }
45 gatorfs_create_ulong(sb, dir, "enabled", &sched_switch_enabled);
46 gatorfs_create_ro_ulong(sb, dir, "key", &sched_switch_key);
48 return 0;
49 }
51 static int gator_events_sched_start(void)
52 {
53 // register tracepoints
54 if (sched_switch_enabled)
55 if (GATOR_REGISTER_TRACE(sched_switch))
56 goto sched_switch_exit;
57 pr_debug("gator: registered scheduler event tracepoints\n");
59 return 0;
61 // unregister tracepoints on error
62 sched_switch_exit:
63 pr_err("gator: scheduler event tracepoints failed to activate, please verify that tracepoints are enabled in the linux kernel\n");
65 return -1;
66 }
68 static void gator_events_sched_stop(void)
69 {
70 if (sched_switch_enabled)
71 GATOR_UNREGISTER_TRACE(sched_switch);
72 pr_debug("gator: unregistered scheduler event tracepoints\n");
74 sched_switch_enabled = 0;
75 }
77 static int gator_events_sched_read(int **buffer)
78 {
79 unsigned long flags;
80 int len, value;
81 int cpu = smp_processor_id();
83 len = 0;
84 if (sched_switch_enabled) {
85 local_irq_save(flags);
86 value = per_cpu(schedCnt, cpu)[SCHED_SWITCH];
87 per_cpu(schedCnt, cpu)[SCHED_SWITCH] = 0;
88 local_irq_restore(flags);
89 per_cpu(schedGet, cpu)[len++] = sched_switch_key;
90 per_cpu(schedGet, cpu)[len++] = value;
91 }
93 if (buffer)
94 *buffer = per_cpu(schedGet, cpu);
96 return len;
97 }
99 static struct gator_interface gator_events_sched_interface = {
100 .create_files = gator_events_sched_create_files,
101 .start = gator_events_sched_start,
102 .stop = gator_events_sched_stop,
103 .read = gator_events_sched_read,
104 };
106 int gator_events_sched_init(void)
107 {
108 sched_switch_enabled = 0;
110 sched_switch_key = gator_events_get_key();
112 return gator_events_install(&gator_events_sched_interface);
113 }
114 gator_events_init(gator_events_sched_init);