1 /**
2 * Copyright (C) ARM Limited 2010-2012. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 *
8 */
10 static unsigned long gator_protocol_version = 10;
12 #include <linux/slab.h>
13 #include <linux/cpu.h>
14 #include <linux/sched.h>
15 #include <linux/irq.h>
16 #include <linux/vmalloc.h>
17 #include <linux/hardirq.h>
18 #include <linux/highmem.h>
19 #include <linux/pagemap.h>
20 #include <linux/suspend.h>
21 #include <linux/module.h>
22 #include <linux/perf_event.h>
23 #include <asm/stacktrace.h>
24 #include <asm/uaccess.h>
26 #include "gator.h"
27 #include "gator_events.h"
29 #if LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 32)
30 #error kernels prior to 2.6.32 are not supported
31 #endif
33 #if !defined(CONFIG_GENERIC_TRACER) && !defined(CONFIG_TRACING)
34 #error gator requires the kernel to have CONFIG_GENERIC_TRACER or CONFIG_TRACING defined
35 #endif
37 #ifndef CONFIG_PROFILING
38 #error gator requires the kernel to have CONFIG_PROFILING defined
39 #endif
41 #ifndef CONFIG_HIGH_RES_TIMERS
42 #error gator requires the kernel to have CONFIG_HIGH_RES_TIMERS defined to support PC sampling
43 #endif
45 #if defined(__arm__) && defined(CONFIG_SMP) && !defined(CONFIG_LOCAL_TIMERS)
46 #error gator requires the kernel to have CONFIG_LOCAL_TIMERS defined on SMP systems
47 #endif
49 #if (GATOR_PERF_SUPPORT) && (!(GATOR_PERF_PMU_SUPPORT))
50 #ifndef CONFIG_PERF_EVENTS
51 #error gator requires the kernel to have CONFIG_PERF_EVENTS defined to support pmu hardware counters
52 #elif !defined CONFIG_HW_PERF_EVENTS
53 #error gator requires the kernel to have CONFIG_HW_PERF_EVENTS defined to support pmu hardware counters
54 #endif
55 #endif
57 /******************************************************************************
58 * DEFINES
59 ******************************************************************************/
60 #define BACKTRACE_BUFFER_SIZE (128*1024)
61 #define COUNTER_BUFFER_SIZE (128*1024)
62 #define ANNOTATE_BUFFER_SIZE (64*1024) // annotate counters have the core as part of the data and the core value in the frame header may be discarded
63 #define SCHED_TRACE_BUFFER_SIZE (128*1024)
64 #define GPU_TRACE_BUFFER_SIZE (64*1024)
65 #define COUNTER2_BUFFER_SIZE (64*1024) // counters2 counters have the core as part of the data and the core value in the frame header may be discarded
66 #define WFI_BUFFER_SIZE (32*1024) // wfi counters have the core as part of the data and the core value in the frame header may be discarded
68 #define NO_COOKIE 0UL
69 #define INVALID_COOKIE ~0UL
71 #define FRAME_BACKTRACE 1
72 #define FRAME_COUNTER 2
73 #define FRAME_ANNOTATE 3
74 #define FRAME_SCHED_TRACE 4
75 #define FRAME_GPU_TRACE 5
76 #define FRAME_COUNTER2 6
77 #define FRAME_WFI 7
79 #define MESSAGE_COOKIE 1
80 #define MESSAGE_START_BACKTRACE 5
81 #define MESSAGE_END_BACKTRACE 7
82 #define MESSAGE_SUMMARY 9
83 #define MESSAGE_PID_NAME 11
85 #define MAXSIZE_PACK32 5
86 #define MAXSIZE_PACK64 9
88 #if defined(__arm__)
89 #define PC_REG regs->ARM_pc
90 #else
91 #define PC_REG regs->ip
92 #endif
94 enum {BACKTRACE_BUF, COUNTER_BUF, SCHED_TRACE_BUF, GPU_TRACE_BUF, ANNOTATE_BUF, COUNTER2_BUF, WFI_BUF, NUM_GATOR_BUFS};
96 /******************************************************************************
97 * Globals
98 ******************************************************************************/
99 static unsigned long gator_cpu_cores;
100 static unsigned long userspace_buffer_size;
101 static unsigned long gator_backtrace_depth;
103 static unsigned long gator_started;
104 static unsigned long gator_buffer_opened;
105 static unsigned long gator_timer_count;
106 static unsigned long gator_response_type;
107 static DEFINE_MUTEX(start_mutex);
108 static DEFINE_MUTEX(gator_buffer_mutex);
110 bool event_based_sampling;
111 #if defined(__arm__) && (GATOR_PERF_PMU_SUPPORT)
112 DEFINE_PER_CPU(struct perf_event *, pevent_ebs);
113 #endif
115 static DECLARE_WAIT_QUEUE_HEAD(gator_buffer_wait);
116 static struct timer_list gator_buffer_wake_up_timer;
117 static LIST_HEAD(gator_events);
119 /******************************************************************************
120 * Prototypes
121 ******************************************************************************/
122 static void buffer_check(int cpu, int buftype);
123 static int buffer_bytes_available(int cpu, int buftype);
124 static bool buffer_check_space(int cpu, int buftype, int bytes);
125 static int contiguous_space_available(int cpu, int bufytpe);
126 static void gator_buffer_write_packed_int(int cpu, int buftype, unsigned int x);
127 static void gator_buffer_write_packed_int64(int cpu, int buftype, unsigned long long x);
128 static void gator_buffer_write_bytes(int cpu, int buftype, char *x, int len);
129 static void gator_buffer_write_string(int cpu, int buftype, char *x);
130 static void gator_add_trace(int cpu, int buftype, unsigned int address);
131 static void gator_add_sample(int cpu, int buftype, struct pt_regs * const regs);
132 static uint64_t gator_get_time(void);
134 static uint32_t gator_buffer_size[NUM_GATOR_BUFS];
135 static uint32_t gator_buffer_mask[NUM_GATOR_BUFS];
136 static DEFINE_PER_CPU(int[NUM_GATOR_BUFS], gator_buffer_read);
137 static DEFINE_PER_CPU(int[NUM_GATOR_BUFS], gator_buffer_write);
138 static DEFINE_PER_CPU(int[NUM_GATOR_BUFS], gator_buffer_commit);
139 static DEFINE_PER_CPU(int[NUM_GATOR_BUFS], buffer_space_available);
140 static DEFINE_PER_CPU(char *[NUM_GATOR_BUFS], gator_buffer);
142 /******************************************************************************
143 * Application Includes
144 ******************************************************************************/
145 #include "gator_marshaling.c"
146 #include "gator_hrtimer_perf.c"
147 #include "gator_hrtimer_gator.c"
148 #include "gator_cookies.c"
149 #include "gator_trace_sched.c"
150 #include "gator_trace_power.c"
151 #include "gator_trace_gpu.c"
152 #include "gator_backtrace.c"
153 #include "gator_annotate.c"
154 #include "gator_fs.c"
155 #include "gator_ebs.c"
156 #include "gator_pack.c"
158 /******************************************************************************
159 * Misc
160 ******************************************************************************/
161 #if defined(__arm__)
162 u32 gator_cpuid(void)
163 {
164 u32 val;
165 asm volatile("mrc p15, 0, %0, c0, c0, 0" : "=r" (val));
166 return (val >> 4) & 0xfff;
167 }
168 #endif
170 static void gator_buffer_wake_up(unsigned long data)
171 {
172 wake_up(&gator_buffer_wait);
173 }
175 /******************************************************************************
176 * Commit interface
177 ******************************************************************************/
178 static bool buffer_commit_ready(int* cpu, int* buftype)
179 {
180 int cpu_x, x;
181 for_each_present_cpu(cpu_x) {
182 for (x = 0; x < NUM_GATOR_BUFS; x++)
183 if (per_cpu(gator_buffer_commit, cpu_x)[x] != per_cpu(gator_buffer_read, cpu_x)[x]) {
184 *cpu = cpu_x;
185 *buftype = x;
186 return true;
187 }
188 }
189 return false;
190 }
192 /******************************************************************************
193 * Buffer management
194 ******************************************************************************/
195 static int buffer_bytes_available(int cpu, int buftype)
196 {
197 int remaining, filled;
199 filled = per_cpu(gator_buffer_write, cpu)[buftype] - per_cpu(gator_buffer_read, cpu)[buftype];
200 if (filled < 0) {
201 filled += gator_buffer_size[buftype];
202 }
204 remaining = gator_buffer_size[buftype] - filled;
206 if (per_cpu(buffer_space_available, cpu)[buftype]) {
207 // Give some extra room; also allows space to insert the overflow error packet
208 remaining -= 200;
209 } else {
210 // Hysteresis, prevents multiple overflow messages
211 remaining -= 2000;
212 }
214 return remaining;
215 }
217 static int contiguous_space_available(int cpu, int buftype)
218 {
219 int remaining = buffer_bytes_available(cpu, buftype);
220 int contiguous = gator_buffer_size[buftype] - per_cpu(gator_buffer_write, cpu)[buftype];
221 if (remaining < contiguous)
222 return remaining;
223 else
224 return contiguous;
225 }
227 static bool buffer_check_space(int cpu, int buftype, int bytes)
228 {
229 int remaining = buffer_bytes_available(cpu, buftype);
231 if (remaining < bytes) {
232 per_cpu(buffer_space_available, cpu)[buftype] = false;
233 } else {
234 per_cpu(buffer_space_available, cpu)[buftype] = true;
235 }
237 return per_cpu(buffer_space_available, cpu)[buftype];
238 }
240 static void gator_buffer_write_bytes(int cpu, int buftype, char *x, int len)
241 {
242 int i;
243 u32 write = per_cpu(gator_buffer_write, cpu)[buftype];
244 u32 mask = gator_buffer_mask[buftype];
245 char* buffer = per_cpu(gator_buffer, cpu)[buftype];
247 for (i = 0; i < len; i++) {
248 buffer[write] = x[i];
249 write = (write + 1) & mask;
250 }
252 per_cpu(gator_buffer_write, cpu)[buftype] = write;
253 }
255 static void gator_buffer_write_string(int cpu, int buftype, char *x)
256 {
257 int len = strlen(x);
258 gator_buffer_write_packed_int(cpu, buftype, len);
259 gator_buffer_write_bytes(cpu, buftype, x, len);
260 }
262 static void gator_buffer_header(int cpu, int buftype)
263 {
264 int frame;
266 if (buftype == BACKTRACE_BUF)
267 frame = FRAME_BACKTRACE;
268 else if (buftype == COUNTER_BUF)
269 frame = FRAME_COUNTER;
270 else if (buftype == ANNOTATE_BUF)
271 frame = FRAME_ANNOTATE;
272 else if (buftype == SCHED_TRACE_BUF)
273 frame = FRAME_SCHED_TRACE;
274 else if (buftype == GPU_TRACE_BUF)
275 frame = FRAME_GPU_TRACE;
276 else if (buftype == COUNTER2_BUF)
277 frame = FRAME_COUNTER2;
278 else if (buftype == WFI_BUF)
279 frame = FRAME_WFI;
280 else
281 frame = -1;
283 if (per_cpu(gator_buffer, cpu)[buftype]) {
284 marshal_frame(cpu, buftype, frame);
285 }
286 }
288 static void gator_commit_buffer(int cpu, int buftype)
289 {
290 if (!per_cpu(gator_buffer, cpu)[buftype])
291 return;
293 per_cpu(gator_buffer_commit, cpu)[buftype] = per_cpu(gator_buffer_write, cpu)[buftype];
294 gator_buffer_header(cpu, buftype);
296 // had to delay scheduling work as attempting to schedule work during the context switch is illegal in kernel versions 3.5 and greater
297 mod_timer(&gator_buffer_wake_up_timer, jiffies + 1);
298 }
300 static void buffer_check(int cpu, int buftype)
301 {
302 int filled = per_cpu(gator_buffer_write, cpu)[buftype] - per_cpu(gator_buffer_commit, cpu)[buftype];
303 if (filled < 0) {
304 filled += gator_buffer_size[buftype];
305 }
306 if (filled >= ((gator_buffer_size[buftype] * 3) / 4)) {
307 gator_commit_buffer(cpu, buftype);
308 }
309 }
311 static void gator_add_trace(int cpu, int buftype, unsigned int address)
312 {
313 off_t offset = 0;
314 unsigned long cookie = get_address_cookie(cpu, buftype, current, address & ~1, &offset);
316 if (cookie == NO_COOKIE || cookie == INVALID_COOKIE) {
317 offset = address;
318 }
320 marshal_backtrace(offset & ~1, cookie);
321 }
323 static void gator_add_sample(int cpu, int buftype, struct pt_regs * const regs)
324 {
325 int inKernel = regs ? !user_mode(regs) : 1;
326 unsigned long exec_cookie = inKernel ? NO_COOKIE : get_exec_cookie(cpu, buftype, current);
328 if (!regs)
329 return;
331 if (!marshal_backtrace_header(exec_cookie, current->tgid, current->pid, inKernel))
332 return;
334 if (inKernel) {
335 kernel_backtrace(cpu, buftype, regs);
336 } else {
337 // Cookie+PC
338 gator_add_trace(cpu, buftype, PC_REG);
340 // Backtrace
341 if (gator_backtrace_depth)
342 arm_backtrace_eabi(cpu, buftype, regs, gator_backtrace_depth);
343 }
345 marshal_backtrace_footer();
346 }
348 /******************************************************************************
349 * hrtimer interrupt processing
350 ******************************************************************************/
351 static void gator_timer_interrupt(void)
352 {
353 struct pt_regs * const regs = get_irq_regs();
354 int cpu = smp_processor_id();
356 // Output backtrace
357 gator_add_sample(cpu, BACKTRACE_BUF, regs);
359 // Collect counters
360 collect_counters();
361 }
363 static int gator_running;
365 // This function runs in interrupt context and on the appropriate core
366 static void gator_timer_offline(void* unused)
367 {
368 struct gator_interface *gi;
369 int i, len, cpu = smp_processor_id();
370 int* buffer;
372 gator_trace_sched_offline();
373 gator_trace_power_offline();
375 gator_hrtimer_offline(cpu);
377 // Offline any events and output counters
378 if (marshal_event_header()) {
379 list_for_each_entry(gi, &gator_events, list) {
380 if (gi->offline) {
381 len = gi->offline(&buffer);
382 marshal_event(len, buffer);
383 }
384 }
385 }
387 // Flush all buffers on this core
388 for (i = 0; i < NUM_GATOR_BUFS; i++)
389 gator_commit_buffer(cpu, i);
390 }
392 // This function runs in process context and may be running on a core other than core 'cpu'
393 static void gator_timer_offline_dispatch(int cpu)
394 {
395 struct gator_interface *gi;
397 list_for_each_entry(gi, &gator_events, list)
398 if (gi->offline_dispatch)
399 gi->offline_dispatch(cpu);
401 gator_event_sampling_offline_dispatch(cpu);
402 }
404 static void gator_timer_stop(void)
405 {
406 int cpu;
408 if (gator_running) {
409 on_each_cpu(gator_timer_offline, NULL, 1);
410 for_each_online_cpu(cpu) {
411 gator_timer_offline_dispatch(cpu);
412 }
414 gator_running = 0;
415 gator_hrtimer_shutdown();
416 }
417 }
419 // This function runs in interrupt context and on the appropriate core
420 static void gator_timer_online(void* unused)
421 {
422 struct gator_interface *gi;
423 int len, cpu = smp_processor_id();
424 int* buffer;
426 gator_trace_power_online();
428 // online any events and output counters
429 if (marshal_event_header()) {
430 list_for_each_entry(gi, &gator_events, list) {
431 if (gi->online) {
432 len = gi->online(&buffer);
433 marshal_event(len, buffer);
434 }
435 }
436 }
438 gator_hrtimer_online(cpu);
439 }
441 // This function runs in interrupt context and may be running on a core other than core 'cpu'
442 static void gator_timer_online_dispatch(int cpu)
443 {
444 struct gator_interface *gi;
446 list_for_each_entry(gi, &gator_events, list)
447 if (gi->online_dispatch)
448 gi->online_dispatch(cpu);
450 gator_event_sampling_online_dispatch(cpu);
451 }
453 int gator_timer_start(unsigned long sample_rate)
454 {
455 int cpu;
457 if (gator_running) {
458 pr_notice("gator: already running\n");
459 return 0;
460 }
462 gator_running = 1;
464 // event based sampling trumps hr timer based sampling
465 if (event_based_sampling)
466 sample_rate = 0;
468 if (gator_hrtimer_init(sample_rate, gator_timer_interrupt) == -1)
469 return -1;
471 for_each_online_cpu(cpu) {
472 gator_timer_online_dispatch(cpu);
473 }
474 on_each_cpu(gator_timer_online, NULL, 1);
476 return 0;
477 }
479 static uint64_t gator_get_time(void)
480 {
481 struct timespec ts;
482 uint64_t timestamp;
484 getnstimeofday(&ts);
485 timestamp = timespec_to_ns(&ts);
487 return timestamp;
488 }
490 /******************************************************************************
491 * cpu hotplug and pm notifiers
492 ******************************************************************************/
493 static int __cpuinit gator_hotcpu_notify(struct notifier_block *self, unsigned long action, void *hcpu)
494 {
495 long cpu = (long)hcpu;
497 switch (action) {
498 case CPU_DOWN_PREPARE:
499 case CPU_DOWN_PREPARE_FROZEN:
500 smp_call_function_single(cpu, gator_timer_offline, NULL, 1);
501 gator_timer_offline_dispatch(cpu);
502 break;
503 case CPU_ONLINE:
504 case CPU_ONLINE_FROZEN:
505 gator_timer_online_dispatch(cpu);
506 smp_call_function_single(cpu, gator_timer_online, NULL, 1);
507 break;
508 }
510 return NOTIFY_OK;
511 }
513 static struct notifier_block __refdata gator_hotcpu_notifier = {
514 .notifier_call = gator_hotcpu_notify,
515 };
517 // n.b. calling "on_each_cpu" only runs on those that are online
518 // Registered linux events are not disabled, so their counters will continue to collect
519 static int gator_pm_notify(struct notifier_block *nb, unsigned long event, void *dummy)
520 {
521 int cpu;
523 switch (event) {
524 case PM_HIBERNATION_PREPARE:
525 case PM_SUSPEND_PREPARE:
526 unregister_hotcpu_notifier(&gator_hotcpu_notifier);
527 unregister_scheduler_tracepoints();
528 on_each_cpu(gator_timer_offline, NULL, 1);
529 for_each_online_cpu(cpu) {
530 gator_timer_offline_dispatch(cpu);
531 }
532 break;
533 case PM_POST_HIBERNATION:
534 case PM_POST_SUSPEND:
535 for_each_online_cpu(cpu) {
536 gator_timer_online_dispatch(cpu);
537 }
538 on_each_cpu(gator_timer_online, NULL, 1);
539 register_scheduler_tracepoints();
540 register_hotcpu_notifier(&gator_hotcpu_notifier);
541 break;
542 }
544 return NOTIFY_OK;
545 }
547 static struct notifier_block gator_pm_notifier = {
548 .notifier_call = gator_pm_notify,
549 };
551 static int gator_notifier_start(void)
552 {
553 int retval;
554 retval = register_hotcpu_notifier(&gator_hotcpu_notifier);
555 if (retval == 0)
556 retval = register_pm_notifier(&gator_pm_notifier);
557 return retval;
558 }
560 static void gator_notifier_stop(void)
561 {
562 unregister_pm_notifier(&gator_pm_notifier);
563 unregister_hotcpu_notifier(&gator_hotcpu_notifier);
564 }
566 /******************************************************************************
567 * Main
568 ******************************************************************************/
569 static void gator_summary(void)
570 {
571 uint64_t timestamp, uptime = 0;
572 struct timespec uptime_ts;
573 void (*m2b)(struct timespec *ts);
575 timestamp = gator_get_time();
577 do_posix_clock_monotonic_gettime(&uptime_ts);
578 m2b = symbol_get(monotonic_to_bootbased);
579 if (m2b) {
580 m2b(&uptime_ts);
581 uptime = (long long)uptime_ts.tv_sec * 1000000000 + uptime_ts.tv_nsec;
582 }
584 marshal_summary(timestamp, uptime);
585 }
587 int gator_events_install(struct gator_interface *interface)
588 {
589 list_add_tail(&interface->list, &gator_events);
591 return 0;
592 }
594 int gator_events_get_key(void)
595 {
596 // key of zero is reserved as a timestamp
597 static int key = 1;
599 return key++;
600 }
602 static int gator_init(void)
603 {
604 int i;
606 // events sources (gator_events.h, generated by gator_events.sh)
607 for (i = 0; i < ARRAY_SIZE(gator_events_list); i++)
608 if (gator_events_list[i])
609 gator_events_list[i]();
611 gator_trace_power_init();
613 return 0;
614 }
616 static int gator_start(void)
617 {
618 unsigned long cpu, i;
619 struct gator_interface *gi;
621 // Initialize the buffer with the frame type and core
622 for_each_present_cpu(cpu) {
623 for (i = 0; i < NUM_GATOR_BUFS; i++) {
624 gator_buffer_header(cpu, i);
625 }
626 }
628 // Capture the start time
629 gator_summary();
631 // start all events
632 list_for_each_entry(gi, &gator_events, list) {
633 if (gi->start && gi->start() != 0) {
634 struct list_head *ptr = gi->list.prev;
636 while (ptr != &gator_events) {
637 gi = list_entry(ptr, struct gator_interface, list);
639 if (gi->stop)
640 gi->stop();
642 ptr = ptr->prev;
643 }
644 goto events_failure;
645 }
646 }
648 // cookies shall be initialized before trace_sched_start() and gator_timer_start()
649 if (cookies_initialize())
650 goto cookies_failure;
651 if (gator_annotate_start())
652 goto annotate_failure;
653 if (gator_trace_sched_start())
654 goto sched_failure;
655 if (gator_trace_power_start())
656 goto power_failure;
657 if (gator_trace_gpu_start())
658 goto gpu_failure;
659 if (gator_event_sampling_start())
660 goto event_sampling_failure;
661 if (gator_timer_start(gator_timer_count))
662 goto timer_failure;
663 if (gator_notifier_start())
664 goto notifier_failure;
666 return 0;
668 notifier_failure:
669 gator_timer_stop();
670 timer_failure:
671 gator_event_sampling_stop();
672 event_sampling_failure:
673 gator_trace_gpu_stop();
674 gpu_failure:
675 gator_trace_power_stop();
676 power_failure:
677 gator_trace_sched_stop();
678 sched_failure:
679 gator_annotate_stop();
680 annotate_failure:
681 cookies_release();
682 cookies_failure:
683 // stop all events
684 list_for_each_entry(gi, &gator_events, list)
685 if (gi->stop)
686 gi->stop();
687 events_failure:
689 return -1;
690 }
692 static void gator_stop(void)
693 {
694 struct gator_interface *gi;
696 gator_annotate_stop();
697 gator_trace_sched_stop();
698 gator_trace_power_stop();
699 gator_trace_gpu_stop();
700 gator_event_sampling_stop();
702 // stop all interrupt callback reads before tearing down other interfaces
703 gator_notifier_stop(); // should be called before gator_timer_stop to avoid re-enabling the hrtimer after it has been offlined
704 gator_timer_stop();
706 // stop all events
707 list_for_each_entry(gi, &gator_events, list)
708 if (gi->stop)
709 gi->stop();
710 }
712 /******************************************************************************
713 * Filesystem
714 ******************************************************************************/
715 /* fopen("buffer") */
716 static int gator_op_setup(void)
717 {
718 int err = 0;
719 int cpu, i;
721 mutex_lock(&start_mutex);
723 gator_buffer_size[BACKTRACE_BUF] = BACKTRACE_BUFFER_SIZE;
724 gator_buffer_mask[BACKTRACE_BUF] = BACKTRACE_BUFFER_SIZE - 1;
726 gator_buffer_size[COUNTER_BUF] = COUNTER_BUFFER_SIZE;
727 gator_buffer_mask[COUNTER_BUF] = COUNTER_BUFFER_SIZE - 1;
729 gator_buffer_size[SCHED_TRACE_BUF] = SCHED_TRACE_BUFFER_SIZE;
730 gator_buffer_mask[SCHED_TRACE_BUF] = SCHED_TRACE_BUFFER_SIZE - 1;
732 gator_buffer_size[GPU_TRACE_BUF] = GPU_TRACE_BUFFER_SIZE;
733 gator_buffer_mask[GPU_TRACE_BUF] = GPU_TRACE_BUFFER_SIZE - 1;
735 gator_buffer_size[ANNOTATE_BUF] = ANNOTATE_BUFFER_SIZE;
736 gator_buffer_mask[ANNOTATE_BUF] = ANNOTATE_BUFFER_SIZE - 1;
738 gator_buffer_size[COUNTER2_BUF] = COUNTER2_BUFFER_SIZE;
739 gator_buffer_mask[COUNTER2_BUF] = COUNTER2_BUFFER_SIZE - 1;
741 gator_buffer_size[WFI_BUF] = WFI_BUFFER_SIZE;
742 gator_buffer_mask[WFI_BUF] = WFI_BUFFER_SIZE - 1;
744 // Initialize percpu per buffer variables
745 for (i = 0; i < NUM_GATOR_BUFS; i++) {
746 // Verify buffers are a power of 2
747 if (gator_buffer_size[i] & (gator_buffer_size[i] - 1)) {
748 err = -ENOEXEC;
749 goto setup_error;
750 }
752 for_each_present_cpu(cpu) {
753 per_cpu(gator_buffer_read, cpu)[i] = 0;
754 per_cpu(gator_buffer_write, cpu)[i] = 0;
755 per_cpu(gator_buffer_commit, cpu)[i] = 0;
756 per_cpu(buffer_space_available, cpu)[i] = true;
758 // Annotation is a special case that only uses a single buffer
759 if (cpu > 0 && i == ANNOTATE_BUF) {
760 per_cpu(gator_buffer, cpu)[i] = NULL;
761 continue;
762 }
764 per_cpu(gator_buffer, cpu)[i] = vmalloc(gator_buffer_size[i]);
765 if (!per_cpu(gator_buffer, cpu)[i]) {
766 err = -ENOMEM;
767 goto setup_error;
768 }
769 }
770 }
772 setup_error:
773 mutex_unlock(&start_mutex);
774 return err;
775 }
777 /* Actually start profiling (echo 1>/dev/gator/enable) */
778 static int gator_op_start(void)
779 {
780 int err = 0;
782 mutex_lock(&start_mutex);
784 if (gator_started || gator_start())
785 err = -EINVAL;
786 else
787 gator_started = 1;
789 mutex_unlock(&start_mutex);
791 return err;
792 }
794 /* echo 0>/dev/gator/enable */
795 static void gator_op_stop(void)
796 {
797 mutex_lock(&start_mutex);
799 if (gator_started) {
800 gator_stop();
802 mutex_lock(&gator_buffer_mutex);
804 gator_started = 0;
805 cookies_release();
806 wake_up(&gator_buffer_wait);
808 mutex_unlock(&gator_buffer_mutex);
809 }
811 mutex_unlock(&start_mutex);
812 }
814 static void gator_shutdown(void)
815 {
816 int cpu, i;
818 mutex_lock(&start_mutex);
820 for_each_present_cpu(cpu) {
821 mutex_lock(&gator_buffer_mutex);
822 for (i = 0; i < NUM_GATOR_BUFS; i++) {
823 vfree(per_cpu(gator_buffer, cpu)[i]);
824 per_cpu(gator_buffer, cpu)[i] = NULL;
825 per_cpu(gator_buffer_read, cpu)[i] = 0;
826 per_cpu(gator_buffer_write, cpu)[i] = 0;
827 per_cpu(gator_buffer_commit, cpu)[i] = 0;
828 per_cpu(buffer_space_available, cpu)[i] = true;
829 }
830 mutex_unlock(&gator_buffer_mutex);
831 }
833 mutex_unlock(&start_mutex);
834 }
836 static int gator_set_backtrace(unsigned long val)
837 {
838 int err = 0;
840 mutex_lock(&start_mutex);
842 if (gator_started)
843 err = -EBUSY;
844 else
845 gator_backtrace_depth = val;
847 mutex_unlock(&start_mutex);
849 return err;
850 }
852 static ssize_t enable_read(struct file *file, char __user *buf, size_t count, loff_t *offset)
853 {
854 return gatorfs_ulong_to_user(gator_started, buf, count, offset);
855 }
857 static ssize_t enable_write(struct file *file, char const __user *buf, size_t count, loff_t *offset)
858 {
859 unsigned long val;
860 int retval;
862 if (*offset)
863 return -EINVAL;
865 retval = gatorfs_ulong_from_user(&val, buf, count);
866 if (retval)
867 return retval;
869 if (val)
870 retval = gator_op_start();
871 else
872 gator_op_stop();
874 if (retval)
875 return retval;
876 return count;
877 }
879 static const struct file_operations enable_fops = {
880 .read = enable_read,
881 .write = enable_write,
882 };
884 static int userspace_buffer_open(struct inode *inode, struct file *file)
885 {
886 int err = -EPERM;
888 if (!capable(CAP_SYS_ADMIN))
889 return -EPERM;
891 if (test_and_set_bit_lock(0, &gator_buffer_opened))
892 return -EBUSY;
894 if ((err = gator_op_setup()))
895 goto fail;
897 /* NB: the actual start happens from userspace
898 * echo 1 >/dev/gator/enable
899 */
901 return 0;
903 fail:
904 __clear_bit_unlock(0, &gator_buffer_opened);
905 return err;
906 }
908 static int userspace_buffer_release(struct inode *inode, struct file *file)
909 {
910 gator_op_stop();
911 gator_shutdown();
912 __clear_bit_unlock(0, &gator_buffer_opened);
913 return 0;
914 }
916 static ssize_t userspace_buffer_read(struct file *file, char __user *buf,
917 size_t count, loff_t *offset)
918 {
919 int retval = -EINVAL;
920 int commit = 0, length, length1, length2, read, byte, type_length;
921 char *buffer1;
922 char *buffer2 = NULL;
923 int cpu, buftype;
925 /* do not handle partial reads */
926 if (count != userspace_buffer_size || *offset)
927 return -EINVAL;
929 // sleep until the condition is true or a signal is received
930 // the condition is checked each time gator_buffer_wait is woken up
931 buftype = cpu = -1;
932 wait_event_interruptible(gator_buffer_wait, buffer_commit_ready(&cpu, &buftype) || !gator_started);
934 if (signal_pending(current))
935 return -EINTR;
937 length2 = 0;
938 retval = -EFAULT;
940 mutex_lock(&gator_buffer_mutex);
942 if (buftype == -1 || cpu == -1) {
943 retval = 0;
944 goto out;
945 }
947 read = per_cpu(gator_buffer_read, cpu)[buftype];
948 commit = per_cpu(gator_buffer_commit, cpu)[buftype];
950 /* May happen if the buffer is freed during pending reads. */
951 if (!per_cpu(gator_buffer, cpu)[buftype]) {
952 retval = -EFAULT;
953 goto out;
954 }
956 /* determine the size of two halves */
957 length1 = commit - read;
958 buffer1 = &(per_cpu(gator_buffer, cpu)[buftype][read]);
959 buffer2 = &(per_cpu(gator_buffer, cpu)[buftype][0]);
960 if (length1 < 0) {
961 length1 = gator_buffer_size[buftype] - read;
962 length2 = commit;
963 }
965 // post-populate the length, which does not include the response type length nor the length itself, i.e. only the length of the payload
966 type_length = gator_response_type ? 1 : 0;
967 length = length1 + length2 - type_length - sizeof(int);
968 for (byte = 0; byte < sizeof(int); byte++) {
969 per_cpu(gator_buffer, cpu)[buftype][(read + type_length + byte) & gator_buffer_mask[buftype]] = (length >> byte * 8) & 0xFF;
970 }
972 /* start, middle or end */
973 if (length1 > 0) {
974 if (copy_to_user(&buf[0], buffer1, length1)) {
975 goto out;
976 }
977 }
979 /* possible wrap around */
980 if (length2 > 0) {
981 if (copy_to_user(&buf[length1], buffer2, length2)) {
982 goto out;
983 }
984 }
986 per_cpu(gator_buffer_read, cpu)[buftype] = commit;
987 retval = length1 + length2;
989 /* kick just in case we've lost an SMP event */
990 wake_up(&gator_buffer_wait);
992 out:
993 mutex_unlock(&gator_buffer_mutex);
994 return retval;
995 }
997 const struct file_operations gator_event_buffer_fops = {
998 .open = userspace_buffer_open,
999 .release = userspace_buffer_release,
1000 .read = userspace_buffer_read,
1001 };
1003 static ssize_t depth_read(struct file *file, char __user *buf, size_t count, loff_t *offset)
1004 {
1005 return gatorfs_ulong_to_user(gator_backtrace_depth, buf, count,
1006 offset);
1007 }
1009 static ssize_t depth_write(struct file *file, char const __user *buf, size_t count, loff_t *offset)
1010 {
1011 unsigned long val;
1012 int retval;
1014 if (*offset)
1015 return -EINVAL;
1017 retval = gatorfs_ulong_from_user(&val, buf, count);
1018 if (retval)
1019 return retval;
1021 retval = gator_set_backtrace(val);
1023 if (retval)
1024 return retval;
1025 return count;
1026 }
1028 static const struct file_operations depth_fops = {
1029 .read = depth_read,
1030 .write = depth_write
1031 };
1033 void gator_op_create_files(struct super_block *sb, struct dentry *root)
1034 {
1035 struct dentry *dir;
1036 struct gator_interface *gi;
1037 int cpu;
1039 /* reinitialize default values */
1040 gator_cpu_cores = 0;
1041 for_each_present_cpu(cpu) {
1042 gator_cpu_cores++;
1043 }
1044 userspace_buffer_size = BACKTRACE_BUFFER_SIZE;
1045 gator_response_type = 1;
1047 gatorfs_create_file(sb, root, "enable", &enable_fops);
1048 gatorfs_create_file(sb, root, "buffer", &gator_event_buffer_fops);
1049 gatorfs_create_file(sb, root, "backtrace_depth", &depth_fops);
1050 gatorfs_create_ulong(sb, root, "cpu_cores", &gator_cpu_cores);
1051 gatorfs_create_ulong(sb, root, "buffer_size", &userspace_buffer_size);
1052 gatorfs_create_ulong(sb, root, "tick", &gator_timer_count);
1053 gatorfs_create_ulong(sb, root, "response_type", &gator_response_type);
1054 gatorfs_create_ro_ulong(sb, root, "version", &gator_protocol_version);
1056 // Annotate interface
1057 gator_annotate_create_files(sb, root);
1059 // Linux Events
1060 dir = gatorfs_mkdir(sb, root, "events");
1061 list_for_each_entry(gi, &gator_events, list)
1062 if (gi->create_files)
1063 gi->create_files(sb, dir);
1065 // Power interface
1066 gator_trace_power_create_files(sb, dir);
1067 }
1069 /******************************************************************************
1070 * Module
1071 ******************************************************************************/
1072 static int __init gator_module_init(void)
1073 {
1074 if (gatorfs_register()) {
1075 return -1;
1076 }
1078 if (gator_init()) {
1079 gatorfs_unregister();
1080 return -1;
1081 }
1083 setup_timer(&gator_buffer_wake_up_timer, gator_buffer_wake_up, 0);
1085 return 0;
1086 }
1088 static void __exit gator_module_exit(void)
1089 {
1090 del_timer_sync(&gator_buffer_wake_up_timer);
1091 tracepoint_synchronize_unregister();
1092 gatorfs_unregister();
1093 }
1095 module_init(gator_module_init);
1096 module_exit(gator_module_exit);
1098 MODULE_LICENSE("GPL");
1099 MODULE_AUTHOR("ARM Ltd");
1100 MODULE_DESCRIPTION("Gator system profiler");