1 /**
2 * Copyright (C) ARM Limited 2010-2012. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 #undef TRACE_GPU
10 #define TRACE_GPU gpu
12 #if !defined(_TRACE_GPU_H)
13 #define _TRACE_GPU_H
15 #include <linux/tracepoint.h>
17 /*
18 * UNIT - the GPU processor type
19 * 1 = Vertex Processor
20 * 2 = Fragment Processor
21 *
22 * CORE - the GPU processor core number
23 * this is not the CPU core number
24 */
26 /*
27 * Tracepoint for calling GPU unit start activity on core
28 */
29 TRACE_EVENT(gpu_activity_start,
31 TP_PROTO(int gpu_unit, int gpu_core, struct task_struct *p),
33 TP_ARGS(gpu_unit, gpu_core, p),
35 TP_STRUCT__entry(
36 __field( int, gpu_unit )
37 __field( int, gpu_core )
38 __array( char, comm, TASK_COMM_LEN )
39 __field( pid_t, pid )
40 ),
42 TP_fast_assign(
43 __entry->gpu_unit = gpu_unit;
44 __entry->gpu_core = gpu_core;
45 memcpy(__entry->comm, p->comm, TASK_COMM_LEN);
46 __entry->pid = p->pid;
47 ),
49 TP_printk("unit=%d core=%d comm=%s pid=%d",
50 __entry->gpu_unit, __entry->gpu_core, __entry->comm, __entry->pid)
51 );
53 /*
54 * Tracepoint for calling GPU unit stop activity on core
55 */
56 TRACE_EVENT(gpu_activity_stop,
58 TP_PROTO(int gpu_unit, int gpu_core),
60 TP_ARGS(gpu_unit, gpu_core),
62 TP_STRUCT__entry(
63 __field( int, gpu_unit )
64 __field( int, gpu_core )
65 ),
67 TP_fast_assign(
68 __entry->gpu_unit = gpu_unit;
69 __entry->gpu_core = gpu_core;
70 ),
72 TP_printk("unit=%d core=%d",
73 __entry->gpu_unit, __entry->gpu_core)
74 );
76 #endif /* _TRACE_GPU_H */
78 /* This part must be outside protection */
79 #include <trace/define_trace.h>